Zack marker strip - ZB 10:UNBEDRUCKT
1053001

Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 10.2 mm, lettering field size: 10.5 mm x 10.15 mm, Number of individual labels: 10


Product Details




General Can be labeled with CMS

Product type Terminal marking
Pitch 10.2 mm
Type high
Marking
Number of individual labels 10
Number of individual labels per row 10
Number of marker strips 10

Width 10 mm
Pitch 10.2 mm

Color white
Material PA
Flammability rating according to UL 94 V2
Components free from silicone and halogen

Ambient conditions
Ambient temperature (operation) -40 °C ... 100 °C

Wipe resistance DIN EN 61010-1 (VDE 0411-1)

Mounting type snapped

Item number 1053001
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key B12
Product Key BG2112
Catalog Page Page 121 (C-3-2019)
GTIN 4017918016678
Weight per Piece (including packing) 2.45 g
Weight per Piece (excluding packing) 2 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27141137
ECLASS-10.0.1 27141137
ECLASS-11.0 27281101

ETIM

ETIM 8.0 EC000761

UNSPSC

UNSPSC 21.0 39131500


Compatible Products

Your advantages

Labeling service: Phoenix Contact can custom-label all zack marker strip markers according to your requirements
The ZB zack marker strip system is a marking solution for modular terminal blocks and electronics modules with tall marker grooves