The robust ECS electronics housings are ideally suited for wall and mast mounting. They allow the easy integration of printed circuit boards with thicknesses of 1.59 mm and 2.38 mm. In addition, the housing is also available in a ventilated version. The integrated tamper protection prevents unauthorized access.
ECS family faceplate, ready for integration of one modular rectengular connector Variocon VC3, screw locking, rated IP66/IP67/IP68/IP69 when combined with ECS housing, Color: Black (9005), Width: 163 mm, Height: 30 mm, Depth: 62 mm