By the meter, Cable reel, PUR halogen-free, black-gray RAL 7021, 3-wire, color single wire: brown, blue, black, cable length: 300 m
Cables by the meter for copper and FO applications
Thanks to the wide range of cable types of our cables sold by the meter, various applications can be implemented. Design your cabling in accordance with your specific requirements: In conjunction with connectors designed for assembly and distributors from Phoenix Contact, custom cable lengths can also be produced easily.
By the meter, Cable reel, PUR halogen-free, yellow, 4-wire, color single wire: brown, white, blue, black, cable length: 300 m
By the meter, Data cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), shielded, PVC halogen-free, green RAL 6018, 4-wire (1x4xAWG22/7, SF/TQ), color single wire: white-blue, yellow-green, cable length: 500 m
By the meter, Cable reel, shielded, PVC, yellow, 3-wire, color single wire: brown, blue, black, cable length: 300 m
By the meter, Cable reel, PVC, black, 3-wire, color single wire: brown, blue, black, cable length: 300 m
By the meter, Cable reel, PUR halogen-free, yellow, 3-wire, color single wire: brown, blue, black, cable length: 300 m
By the meter, Cable reel, shielded, PUR halogen-free, yellow, 4-wire, color single wire: brown, white, blue, black, cable length: 300 m
By the meter, Bus system cable, PROFIBUS, shielded, PUR/PVC, blue, 2-wire (1x2xAWG24/19), color single wire: red, green, cable length: 100 m
PCF outdoor cable, 2-wire, full breakout cable for fixed installation, non-metallic rodent protection, can be easily stripped, UV-resistant, high mechanical and thermal stability, low smoke, halogen-free and self-extinguishing, improved tread resistance, longitudinally and transversely watertight
By the meter, Cable reel, PVC, yellow, 8-wire, color single wire: white, brown, green, yellow, gray, pink, blue, red, cable length: 100 m
Your advantages
- Flexible ordering – even short cable lengths are available
- Easy unwinding with cable reels for very long cables
- Varied range with the right cable for every application
Copper cables by the meter
Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.
- Halogen-free PUR cable type
- PUR/PVC cable type
- PVC cable type
- PUR POWER cable type
With our connectors for assembly, you can flexibly adapt the cable length to your requirements.
FO cables by the meter
Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.
- Polymer optical fiber (POF) up to a maximum of 100 Mbps
- Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
- Glass optical fiber (GOF) multimode up to 10 Gbps
- Glass optical fiber (GOF) singlemode up to 40 Gbps