PLC-PT-TR/INV
-
Switching amplifier
1395232
The inverter module with Push-in connection inverts the signals of ground switching NPN transistor outputs into positive switching PNP outputs, as well as signals from PNP into NPN switching signals.
Product details
| Notes on operation | The PLC-ATP divider plate should be installed for safe isolation between adjacent modules |
| Notes on operation | At least one functional insulation against adjacent modules is complied with in the support rail direction. If the application has higher requirements on the insulation (basic or reinforced insulation), then these must be realized through suitable measures (e. g., divider plates). |
| Notes on operation | This item is intended to be used exclusively as a supplied part for further processing by industry, trade, or other companies with expertise in the field of EMC. |
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Operating mode | 100% operating factor |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 V DC |
| Rated surge voltage | 0.5 kV |
| Supply | |
| Supply voltage UVcc | 24 V DC |
| Supply voltage range | 20 V DC ... 30 V DC |
| Typical input current at UN | 6 mA |
| Protective circuit | Surge protection |
| Surge voltage protection | > 33 V |
| Transmission frequency | 15 kHz |
| NPN | |
| Switching threshold "1" signal voltage | ≤ 5 V (at UVcc) |
| Switching threshold "0" signal, voltage | ≥ 15 V (at UVcc) |
| Min. voltage input signal | -2 V |
| Max. voltage input signal | 26 V |
| PNP | |
| Switching threshold "1" signal voltage | ≥ 19 V |
| Switching threshold "0" signal, voltage | ≤ 9 V |
| Min. voltage input signal | -2 V |
| Max. voltage input signal | 26 V |
| Continuous load current | 200 mA (OUT1/OUT2) |
| Leakage current | < 1 mA |
| Residual voltage | < 1 V |
| Transmission frequency | 15 kHz |
| Surge voltage protection | > 33 V |
| Protective circuit | Surge protection |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Ambient conditions | |
| Degree of protection | IP20 (Device) |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Standards/regulations | DIN EN 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1395232 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK6 |
| Product key | DK6223 |
| GTIN | 4063151776879 |
| Weight per piece (including packing) | 29.15 g |
| Weight per piece (excluding packing) | 26.95 g |
| Customs tariff number | 85365019 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | bf2786a3-da31-44ce-9c65-0dfa90e0d324 |
| EF3.1 Climate Change | |
| CO2e kg | 1.064 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
PLC-V8/FLK14/OUT - System connection 2295554
-
PLC-V8/FLK14/OUT/M - System connection 2304102
-
PLC-V8/D15S/OUT - System connection 2296058
-
PLC-V8/D15B/OUT - System connection 2296061
-
PLC-V8C/PT-24DC/RS485 - Controller 1452919
-
PLC-V8C/SC-24DC/EM - Extension module 2903095
-
PLC-V8C/PT-24DC/EM - Extension module 2905137
-
PLC-V8C/PT-24DC/SAM2 - Controller 2907443
-
PLC-V8C/SC-24DC/SAM2 - Controller 2907445
-
PLC-V8C/PT-24DC/BM2 - Controller 2907446
-
PLC-V8C/SC-24DC/BM2 - Controller 2907447
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Divider plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates