PLC-HSC-24DC/220DC/10
-
Solid-state relay
2905495
PLC-INTERFACE, hybrid solid-state relay incl. bypass relay with screw connection, for mounting on NS 35/7,5 DIN rail, input: 24 V DC, output: 12 V DC ... 250 V DC/10 A
Product details
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Application | Output function |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | safe isolation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 01.04.2026 |
| Test voltage | 4 kVrms (50 Hz, 1 min., winding/contact) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 260 V AC |
| Rated surge voltage | 6 kV |
| Rated control circuit supply voltage US | 24 V DC |
| Voltage range with reference to US | 0.8 ... 1.2 |
| Rated control supply current IS | ≤ 19 mA |
| Rated actuating voltage UC | 24 V DC |
| Voltage range with reference to UC | 0.8 ... 1.2 |
| Rated actuating current IC | 6.8 mA |
| Nominal voltage (plugged-in solid-state relay) | 24 V DC |
| "0" signal switching threshold in reference to UC | < 0.4 |
| "1" signal switching threshold in reference to UC | > 0.8 |
| Typical response time | 20 ms |
| Typical turn-off time | 40 ms |
| Status display | LED (yellow) |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Surge voltage protection | > 33 V DC |
| Transmission frequency | 1 Hz |
| DC hybrid output | |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Output voltage range | 12 V DC ... 250 V DC |
| Limiting continuous current | 10 A (see derating curve) |
| Maximum inrush current | 60 A (5 ms; Tamb = 60°C) |
| Min. load current | 100 mA |
| Surge voltage protection | > 275 V |
| Output circuit | 2-conductor / N/O contact in parallel operation (no electrical disconnection) |
| Protective circuit | Inverse diode (No continuous protection against polarity reversal) |
| Varistor | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.45 Nm ... 0.55 Nm (Usually these terminal blocks must be supported during conductor connection (held by one hand, supported on the housing)) |
| Item dimensions | |
| Width | 14 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Degree of protection (Relay) | RT II (Relay) |
| Degree of protection (Installation location) | IP54 (Installation location) |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | any |
| Item number | 2905495 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK6 |
| Product key | DK6235 |
| GTIN | 4046356957120 |
| Weight per piece (including packing) | 82 g |
| Weight per piece (excluding packing) | 89.2 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 173bd11b-f17b-4e04-b830-05557a8cc6ce |
| EF3.1 Climate Change | |
| CO2e kg | 3.67 kg CO2e |
Compatible products
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
REL-MR- 24DC/1IC - Single relay 2961341
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates