Runtime license for Visu+ including 1 web client in which the I/O data and variables in the scripting are limited to 512 bytes.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including 1 web client where the I/O data and variables in scripting are limited to 512 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 3 web clients and alarm dispatcher and alarm statistics functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ including the OPC server (DA & UA) function, where the I/O data and variables in the scripting are limited to 4096 bytes. In addition, two direct driver connections are also possible.
VISU+ 2 Update is a variant article from Visu+ 1.x to 2 x for the development license and the runtime licenses.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the Alarm Statistics function where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including redundancy, networking, and alarm statistics functions where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 4096 bytes.
Driver license for IEC 60870-5-104. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).