Runtime license for Visu+ where the I/O data and variables in scripting are limited to 1024 bytes.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including the functions alarm statistics, alarm dispatcher, networking, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including networking function where the I/O data and variables in the scripting are limited to 64 bytes.
Driver license for IEC 61850 MMS Client. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
Runtime license for Visu+ including redundancy function and networking and 3 web clients where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics, alarm dispatcher, and networking functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 2048 bytes.
Runtime license for Visu+ including alarm statistics and alarm dispatcher functions where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the redundancy and networking functions, in which the I/O data and variables in the scripting are limited to 2048 bytes.