Runtime license for Visu+ including the OPC server (DA & UA) function, where the I/O data and variables in the scripting are limited to 4096 bytes. In addition, two direct driver connections are also possible.
Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
VISU+ 2 Update is a variant article from Visu+ 1.x to 2 x for the development license and the runtime licenses.
Runtime license for Visu+ including 3 web clients and alarm dispatcher function where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including the Alarm Statistics function where the I/O data and variables in scripting are limited to 512 bytes.
Runtime license for Visu+ including redundancy, networking, and alarm statistics functions where the I/O data and variables in scripting are limited to 1024 bytes.
Runtime license for Visu+ where the I/O data and variables in scripting are limited to 4096 bytes.
Driver license for IEC 60870-5-104. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).
License for updating WebVisit 5 Basic to WebVisit 6 Basic