Visualization software
Whether in the central control room, in production, or directly at the machine – efficient automation requires the right visualization, and this is based on the visualization software. Take advantage of our versatile Visu+ visualization software with SCADA functionality. The software is suitable for every application: from a compact touch panel through to an industrial PC.
Runtime license for Visu+ including 4 web clients where the I/O data and variables in scripting are limited to 128 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including the alarm dispatcher function where the I/O data and variables in the scripting are limited to 8192 bytes.
Runtime license for Visu+ including the functions alarm dispatcher, redundancy, and 2 web clients with unlimited I/O data and variables in the scripting. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including the redundancy function with a limitation of the I/O data and variables in the scripting to 4096 bytes. In addition, two direct driver connections are possible.
Runtime license for Visu+ including the Alarm Statistics function where the I/O data and variables in scripting are limited to 256 bytes. In addition, 2 direct driver connections are possible.
Runtime license for Visu+ including redundancy function where the I/O data and variables in scripting are limited to 128 bytes.
Runtime license for Visu+ including alarm dispatcher function where the I/O data and variables in scripting are limited to 256 bytes. 2 direct driver connections are also supported.
Runtime license for Visu+ including 2 web clients where the I/O data and variables in the scripting are limited to 64 bytes.