DIKD 1,5-PV BU - Initiator/actuator terminal block
2715584

cross section
pitch
connection method
Flow Pictogram
voltage Pictogram

Initiator/actuator terminal block, with equipotential bonder, nom. voltage: 250 V, nominal current: 24 A, connection method: Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

The potential distributor terminal block is available with gray, blue or black insulating housing for clear potential identification
Bridgeable upper level for potential distribution over more than 6 terminal points
Space-saving potential distributor terminal block