PLC-RPT- 72UC/21HC/RW
-
Relay module
2900325
PLC-INTERFACE for railway applications and high continuous currents, consisting of basic terminal block with Push-in connection and plug-in miniature relay, range: 0.7 x UN to 1.25 x UN, temperature class TX: -40°C to +70°C, 1 changeover contact, input voltage 72 V DC
Product details
| Product type | Relay Module |
| Product family | PLC-INTERFACE |
| Application | Railway applications |
| Environment | Attached to the vehicle body |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 3x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 0.43 W |
| Test voltage (Winding/contact) | 5 kVrms (50 Hz, 1 min., winding/contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 6 kV |
| Coil side | |
| Nominal input voltage UN | 72 V DC |
| Input voltage range | 50.4 V DC ... 90 V DC |
| Drive and function | monostable |
| Typical input current at UN | 6 mA |
| Typical response time | 5 ms |
| Typical release time | 11 ms |
| Coil voltage | 48 V DC |
| Protective circuit | Bridge rectifier; Bridge rectifier |
| Freewheeling diode; Freewheeling diode | |
| Surge protection | |
| RCZ filter | |
| Wide-range electronics | |
| Operating voltage display | Yellow LED |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC (Separating plate PLC-ATP must be installed for voltages larger than 250 V (L1, L2, L3) between identical terminal blocks in adjacent modules.) |
| Minimum switching voltage | 12 V (at 10 mA) |
| Limiting continuous current | 10 A (With inserted bridge 2967691) |
| Maximum inrush current | 30 A (300 ms) |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 240 W (at 24 V DC) |
| 58 W (at 48 V DC) | |
| 48 W (at 60 V DC) | |
| 50 W (at 110 V DC) | |
| 75 W (at 220 V DC) | |
| 2500 VA (for 250 V AC) | |
| Switching capacity | 2 A (24 V (DC13)) |
| 0.2 A (220 V (DC13)) | |
| 6 A (230 V (AC 15)) | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Width | 14 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection (Relay) | RT III (Relay) |
| Degree of protection (Relay base) | IP20 (Relay base) |
| Ambient temperature (operation) | -40 °C ... 70 °C (Temperature class TX) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| Shipbuilding approval | |
| Certificate | TAE0000196 |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Shipbuilding data | |
| Temperature | D |
| Humidity | A |
| Vibration | B/C |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Standards/regulations | EN 50155 (VDE 0115 part 200) |
| EN 50178 | |
| EN 61373 | |
| EN 50121 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2900325 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK62 |
| Product key | DK623A |
| GTIN | 4046356507424 |
| Weight per piece (including packing) | 99.99 g |
| Weight per piece (excluding packing) | 99.99 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
REL-MR- 48DC/21HC - Single relay 2834821
Your advantages
Optimum relay operation thanks to wide-range electronics
Vibration and shock resistance in accordance with EN 50155
Safe isolation between coil and contact side
Certified in accordance with EN 50155
Temperature range: -40 °C ... + 70 °C (short-term 85 °C)
Input voltage range of 0.7 to 1.25 x UN (1.4 x UN briefly)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates