ICC25-PPC2,5/4-5,0-AA-6021
-
PCB connector
1475114
PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-PPC2,5/..-5,0, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: ICC 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard, Color of the spring lever: orange
This product needs further products for operation.
Mandatory accessories
Product details
Product type | PCB connector |
Product family | ICC..-PPC2,5/..-5,0 |
Type | Standard |
Number of positions | 4 |
Pitch | 5 mm |
Number of connections | 4 |
Number of rows | 1 |
Number of potentials | 4 |
Properties | |
Nominal current IN | 16 A |
Nominal voltage UN | 320 V |
Contact resistance | 1.56 mΩ |
Rated voltage (III/3) | 250 V |
Rated surge voltage (III/3) | 4 kV |
Rated voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
Rated voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 4 kV |
Connection technology | |
Connector system | ICC 2,5 |
Nominal cross section | 2.5 mm² |
Contact connection type | Socket |
Interlock | |
Locking type | without |
Mounting flange | without |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor/PCB connection direction | 0 ° |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.2 mm² ... 2.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.34 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Stripping length | 10 mm |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | Tin-plated |
Metal surface terminal point (top layer) | Tin (4 - 8 µm Sn) |
Metal surface contact area (top layer) | Tin (4 - 8 µm Sn) |
Metal surface soldering area (top layer) | Tin (Sn) |
Metal surface soldering area (middle layer) | Nickel (Ni) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | orange (2003) |
Insulating material | PBT GF |
Insulating material group | IIIa |
CTI according to IEC 60112 | 275 |
Flammability rating according to UL 94 | V0 |
Dimensional drawing |
|
Pitch | 5 mm |
Width [w] | 19.95 mm |
Height [h] | 15 mm |
Length [l] | 22 mm |
Coding | For details, refer to the product drawing in the “Downloads” tab. |
Safety note | |
Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
• WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
• The item is intended to be an unencapsulated plug for installation in a housing. | |
• Operate the connector only when it is fully plugged in. |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Repeated connection and disconnection | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1999-11 |
Conductor cross section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.2 mm² / flexible / > 10 N | |
2.5 mm² / solid / > 50 N | |
2.5 mm² / flexible / > 50 N | |
Insertion and withdrawal forces | |
Specification | IEC 60512-13-2:2006-02 |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 12 N |
Withdraw strength per pos. approx. | 11 N |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 4.8 kV |
Contact resistance R1 | 1.56 mΩ |
Contact resistance R2 | 1.59 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | > 1 TΩ |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 2.21 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 4 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 1 TΩ |
Air clearances and creepage distances | | |
Specification | IEC 60664-1:2007-04 |
Insulating material group | I |
Comparative tracking index (IEC 60112) | CTI 600 |
Rated insulation voltage (III/3) | 250 V |
Rated surge voltage (III/3) | 4 kV |
minimum clearance value - non-homogenous field (III/3) | 3 mm |
minimum creepage distance (III/3) | 3 mm |
Rated insulation voltage (III/2) | 320 V |
Rated surge voltage (III/2) | 4 kV |
minimum clearance value - non-homogenous field (III/2) | 3 mm |
minimum creepage distance (III/2) | 1.6 mm |
Rated insulation voltage (II/2) | 630 V |
Rated surge voltage (II/2) | 4 kV |
minimum clearance value - non-homogenous field (II/2) | 3 mm |
minimum creepage distance (II/2) | 3 mm |
Type of packaging | packed in cardboard |
Item number | 1475114 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ACH |
Product key | ACHAFC |
GTIN | 4063151887834 |
Weight per piece (including packing) | 5.2 g |
Weight per piece (excluding packing) | 4.45 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27460202 |
ETIM
ETIM 9.0 | EC002638 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ICC25-H/4L5,0-5015 - PCB header 1071451
-
ICC25-H/4L5,0-6021 - PCB header 1207794
-
ICC25-H/4L5,0-7035 - PCB header 2203902
-
ICC25-H/4L5,0-9005 - PCB header 1072486
-
ICC25-H/4R5,0-1018 - PCB header 1112640
-
ICC25-H/4R5,0-5015 - PCB header 1071449
-
ICC25-H/4R5,0-6021 - PCB header 1475131
-
ICC25-H/4R5,0-7035 - PCB header 2203903
-
ICC25-H/4R5,0-9005 - PCB header 1072485
-
ICC-CODING - Coding element 1084009
-
ICS-FE-CONTACT - Functional ground contact 2203904
-
ICS MOUNTING DEVICE - Assembly tool 1118354
-
ICS25-B77X75-O-5015 - Mounting base housing 1072454
-
ICS25-B77X75-O-9005 - Mounting base housing 1072560
-
ICS25-B77X75-O-7035 - Mounting base housing 2203876
-
ICS25-B100X98-V-9005 - Mounting base housing 1072534
-
ICS25-B100X98-V-7035 - Mounting base housing 2203881
-
ICS25-B100X98-V-5015 - Mounting base housing 1072379
-
ICS25-B100X98-V-1018 - Mounting base housing 1091366
-
ICS25-B100X98-O-9005 - Mounting base housing 1105223
-
ICS25-B100X98-O-7035 - Mounting base housing 1105221
-
ICS25-B100X120-V-9005 - Mounting base housing 1072527
-
ICS25-B100X120-V-7035 - Mounting base housing 2203884
-
ICS25-B100X120-O-9005 - Mounting base housing 1355951
-
ICS25-B100X120-O-7035 - Mounting base housing 1355945
-
ICS25-B100X120-O-5015 - Mounting base housing 1355948
-
ICS25-B100X120-O-1018 - Mounting base housing 1355954
-
ICS25-B122X98-O-1018 - Mounting base housing 1355955
-
ICS25-B122X98-O-5015 - Mounting base housing 1355949
-
ICS25-B122X98-O-7035 - Mounting base housing 1355946
-
ICS25-B122X98-O-9005 - Mounting base housing 1355952
-
ICS25-B122X98-V-5015 - Mounting base housing 1072372
-
ICS25-B122X98-V-7035 - Mounting base housing 2203885
-
ICS25-B122X98-V-9005 - Mounting base housing 1072526
-
ICS50-B100X98-O-O-5015 - Mounting base housing 1118656
-
ICS50-B100X98-O-O-7035 - Mounting base housing 1118644
-
ICS50-B100X98-O-O-9005 - Mounting base housing 1118654
-
ICS50-B100X98-V-V-1018 - Mounting base housing 1305039
-
ICS50-B100X98-V-V-5015 - Mounting base housing 1076921
-
ICS50-B100X98-V-V-7035 - Mounting base housing 1076998
-
ICS50-B100X98-V-V-9005 - Mounting base housing 1076893
-
ICS50-B122X98-O-O-5015 - Mounting base housing 1118652
-
ICS50-B122X98-O-O-7035 - Mounting base housing 1118647
-
ICS50-B122X98-O-O-9005 - Mounting base housing 1118643
-
ICS50-B122X98-V-V-5015 - Mounting base housing 1076907
-
ICS50-B122X98-V-V-7035 - Mounting base housing 1077064
-
ICS50-B122X98-V-V-9005 - Mounting base housing 1076880
-
ICS25-TL77X12-7035 - Upper housing part 1019570
-
ICS25-C77X12-7035 - Upper housing part 1019703
-
ICS25-TL77X12-9005 - Upper housing part 1072555
-
ICS25-C77X12-9005 - Upper housing part 1072559
-
ICS25-TL77X12-5015 - Upper housing part 2203877
-
ICS25-C100X12-7035 - Upper housing part 2203882
-
ICS25-C100X12-9005 - Upper housing part 1072531
-
ICS25-C100X12-5015 - Upper housing part 1072378
-
ICS25-C100X12-1018 - Upper housing part 1099162
-
ICS25-C100X12-DKP-7035 - Upper housing part with display 1215686
-
ICS25-C100X12-DKP-9005 - Upper housing part with display 1524410
-
ICS25-TL100X12-7035 - Upper housing part 2203883
-
ICS25-TL100X12-9005 - Upper housing part 1072528
-
ICS25-TL100X12-5015 - Upper housing part 1072377
-
ICS25-C122X12-5015 - Upper housing part 1072375
-
ICS25-C122X12-9005 - Upper housing part 1072525
-
ICS25-C122X12-DKP-7035 - Upper housing part with display 1215685
-
ICS25-C122X12-7035 - Upper housing part 2203886
-
ICS25-TL122X12-7035 - Upper housing part 2203887
-
ICS50-C100X12-9005 - Upper housing part 1076892
-
ICS50-C100X12-5015 - Upper housing part 1076919
-
ICS50-C100X12-7035 - Upper housing part 1076995
-
ICS50-C100X12-D2,4-TRG-7035 - Upper housing part with touch display 1077656
-
ICS50-C100X12-D2,4-TRG-7035-VPE1 - Upper housing part with touch display 1226370
-
ICS50-C100X12-D2,4-TRG-1018 - Upper housing part with touch display 1304990
-
ICS50-TL100X12-9005 - Upper housing part 1076882
-
ICS50-TL100X12-5015 - Upper housing part 1076913
-
ICS50-TL100X12-7035 - Upper housing part 1076994
-
ICS50-TL100X12-1018 - Upper housing part 1308377
-
ICS50-TL122X12-9005 - Upper housing part 1076870
-
ICS50-C122X12-9005 - Upper housing part 1076876
-
ICS50-TL122X12-5015 - Upper housing part 1076903
-
ICS50-C122X12-5015 - Upper housing part 1076904
-
ICS50-TL122X12-7035 - Upper housing part 1076991
-
ICS50-C122X12-7035 - Upper housing part 1076992
-
ICS50-C122X12-D2,4-TRG-7035 - Upper housing part with touch display 1357462
-
ICS50-C122X12-D2,4-TRG-7035 VPE1 - Upper housing part with touch display 1525286
-
ICS25-F22A-7035 - Connection plate 2203894
-
ICS25-F22A6-7035 - Connection plate 1287369
-
ICS25-F22A-9005 - Connection plate 1072502
-
ICS25-F22A6-9005 - Connection plate 1287367
-
ICS25-F22A-5015 - Connection plate 1071642
-
ICS25-F22A6-5015 - Connection plate 1287368
-
ICS25-F22A-1018 - Connection plate 1287376
-
ICS25-F22A6-1018 - Connection plate 1287366
-
ICS25-F45D9-7035 - Connection plate 1053054
-
ICS25-F45D9-9005 - Connection plate 1072500
-
ICS25-F45D9-5015 - Connection plate 1071639
-
ICS25-F45D9-1018 - Connection plate 1287374
-
ICS25-F45D15-7035 - Connection plate 2203896
-
ICS25-F45D15-9005 - Connection plate 1072495
-
ICS25-F45D15-5015 - Connection plate 1071634
-
ICS25-F45D15-1018 - Connection plate 1287375
-
ICS25-F22J-7035 - Connection plate 2203895
-
ICS25-F22J-9005 - Connection plate 1072501
-
ICS25-F22J-5015 - Connection plate 1071641
-
ICS25-F22J-1018 - Connection plate 1287378
-
ICS25-F45-2J-7035 - Connection plate 1754070
-
ICS25-F22M12-7035 - Connection plate 1558623
-
ICS25-F45-2M12-7035 - Connection plate 1754086
-
ICS25-F22U-7035 - Connection plate 1053046
-
ICS25-F22U-9005 - Connection plate 1072494
-
ICS25-F22U-5015 - Connection plate 1071629
-
ICS25-F22U-1018 - Connection plate 1287377
-
ICS25-F112V-1018 - Connection plate 1287396
-
ICS25-F112V-9005 - Connection plate 1287399
-
ICS25-F112V-5015 - Connection plate 1287400
-
ICS25-F112V-7035 - Connection plate 1287401
-
ICS25-F22V-7035 - Connection plate 1079495
-
ICS25-F22V-9005 - Connection plate 1104313
-
ICS25-F22V-5015 - Connection plate 1104318
-
ICS25-F22V-1018 - Connection plate 1287382
-
ICS25-F45V-7035 - Connection plate 1079492
-
ICS25-F45V-9005 - Connection plate 1104312
-
ICS25-F45V-5015 - Connection plate 1104317
-
ICS25-F45V-1018 - Connection plate 1287380
-
ICS25-F67V-1018 - Connection plate 1287406
-
ICS25-F67V-9005 - Connection plate 1287407
-
ICS25-F67V-5015 - Connection plate 1287408
-
ICS25-F67V-7035 - Connection plate 1287409
-
ICS25-F90V-1018 - Connection plate 1287402
-
ICS25-F90V-9005 - Connection plate 1287403
-
ICS25-F90V-5015 - Connection plate 1287404
-
ICS25-F90V-7035 - Connection plate 1287405
-
ICS25-F112S-7035 - Connection plate 1287413
-
ICS25-F112S-9005 - Connection plate 1287411
-
ICS25-F112S-5015 - Connection plate 1287412
-
ICS25-F112S-1018 - Connection plate 1287410
-
ICS25-F22S-7035 - Connection plate 2203890
-
ICS25-F22S-9005 - Connection plate 1072520
-
ICS25-F22S-5015 - Connection plate 1071794
-
ICS25-F22S-1018 - Connection plate 1099531
-
ICS25-F45S-7035 - Connection plate 2203891
-
ICS25-F45S-9005 - Connection plate 1072519
-
ICS25-F45S-5015 - Connection plate 1071767
-
ICS25-F45S-1018 - Connection plate 1099555
-
ICS25-F67S-7035 - Connection plate 1287434
-
ICS25-F67S-9005 - Connection plate 1287431
-
ICS25-F67S-5015 - Connection plate 1287433
-
ICS25-F67S-1018 - Connection plate 1287430
-
ICS25-F90S-7035 - Connection plate 1287425
-
ICS25-F90S-9005 - Connection plate 1287415
-
ICS25-F90S-5015 - Connection plate 1287416
-
ICS25-F90S-1018 - Connection plate 1287414
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-SP-J1ST-A/R4LB - RJ45 PCB connector 1149868
-
CUC-SP-J1ST-A/R4LB-LED - RJ45 PCB connector 1149866
-
VS-09-ST-DSUB-ER - Contact insert 1688382
-
VS-09-BU-DSUB-ER - Contact insert 1688405
-
VS-15-ST-DSUB-ER - Contact insert 1688081
-
VS-15-BU-DSUB-ER - Contact insert 1688120
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 20-FV-SH 4,85 - SMD female connector shielded 1053612
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 52-FV-SH 4,85 - SMD female connector shielded 1043713
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-MV-SH 8,65 - SMD male connector, shielded 1154119
-
FP 0,8/ 20-MV-SH 8,65 - SMD male connector, shielded 1154120
-
FP 0,8/ 32-MV-SH 8,65 - SMD male connector, shielded 1154121
-
FP 0,8/ 52-MV-SH 8,65 - SMD male connector, shielded 1154122
-
FP 0,8/ 80-MV-SH 8,65 - SMD male connector, shielded 1154123
-
FP 0,8/ 12-FV 4,85 - SMD female connectors 1061643
-
FP 0,8/ 20-FV 4,85 - SMD female connectors 1061660
-
FP 0,8/ 32-FV 4,85 - SMD female connectors 1061662
-
FP 0,8/ 52-FV 4,85 - SMD female connectors 1061666
-
FP 0,8/ 80-FV 4,85 - SMD female connectors 1061667
-
FP 0,8/ 12-MV 8,65 - SMD male connectors 1154012
-
FP 0,8/ 20-MV 8,65 - SMD male connectors 1154013
-
FP 0,8/ 32-MV 8,65 - SMD male connectors 1154014
-
FP 0,8/ 52-MV 8,65 - SMD male connectors 1154015
-
FP 0,8/ 80-MV 8,65 - SMD male connectors 1154016
-
ICE25-F45H-A1 - Heatsink 1328703
-
ICE25-F22H-A1 - Heatsink 1328704
-
ICE25-R100X45-A1 - Heatsink 1328714
-
ICE25-R100X22-A1 - Heatsink 1328715
-
ICE25-R122X45-A1 - Heatsink 1328708
-
ICE25-R122X22-A1 - Heatsink 1328711
-
ICE50-R100X67-A1 - Heatsink 1118306
-
ICE50-R100X45-A1 - Heatsink 1328712
-
ICE50-R100X22-A1 - Heatsink 1328713
-
ICE50-R122X67-A1 - Heatsink 1118305
-
ICE50-R122X45-A1 - Heatsink 1328706
-
ICE50-R122X22-A1 - Heatsink 1328707
-
ICC25-TP1,5/5L3,5-1018 - PCB terminal block 1477248
-
ICC25-TP1,5/5L3,5-5015 - PCB terminal block 1477246
-
ICC25-TP1,5/5L3,5-7035 - PCB terminal block 1474497
-
ICC25-TP1,5/5L3,5-9005 - PCB terminal block 1477245
-
ICC25-TP1,5/5R3,5-1018 - PCB terminal block 1477331
-
ICC25-TP1,5/5R3,5-5015 - PCB terminal block 1477330
-
ICC25-TP1,5/5R3,5-7035 - PCB terminal block 1474499
-
ICC25-TP1,5/5R3,5-9005 - PCB terminal block 1477328
-
ICC25-TP2,5/4L5,0-1018 - PCB terminal block 1477323
-
ICC25-TP2,5/4L5,0-5015 - PCB terminal block 1477322
-
ICC25-TP2,5/4L5,0-7035 - PCB terminal block 1474487
-
ICC25-TP2,5/4L5,0-9005 - PCB terminal block 1477321
-
ICC25-TP2,5/4R5,0-1018 - PCB terminal block 1477327
-
ICC25-TP2,5/4R5,0-5015 - PCB terminal block 1477325
-
ICC25-TP2,5/4R5,0-7035 - PCB terminal block 1474491
-
ICC25-TP2,5/4R5,0-9005 - PCB terminal block 1477324
-
ICC25-TS1,5/5L3,5-1018 - PCB terminal block 1380328
-
ICC25-TS1,5/5L3,5-5015 - PCB terminal block 1380316
-
ICC25-TS1,5/5L3,5-7035 - PCB terminal block 1380295
-
ICC25-TS1,5/5L3,5-9005 - PCB terminal block 1380308
-
ICC25-TS1,5/5R3,5-1018 - PCB terminal block 1380329
-
ICC25-TS1,5/5R3,5-5015 - PCB terminal block 1380317
-
ICC25-TS1,5/5R3,5-7035 - PCB terminal block 1380298
-
ICC25-TS1,5/5R3,5-9005 - PCB terminal block 1380309
-
ICC25-TS2,5/4L5,0-1018 - PCB terminal block 1380324
-
ICC25-TS2,5/4L5,0-5015 - PCB terminal block 1380314
-
ICC25-TS2,5/4L5,0-7035 - PCB terminal block 1380293
-
ICC25-TS2,5/4L5,0-9005 - PCB terminal block 1380305
-
ICC25-TS2,5/4R5,0-1018 - PCB terminal block 1380326
-
ICC25-TS2,5/4R5,0-5015 - PCB terminal block 1380315
-
ICC25-TS2,5/4R5,0-7035 - PCB terminal block 1380294
-
ICC25-TS2,5/4R5,0-9005 - PCB terminal block 1380306
-
ICC25-H/5L3,5-1018 - PCB header 1357417
-
ICC25-H/5L3,5-5015 - PCB header 1522853
-
ICC25-H/5L3,5-7035 - PCB header 1084018
-
ICC25-H/5L3,5-9005 - PCB header 1524091
-
ICC25-H/5R3,5-1018 - PCB header 1357416
-
ICC25-H/5R3,5-5015 - PCB header 1643166
-
ICC25-H/5R3,5-7035 - PCB header 1084017
-
ICC25-H/5R3,5-9005 - PCB header 1524100
-
ICC25-PPC1,5/5-3,5-AA-7035 - PCB connector 1102108
-
ICC25-PPC1,5/5-3,5-AA-BK - PCB connector 1561123
-
ICC25-PPC1,5/5-3,5-AA-5015 - PCB connector 1522851
-
ICC25-PSC1,5/5-3,5-AA-7035 - PCB connector 1084024
-
ICC25-PSC1,5/5-3,5-AA-BK - PCB connector 1560994
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC4-2,54 - Fiber optic 2202531
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R3XC1-2,54 - Fiber optic 1393207
-
HS LC-H-D2/ R3XC10-2,54 - Fiber optic 1104374
-
HS LC-H-D2/ R4XC4-2,54 - Fiber optic 2202532
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector 1071426
-
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector 2202891
-
TBUS8-25,0-PPPPPPPP-9005 - DIN rail bus connector 1072478
-
TBUS8-25,0-PPPPPPPS-7035 - DIN rail bus connector 2202890
-
TBUS8-25,0-PPPPPPPS-7035VPE100 - DIN rail bus connector 1442879
-
TBUS8-25,0-PPPPPPPS-9005 - DIN rail bus connector 1072472
-
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector 2202895
-
TBUS8-25,0-PPPPSSSS-7035 - DIN rail bus connector 1156781
-
TBUS8-25,0-PPPPSSSS-9005 - DIN rail bus connector 1174596
-
TBUS8-25-BRIDGE-7035 - DIN rail bus connector 1387008
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
MPS-MT 1-S4-B RD - Accessories 1982800
-
CRIMPFOX 6 - Crimping pliers 1212034
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
Time saving push-in connection, tools not required
Variable coding, for reliable protection against incorrect connection
Push-in technology for quick and easy wiring
Quick and easily coded when initially connecting the connector and header
Intuitive operation due to color-coded actuating push button
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates