CUC-COX-J1M-A/LBS
   - 
  Coaxial PCB connector
    
      1340152
      
      
    
  
      Product details
| Product type | Data connector (device side) | 
| Type | Coaxial | 
| Number of positions | 1 | 
| Connection profile | R-SMA (f) | 
| Type of packaging | PE bag | 
| Cable outlet | straight | 
| Thread type | 1/4-36 UNS | 
| Rated surge voltage (III/2) | 1500 V | 
| Frequency range | 10 Hz | 
| Test voltage | 1000 Vrms | 
| Transmission medium | Copper | 
| Transmission speed | 12.4 Gbps | 
| Transmission frequency | 1.00 GHz | 
| Connection technology | |
| Connection method | Solder connection | 
| Locking mechanism tightening torque | 1.10 Nm | 
| Width | 7 mm | 
| Height | 14 mm | 
| Length | 19.5 mm | 
| Installed height | 10.00 mm | 
| Orientation to PCB | 90.00 ° | 
| Material | Metal | 
| Flammability rating according to UL 94 | V0 | 
| Housing material | Metal | 
| Contact material | CuBe2 | 
| Contact surface material | NiP-Au | 
| Halogen-free | no | 
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 | 
| Extraction force per signal contact | < 20 N | 
| Locking mechanism tightening torque | 1.10 Nm | 
| Test specification | |
| Specification | DIN EN 61169-1 | 
| Contact resistance R2 | 2.00 mΩ | 
| Insulation resistance, neighboring contacts | 5 GΩ | 
| Impulse withstand voltage at sea level | 1400.00 V DC | 
| Power-frequency withstand voltage | 1000.00 V AC | 
| Test specification | |
| Specification | DIN EN 60068-2-14 Test Na | 
| Cold stress | -10°C | 
| Test specification | |
| Specification | DIN EN 60068-2-6 Test Fc | 
| Frequency | 10-2000-10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.75 mm | 
| Acceleration | 100.00 m/s² | 
| Test duration | 2.50 h | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -55 °C ... 125 °C | 
| Ambient temperature (storage/transport) | -55 °C ... 125 °C | 
| Mounting type | Wave soldering | 
| Processing notes | |
| Process | THR | 
| Moisture Sensitive Level | MSL 1 | 
| Item number | 1340152 | 
| Packing unit | 5 pc | 
| Minimum order quantity | 5 pc | 
| Sales key | AB | 
| Product key | ABNFBB | 
| GTIN | 4063151646066 | 
| Weight per piece (including packing) | 6.43 g | 
| Weight per piece (excluding packing) | 6.43 g | 
| Customs tariff number | 85366910 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27460201 | 
| ECLASS-15.0 | 27460201 | 
ETIM
| ETIM 9.0 | EC002637 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Future-proof, thanks to the use of lead-free materials
        Complete documentation saves developers time during design-in
        Ideal for WLAN, Bluetooth, LTE, and 5G signals
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates