ICC25-H/4R5,0-6021
-
PCB header
1475131
PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..R5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on right side
This product needs further products for operation.
Mandatory accessories
Product details
| Product family | ICC..-H/..R5,0 |
| Type | Header perpendicular to the PCB |
| Number of positions | 4 |
| Pitch | 5 mm |
| Number of connections | 4 |
| Number of rows | 1 |
| Number of potentials | 4 |
| Pin layout | Linear pinning |
| Solder pins per potential | 1 |
| Properties | |
| Nominal current IN | 16 A |
| Nominal voltage UN | 320 V |
| Contact resistance | 1.5 mΩ |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| Rated voltage (III/2) | 320 V |
| Rated surge voltage (III/2) | 4 kV |
| Rated voltage (II/2) | 630 V |
| Rated surge voltage (II/2) | 4 kV |
| Mounting type | Wave soldering |
| Pin layout | Linear pinning |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Surface characteristics | Tin-plated |
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface terminal point (middle layer) | Nickel (1.3 - 3 µm Ni) |
| Metal surface contact area (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface contact area (middle layer) | Nickel (1.3 - 3 µm Ni) |
| Metal surface soldering area (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface soldering area (middle layer) | Nickel (1.3 - 3 µm Ni) |
| Material data - housing | |
| Color (Housing) | green (6021) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Assembly note | Please observe the application note in the download area. |
| General | Further information and detailed dimensions are available in the download area. |
| Dimensional drawing |
|
| Pitch | 5 mm |
| Width [w] | 25 mm |
| Height [h] | 22.4 mm |
| Length [l] | 20.35 mm |
| Solder pin length [P] | 3.5 mm |
| Pin dimensions | 1 x 1 mm |
| PCB design | |
| Hole diameter | 1.4 mm |
| Visual inspection | |
| Specification | IEC 60512-1-1:2002-02 |
| Result | Test passed |
| Dimension check | |
| Specification | IEC 60512-1-2:2002-02 |
| Result | Test passed |
| Resistance of inscriptions | |
| Specification | IEC 60068-2-70:1995-12 |
| Result | Test passed |
| Polarization and coding | |
| Specification | IEC 60512-13-5:2006-02 |
| Result | Test passed |
| Contact holder in insert | |
| Specification | IEC 60512-15-1:2008-05 |
| Contact holder in insert Requirements >20 N |
Test passed |
| Insertion and withdrawal forces | |
| Result | Test passed |
| No. of cycles | 25 |
| Insertion strength per pos. approx. | 13 N |
| Withdraw strength per pos. approx. | 8 N |
| Thermal test | Test group C | |
| Specification | IEC 60512-5-1:2002-02 |
| Tested number of positions | 4 |
| Insulation resistance | |
| Specification | IEC 60512-3-1:2002-02 |
| Insulation resistance, neighboring positions | > 30 GΩ |
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 |
| Insulating material group | I |
| Comparative tracking index (IEC 60112) | CTI 600 |
| Rated insulation voltage (III/3) | 250 V |
| Rated surge voltage (III/3) | 4 kV |
| minimum clearance value - non-homogenous field (III/3) | 3 mm |
| minimum creepage distance (III/3) | 3.2 mm |
| Rated insulation voltage (III/2) | 320 V |
| Rated surge voltage (III/2) | 4 kV |
| minimum clearance value - non-homogenous field (III/2) | 3 mm |
| minimum creepage distance (III/2) | 1.6 mm |
| Rated insulation voltage (II/2) | 630 V |
| Rated surge voltage (II/2) | 4 kV |
| minimum clearance value - non-homogenous field (II/2) | 3 mm |
| minimum creepage distance (II/2) | 3.2 mm |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
| Acceleration | 5g (60.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Durability test | |
| Specification | IEC 60512-9-1:2010-03 |
| Impulse withstand voltage at sea level | 4.8 kV |
| Contact resistance R1 | 1.5 mΩ |
| Contact resistance R2 | 1.6 mΩ |
| Insertion/withdrawal cycles | 25 |
| Insulation resistance, neighboring positions | > 30 GΩ |
| Climatic test | |
| Specification | ISO 6988:1985-02 |
| Corrosive stress | 0.2 dm3 SO2 on 300 dm3/40 °C/1 cycle |
| Thermal stress | 105 °C/168 h |
| Power-frequency withstand voltage | 2.21 kV |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Type of packaging | Box packaging |
| Outer packaging type | Carton |
| Item number | 1475131 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | ACH |
| Product key | ACHAFB |
| GTIN | 4063151887841 |
| Weight per piece (including packing) | 5.248 g |
| Weight per piece (excluding packing) | 5.24 g |
| Customs tariff number | 85366930 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27460201 |
| ECLASS-15.0 | 27460201 |
ETIM
| ETIM 10.0 | EC002637 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PSPT 2,5/ 4-ST BK - PCB connector 2202757
-
PSPT 2,5/ 4-ST BU - PCB connector 1036975
-
PSPT 2,5/ 4-ST GY - PCB connector 1036976
-
ICC25-PPC2,5/4-5,0-AA-7035 - PCB connector 1084034
-
ICC25-PPC2,5/4-5,0-AA-9005 - PCB connector 1227025
-
ICC25-PPC2,5/4-5,0-AA-5015 - PCB connector 1272011
-
ICC25-PPC2,5/4-5,0-AA-1018 - PCB connector 1360576
-
ICC25-PPC2,5/4-5,0-AA-6021 - PCB connector 1475114
-
MSTBT 2,5 HC/ 4-STP GY7035 - PCB connector 2200332
-
MSTBT 2,5 HC/ 4-STP BK - PCB connector 2200482
-
MSTBT 2,5 HC/ 4-STP BU - PCB connector 1009166
-
MSTBT 2,5 HC/ 4-STP YE - PCB connector 1511787
-
MSTBT 2,5 HC/ 4-STP 7042 - PCB connector 1546540
-
MSTBT 2,5 HC/ 4-STP BUGY - PCB connector 2201085
-
MSTBT 2,5 HC/ 4-STP GN - PCB connector 1206561
-
ICC25-PSC2,5/4-5,0-AA-7035 - PCB connector 1084027
-
ICC25-PSC2,5/4-5,0-AA-9005 - PCB connector 1428287
-
ICC25-PSC2,5/4-5,0-AA-1018 - PCB connector 1367873
-
ICS-FE-CONTACT - Functional ground contact 2203904
-
ICS-FE-CONTACT THR R24 - Functional ground contact 1684987
-
ICS MOUNTING DEVICE - Assembly tool 1118354
-
ICS25-B77X75-O-5015 - Mounting base housing 1072454
-
ICS25-B77X75-O-9005 - Mounting base housing 1072560
-
ICS25-B77X75-O-7035 - Mounting base housing 2203876
-
ICS25-B100X98-V-9005 - Mounting base housing 1072534
-
ICS25-B100X98-V-7035 - Mounting base housing 2203881
-
ICS25-B100X98-V-5015 - Mounting base housing 1072379
-
ICS25-B100X98-V-1018 - Mounting base housing 1091366
-
ICS25-B100X98-O-9005 - Mounting base housing 1105223
-
ICS25-B100X98-O-7035 - Mounting base housing 1105221
-
ICS25-B100X120-V-9005 - Mounting base housing 1072527
-
ICS25-B100X120-V-7035 - Mounting base housing 2203884
-
ICS25-B100X120-O-9005 - Mounting base housing 1355951
-
ICS25-B100X120-O-7035 - Mounting base housing 1355945
-
ICS25-B100X120-O-5015 - Mounting base housing 1355948
-
ICS25-B100X120-O-1018 - Mounting base housing 1355954
-
ICS25-B122X98-O-1018 - Mounting base housing 1355955
-
ICS25-B122X98-O-5015 - Mounting base housing 1355949
-
ICS25-B122X98-O-7035 - Mounting base housing 1355946
-
ICS25-B122X98-V-5015 - Mounting base housing 1072372
-
ICS25-B122X98-V-7035 - Mounting base housing 2203885
-
ICS25-B122X98-V-9005 - Mounting base housing 1072526
-
ICS50-B100X98-O-O-5015 - Mounting base housing 1118656
-
ICS50-B100X98-O-O-7035 - Mounting base housing 1118644
-
ICS50-B100X98-O-O-9005 - Mounting base housing 1118654
-
ICS50-B100X98-V-V-7035 - Mounting base housing 1076998
-
ICS50-B100X98-V-V-9005 - Mounting base housing 1076893
-
ICS50-B122X98-O-O-7035 - Mounting base housing 1118647
-
ICS50-B122X98-O-O-9005 - Mounting base housing 1118643
-
ICS50-B122X98-V-V-5015 - Mounting base housing 1076907
-
ICS50-B122X98-V-V-7035 - Mounting base housing 1077064
-
ICS50-B122X98-V-V-9005 - Mounting base housing 1076880
-
ICS25-TL77X12-7035 - Upper housing part 1019570
-
ICS25-C77X12-7035 - Upper housing part 1019703
-
ICS25-C77X12-9005 - Upper housing part 1072559
-
ICS25-TL77X12-5015 - Upper housing part 2203877
-
ICS25-C100X12-7035 - Upper housing part 2203882
-
ICS25-C100X12-9005 - Upper housing part 1072531
-
ICS25-C100X12-5015 - Upper housing part 1072378
-
ICS25-C100X12-1018 - Upper housing part 1099162
-
ICS25-C100X12-DKP-7035 - Upper housing part with display 1215686
-
ICS25-C100X12-DKP-9005 - Upper housing part with display 1524410
-
ICS25-TL100X12-7035 - Upper housing part 2203883
-
ICS25-TL100X12-9005 - Upper housing part 1072528
-
ICS25-TL100X12-5015 - Upper housing part 1072377
-
ICS25-C122X12-5015 - Upper housing part 1072375
-
ICS25-C122X12-9005 - Upper housing part 1072525
-
ICS25-C122X12-DKP-7035 - Upper housing part with display 1215685
-
ICS25-C122X12-7035 - Upper housing part 2203886
-
ICS25-TL122X12-7035 - Upper housing part 2203887
-
ICS50-C100X12-9005 - Upper housing part 1076892
-
ICS50-C100X12-5015 - Upper housing part 1076919
-
ICS50-C100X12-7035 - Upper housing part 1076995
-
ICS50-C100X12-D2,4-TRG-7035 - Upper housing part with touch display 1077656
-
ICS50-C100X12-D2,4-TRG-7035-VPE1 - Upper housing part with touch display 1226370
-
ICS50-C100X12-D2,4-TRG-1018 - Upper housing part with touch display 1304990
-
ICS50-TL100X12-9005 - Upper housing part 1076882
-
ICS50-TL100X12-7035 - Upper housing part 1076994
-
ICS50-TL122X12-9005 - Upper housing part 1076870
-
ICS50-C122X12-9005 - Upper housing part 1076876
-
ICS50-TL122X12-5015 - Upper housing part 1076903
-
ICS50-C122X12-5015 - Upper housing part 1076904
-
ICS50-TL122X12-7035 - Upper housing part 1076991
-
ICS50-C122X12-7035 - Upper housing part 1076992
-
ICS50-C122X12-D2,4-TRG-7035 - Upper housing part with touch display 1357462
-
ICS50-C122X12-D2,4-TRG-7035 VPE1 - Upper housing part with touch display 1525286
-
ICS25-F22A-7035 - Connection plate 2203894
-
ICS25-F22A6-7035 - Connection plate 1287369
-
ICS25-F22A6-9005 - Connection plate 1287367
-
ICS25-F22A6-5015 - Connection plate 1287368
-
ICS25-F45D9-7035 - Connection plate 1053054
-
ICS25-F45D9-9005 - Connection plate 1072500
-
ICS25-F45D9-5015 - Connection plate 1071639
-
ICS25-F45D15-7035 - Connection plate 2203896
-
ICS25-F22J-7035 - Connection plate 2203895
-
ICS25-F22J-9005 - Connection plate 1072501
-
ICS25-F22J-5015 - Connection plate 1071641
-
ICS25-F22J-1018 - Connection plate 1287378
-
ICS25-F45-2J-7035 - Connection plate 1754070
-
ICS25-F22M12-7035 - Connection plate 1558623
-
ICS25-F45-2M12-7035 - Connection plate 1754086
-
ICS25-F22U-7035 - Connection plate 1053046
-
ICS25-F22U-9005 - Connection plate 1072494
-
ICS25-F22U-5015 - Connection plate 1071629
-
ICS25-F112V-9005 - Connection plate 1287399
-
ICS25-F112V-7035 - Connection plate 1287401
-
ICS25-F22V-7035 - Connection plate 1079495
-
ICS25-F22V-9005 - Connection plate 1104313
-
ICS25-F22V-1018 - Connection plate 1287382
-
ICS25-F45V-7035 - Connection plate 1079492
-
ICS25-F45V-9005 - Connection plate 1104312
-
ICS25-F45V-5015 - Connection plate 1104317
-
ICS25-F45V-1018 - Connection plate 1287380
-
ICS25-F67V-9005 - Connection plate 1287407
-
ICS25-F67V-7035 - Connection plate 1287409
-
ICS25-F90V-9005 - Connection plate 1287403
-
ICS25-F90V-7035 - Connection plate 1287405
-
ICS25-F112S-7035 - Connection plate 1287413
-
ICS25-F22S-7035 - Connection plate 2203890
-
ICS25-F22S-9005 - Connection plate 1072520
-
ICS25-F22S-5015 - Connection plate 1071794
-
ICS25-F22S-1018 - Connection plate 1099531
-
ICS25-F45S-7035 - Connection plate 2203891
-
ICS25-F45S-9005 - Connection plate 1072519
-
ICS25-F45S-5015 - Connection plate 1071767
-
ICS25-F45S-1018 - Connection plate 1099555
-
ICS25-F67S-7035 - Connection plate 1287434
-
ICS25-F67S-9005 - Connection plate 1287431
-
ICS25-F90S-7035 - Connection plate 1287425
-
ICS25-F90S-9005 - Connection plate 1287415
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-SP-J1ST-A/R4LB - Modular RJ45 PCB connectors 1149868
-
CUC-SP-J1ST-A/R4LB-LED - Modular RJ45 PCB connectors 1149866
-
VS-09-ST-DSUB-ER - D-SUB connector 1688382
-
VS-09-BU-DSUB-ER - D-SUB connector 1688405
-
VS-15-ST-DSUB-ER - D-SUB connector 1688081
-
VS-15-BU-DSUB-ER - D-SUB connector 1688120
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 20-FV-SH 4,85 - SMD female connector shielded 1053612
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 52-FV-SH 4,85 - SMD female connector shielded 1043713
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-MV-SH 8,65 - SMD male connector, shielded 1154119
-
FP 0,8/ 20-MV-SH 8,65 - SMD male connector, shielded 1154120
-
FP 0,8/ 32-MV-SH 8,65 - SMD male connector, shielded 1154121
-
FP 0,8/ 52-MV-SH 8,65 - SMD male connector, shielded 1154122
-
FP 0,8/ 80-MV-SH 8,65 - SMD male connector, shielded 1154123
-
FP 0,8/ 12-FV 4,85 - SMD female connectors 1061643
-
FP 0,8/ 20-FV 4,85 - SMD female connectors 1061660
-
FP 0,8/ 32-FV 4,85 - SMD female connectors 1061662
-
FP 0,8/ 52-FV 4,85 - SMD female connectors 1061666
-
FP 0,8/ 80-FV 4,85 - SMD female connectors 1061667
-
FP 0,8/ 12-MV 8,65 - SMD male connectors 1154012
-
FP 0,8/ 20-MV 8,65 - SMD male connectors 1154013
-
FP 0,8/ 32-MV 8,65 - SMD male connectors 1154014
-
FP 0,8/ 52-MV 8,65 - SMD male connectors 1154015
-
FP 0,8/ 80-MV 8,65 - SMD male connectors 1154016
-
ICE25-F45H-A1 - Heatsink 1328703
-
ICE25-F22H-A1 - Heatsink 1328704
-
ICE25-R100X45-A1 - Heatsink 1328714
-
ICE25-R100X22-A1 - Heatsink 1328715
-
ICE25-R122X45-A1 - Heatsink 1328708
-
ICE25-R122X22-A1 - Heatsink 1328711
-
ICE50-R100X67-A1 - Heatsink 1118306
-
ICE50-R100X45-A1 - Heatsink 1328712
-
ICE50-R100X22-A1 - Heatsink 1328713
-
ICE50-R122X67-A1 - Heatsink 1118305
-
ICE50-R122X45-A1 - Heatsink 1328706
-
ICE50-R122X22-A1 - Heatsink 1328707
-
ICC25-TP1,5/5L3,5-1018 - PCB terminal block 1477248
-
ICC25-TP1,5/5L3,5-5015 - PCB terminal block 1477246
-
ICC25-TP1,5/5L3,5-7035 - PCB terminal block 1474497
-
ICC25-TP1,5/5L3,5-9005 - PCB terminal block 1477245
-
ICC25-TP1,5/5R3,5-1018 - PCB terminal block 1477331
-
ICC25-TP1,5/5R3,5-5015 - PCB terminal block 1477330
-
ICC25-TP1,5/5R3,5-7035 - PCB terminal block 1474499
-
ICC25-TP1,5/5R3,5-9005 - PCB terminal block 1477328
-
ICC25-TP2,5/4L5,0-1018 - PCB terminal block 1477323
-
ICC25-TP2,5/4L5,0-5015 - PCB terminal block 1477322
-
ICC25-TP2,5/4L5,0-7035 - PCB terminal block 1474487
-
ICC25-TP2,5/4L5,0-9005 - PCB terminal block 1477321
-
ICC25-TP2,5/4R5,0-1018 - PCB terminal block 1477327
-
ICC25-TP2,5/4R5,0-5015 - PCB terminal block 1477325
-
ICC25-TP2,5/4R5,0-7035 - PCB terminal block 1474491
-
ICC25-TP2,5/4R5,0-9005 - PCB terminal block 1477324
-
ICC25-TS1,5/5L3,5-1018 - PCB terminal block 1380328
-
ICC25-TS1,5/5L3,5-5015 - PCB terminal block 1380316
-
ICC25-TS1,5/5L3,5-7035 - PCB terminal block 1380295
-
ICC25-TS1,5/5L3,5-9005 - PCB terminal block 1380308
-
ICC25-TS1,5/5R3,5-1018 - PCB terminal block 1380329
-
ICC25-TS1,5/5R3,5-5015 - PCB terminal block 1380317
-
ICC25-TS1,5/5R3,5-7035 - PCB terminal block 1380298
-
ICC25-TS1,5/5R3,5-9005 - PCB terminal block 1380309
-
ICC25-TS2,5/4L5,0-1018 - PCB terminal block 1380324
-
ICC25-TS2,5/4L5,0-5015 - PCB terminal block 1380314
-
ICC25-TS2,5/4L5,0-7035 - PCB terminal block 1380293
-
ICC25-TS2,5/4L5,0-9005 - PCB terminal block 1380305
-
ICC25-TS2,5/4R5,0-1018 - PCB terminal block 1380326
-
ICC25-TS2,5/4R5,0-5015 - PCB terminal block 1380315
-
ICC25-TS2,5/4R5,0-7035 - PCB terminal block 1380294
-
ICC25-TS2,5/4R5,0-9005 - PCB terminal block 1380306
-
ICC25-H/5L3,5-1018 - PCB header 1357417
-
ICC25-H/5L3,5-5015 - PCB header 1522853
-
ICC25-H/5L3,5-7035 - PCB header 1084018
-
ICC25-H/5L3,5-9005 - PCB header 1524091
-
ICC25-H/5R3,5-1018 - PCB header 1357416
-
ICC25-H/5R3,5-5015 - PCB header 1643166
-
ICC25-H/5R3,5-7035 - PCB header 1084017
-
ICC25-H/5R3,5-9005 - PCB header 1524100
-
ICC25-PPC1,5/5-3,5-AA-7035 - PCB connector 1102108
-
ICC25-PPC1,5/5-3,5-AA-BK - PCB connector 1561123
-
ICC25-PPC1,5/5-3,5-AA-5015 - PCB connector 1522851
-
ICC25-PSC1,5/5-3,5-AA-7035 - PCB connector 1084024
-
ICC25-PSC1,5/5-3,5-AA-BK - PCB connector 1560994
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC4-2,54 - Fiber optic 2202531
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R3XC1-2,54 - Fiber optic 1393207
-
HS LC-H-D2/ R3XC10-2,54 - Fiber optic 1104374
-
HS LC-H-D2/ R4XC4-2,54 - Fiber optic 2202532
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector 1071426
-
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector 2202891
-
TBUS8-25,0-PPPPPPPP-9005 - DIN rail bus connector 1072478
-
TBUS8-25,0-PPPPPPPS-7035 - DIN rail bus connector 2202890
-
TBUS8-25,0-PPPPPPPS-9005 - DIN rail bus connector 1072472
-
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector 2202895
-
TBUS8-25,0-PPPPSSSS-7035 - DIN rail bus connector 1156781
-
TBUS8-25,0-PPPPSSSS-9005 - DIN rail bus connector 1174596
-
TBUS8-25-BRIDGE-7035 - DIN rail bus connector 1387008
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
MPS-MT 1-S4-B RD - Accessories 1982800
-
CRIMPFOX 6 - Crimping pliers 1212034
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
Variable coding, for reliable protection against incorrect connection
Designed for integration into the wave soldering process
Easy and fast push-in mounting of assembled printed-circuit boards, thanks to stable guide rails
Quick and easily coded when initially connecting the connector and header
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates