UKK 3-MSTB-5,08 AU 32R
-
Double-level terminal block
2770943
Double-level terminal block, Current and voltage are determined by the plug used., 32-pos. blocked, nom. voltage: 250 V, nominal current: 10 A, connection method: Screw/plug-in connection, 1st and 2nd level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product details
| General | Current and voltage are determined by the plug used. |
| Product type | Multi-level terminal block |
| Product family | UK |
| Number of positions | 32 |
| Pitch | 5.08 mm |
| Number of connections | 128 |
| Number of rows | 2 |
| Potentials | 64 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0 W |
| 1st and 2nd level connection left | |
| Connection method | Screw/plug-in connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal current | 10 A |
| Maximum load current | 12 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 250 V |
| Dimensional drawing |
|
| Width | 88.9 mm |
| End cover width | 2.5 mm |
| Height | 50 mm |
| Depth on NS 35/7,5 | 53.5 mm |
| Pitch | 5.08 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C (max. operating temperature see derating curve) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 2770943 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | BE1 |
| Product key | BE1241 |
| GTIN | 4017918236465 |
| Weight per piece (including packing) | 146.63 g |
| Weight per piece (excluding packing) | 145.3 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250102 |
| ECLASS-15.0 | 27250102 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d4c283ab-e9ac-4f2c-9bc7-7486b40a467e |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EBL 3- 5 - Insertion bridge 2303158
-
DP-UKK 3-MSTB-5,08 - Spacer plate 2770600
-
DG-UKK 3-MSTB-5,08 - End cover 2770613
-
D-UKK 3-MSTB-5,08 L - End cover 2770914
-
D-UKK 3-MSTB-5,08 - End cover 2770891
-
SBS 5:UNBEDRUCKT - Marker card 1007219
-
SZS 0,6X3,5 - Screwdriver 1205053
-
DP-UKK 3/5 BK - Spacer plate 2770833
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 5,08 CUS - Zack marker strip 0824963
-
ZB 5,08,LGS:FORTL.ZAHLEN - Zack marker strip 0809803
-
ZB 5,08,QR:FORTL.ZAHLEN - Zack marker strip 0809858
-
ZB 5,08,LGS:L1-N,PE - Zack marker strip 0809832
-
ZB 5,08,LGS:U-N - Zack marker strip 0809845
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
MSTB 2,5/10-ST-5,08 - PCB connector 1757093
-
MSTB 2,5/11-ST-5,08 - PCB connector 1757103
-
MSTB 2,5/15-ST-5,08 - PCB connector 1757145
-
MSTB 2,5/16-ST-5,08 - PCB connector 1757158
-
MSTB 2,5/18-ST-5,08 - PCB connector 1757174
-
MSTB 2,5/20-ST-5,08 - PCB connector 1757190
-
MSTB 2,5/ 2-ST-5,08 - PCB connector 1757019
-
MSTB 2,5/ 9-ST-5,08 - PCB connector 1757080
-
MSTB 2,5/ 7-STZ-5,08 - PCB connector 1776113
-
MSTB 2,5/ 5-STZ-5,08 - PCB connector 1776142
-
MSTB 2,5/ 4-STZ-5,08 - PCB connector 1776155
-
MSTB 2,5/12-STZ-5,08 - PCB connector 1764280
-
MSTB 2,5/ 6-STZ-5,08 - PCB connector 1776126
-
MSTB 2,5/16-STZ-5,08 - PCB connector 1764248
-
MSTB 2,5/ 9-STZ-5,08 - PCB connector 1764316
-
MSTBP 2,5/ 4-ST-5,08 - PCB connector 1769036
-
MSTBP 2,5/16-ST-5,08 - PCB connector 1769159
-
MSTBP 2,5/ 6-ST-5,08 - PCB connector 1769052
-
MSTBP 2,5/17-ST-5,08 - PCB connector 1769162
-
MSTBP 2,5/24-ST-5,08 - PCB connector 1769696
-
MSTBP 2,5/ 8-ST-5,08 - PCB connector 1769078
-
MSTBP 2,5/ 9-ST-5,08 - PCB connector 1769081
-
MSTBP 2,5/13-ST-5,08 - PCB connector 1769120
-
MSTBP 2,5/20-ST-5,08 - PCB connector 1769191
-
MSTBT 2,5/15-ST-5,08 - PCB connector 1781111
-
MSTBT 2,5/ 3-ST-5,08 - PCB connector 1779990
-
MSTBT 2,5/16-ST-5,08 - PCB connector 1781124
-
SMSTB 2,5/ 4-ST-5,08 - PCB connector 1826306
-
SMSTB 2,5/ 5-ST-5,08 - PCB connector 1826319
-
SMSTB 2,5/10-ST-5,08 - PCB connector 1826364
-
SMSTB 2,5/12-ST-5,08 - PCB connector 1826380
-
SMSTB 2,5/15-ST-5,08 - PCB connector 1826416
-
SMSTB 2,5/16-ST-5,08 - PCB connector 1826429
-
SMSTB 2,5/19-ST-5,08 - PCB connector 1850589
-
SMSTB 2,5/20-ST-5,08 - PCB connector 1850592
-
SMSTB 2,5/23-ST-5,08 - PCB connector 1850628
-
SMSTB 2,5/21-ST-5,08 - PCB connector 1850602
-
SMSTB 2,5/14-ST-5,08 - PCB connector 1826403
-
SMSTB 2,5/ 7-ST-5,08 - PCB connector 1826335
-
SMSTB 2,5/17-ST-5,08 - PCB connector 1850563
-
SMSTB 2,5/ 2-ST-5,08 - PCB connector 1826283
-
SMSTB 2,5/ 3-ST-5,08 - PCB connector 1826296
-
SMSTB 2,5/ 6-ST-5,08 - PCB connector 1826322
-
SMSTB 2,5/22-ST-5,08 - PCB connector 1850615
-
SMSTB 2,5/24-ST-5,08 - PCB connector 1850631
-
FRONT-MSTB 2,5/ 2-ST-5,08 - PCB connector 1777280
-
FRONT-MSTB 2,5/ 6-ST-5,08 - PCB connector 1777329
-
FRONT-MSTB 2,5/ 8-ST-5,08 - PCB connector 1777345
-
FRONT-MSTB 2,5/10-ST-5,08 - PCB connector 1777361
-
FRONT-MSTB 2,5/13-ST-5,08 - PCB connector 1777390
-
FRONT-MSTB 2,5/14-ST-5,08 - PCB connector 1777400
-
FRONT-MSTB 2,5/16-ST-5,08 - PCB connector 1777426
-
FRONT-MSTB 2,5/22-ST-5,08 - PCB connector 1777484
-
FRONT-MSTB 2,5/24-ST-5,08 - PCB connector 1777507
-
FRONT-MSTB 2,5/11-ST-5,08 - PCB connector 1777374
-
FRONT-MSTB 2,5/17-ST-5,08 - PCB connector 1777439
-
FRONT-MSTB 2,5/ 3-ST-5,08 - PCB connector 1777293
-
FRONT-MSTB 2,5/19-ST-5,08 - PCB connector 1777455
-
FRONT-MSTB 2,5/21-ST-5,08 - PCB connector 1777471
-
FRONT-MSTB 2,5/15-ST-5,08 - PCB connector 1777413
-
FRONT-MSTB 2,5/ 4-ST-5,08 - PCB connector 1777303
-
FRONT-MSTB 2,5/ 5-ST-5,08 - PCB connector 1777316
-
FRONT-MSTB 2,5/ 9-ST-5,08 - PCB connector 1777358
-
FRONT-MSTB 2,5/12-ST-5,08 - PCB connector 1777387
-
FRONT-MSTB 2,5/18-ST-5,08 - PCB connector 1777442
-
FRONT-MSTB 2,5/20-ST-5,08 - PCB connector 1777468
-
FRONT-MSTB 2,5/ 8-STF-5,08 - PCB connector 1777798
-
FRONT-MSTB 2,5/ 5-STF-5,08 - PCB connector 1777837
-
FRONT-MSTB 2,5/ 6-STF-5,08 - PCB connector 1777840
-
FRONT-MSTB 2,5/ 9-STF-5,08 - PCB connector 1777866
-
FRONT-MSTB 2,5/11-STF-5,08 - PCB connector 1777882
-
FRONT-MSTB 2,5/12-STF-5,08 - PCB connector 1777895
-
FRONT-MSTB 2,5/13-STF-5,08 - PCB connector 1777905
-
FRONT-MSTB 2,5/16-STF-5,08 - PCB connector 1777934
-
FRONT-MSTB 2,5/20-STF-5,08 - PCB connector 1777976
-
FRONT-MSTB 2,5/ 3-STF-5,08 - PCB connector 1777811
-
FRONT-MSTB 2,5/18-STF-5,08 - PCB connector 1777950
-
FRONT-MSTB 2,5/ 7-STF-5,08 - PCB connector 1777853
-
FRONT-MSTB 2,5/19-STF-5,08 - PCB connector 1777963
-
FRONT-MSTB 2,5/17-STF-5,08 - PCB connector 1777947
-
FRONT-MSTB 2,5/14-STF-5,08 - PCB connector 1777918
-
FRONT-MSTB 2,5/ 4-STF-5,08 - PCB connector 1777824
-
FRONT-MSTB 2,5/10-STF-5,08 - PCB connector 1777879
-
FRONT-MSTB 2,5/15-STF-5,08 - PCB connector 1777921
-
FRONT-MSTB 2,5/ 2-STF-5,08 - PCB connector 1777808
-
FKC 2,5/ 4-ST-5,08 - PCB connector 1873074
-
FKC 2,5/ 5-ST-5,08 - PCB connector 1873087
-
FKC 2,5/ 7-ST-5,08 - PCB connector 1873100
-
FKC 2,5/ 8-ST-5,08 - PCB connector 1873113
-
FKC 2,5/10-ST-5,08 - PCB connector 1873139
-
FKC 2,5/12-ST-5,08 - PCB connector 1873155
-
FKC 2,5/13-ST-5,08 - PCB connector 1873168
-
FKC 2,5/16-ST-5,08 - PCB connector 1873197
-
FKC 2,5/ 3-ST-5,08 - PCB connector 1873061
-
FKC 2,5/ 9-ST-5,08 - PCB connector 1873126
-
FKC 2,5/14-ST-5,08 - PCB connector 1873171
-
FKC 2,5/ 6-ST-5,08 - PCB connector 1873090
-
FKC 2,5/11-ST-5,08 - PCB connector 1873142
-
FKC 2,5/15-ST-5,08 - PCB connector 1873184
-
FKC 2,5/ 2-ST-5,08 - PCB connector 1873058
-
QC 1/ 2-ST-5,08 - PCB connector 1883255
-
QC 1/ 5-ST-5,08 - PCB connector 1883284
-
QC 1/ 6-ST-5,08 - PCB connector 1883297
-
QC 1/ 8-ST-5,08 - PCB connector 1883310
-
QC 1/12-ST-5,08 - PCB connector 1883705
-
QC 1/15-ST-5,08 - PCB connector 1883831
-
QC 1/16-ST-5,08 - PCB connector 1883844
-
QC 1/13-ST-5,08 - PCB connector 1883815
-
QC 1/10-ST-5,08 - PCB connector 1883336
-
QC 1/14-ST-5,08 - PCB connector 1883828
-
QC 1/ 9-ST-5,08 - PCB connector 1883323
-
QC 1/11-ST-5,08 - PCB connector 1883349
-
QC 1/ 7-ST-5,08 - PCB connector 1883307
-
QC 1/ 4-ST-5,08 - PCB connector 1883271
-
QC 1/ 3-ST-5,08 - PCB connector 1883268
-
MSTBC 2,5/ 5-ST-5,08 - PCB connector 1808845
-
MSTBC 2,5/ 6-ST-5,08 - PCB connector 1808858
-
MSTBC 2,5/ 8-ST-5,08 - PCB connector 1808874
-
MSTBC 2,5/13-ST-5,08 - PCB connector 1808926
-
MSTBC 2,5/14-ST-5,08 - PCB connector 1808939
-
MSTBC 2,5/15-ST-5,08 - PCB connector 1808942
-
MSTBC 2,5/19-ST-5,08 - PCB connector 1808984
-
MSTBC 2,5/20-ST-5,08 - PCB connector 1808997
-
MSTBC 2,5/12-ST-5,08 - PCB connector 1808913
-
MSTBC 2,5/18-ST-5,08 - PCB connector 1808971
-
MSTBC 2,5/ 3-ST-5,08 - PCB connector 1808829
-
MSTBC 2,5/22-ST-5,08 - PCB connector 1809019
-
MSTBC 2,5/ 7-ST-5,08 - PCB connector 1808861
-
MSTBC 2,5/ 9-ST-5,08 - PCB connector 1808887
-
MSTBC 2,5/23-ST-5,08 - PCB connector 1809022
-
MSTBC 2,5/10-ST-5,08 - PCB connector 1808890
-
MSTBC 2,5/ 2-ST-5,08 - PCB connector 1808816
-
MSTBC 2,5/ 4-ST-5,08 - PCB connector 1808832
-
MSTBC 2,5/11-ST-5,08 - PCB connector 1808900
-
MSTBC 2,5/16-ST-5,08 - PCB connector 1808955
-
MSTBC 2,5/17-ST-5,08 - PCB connector 1808968
-
MSTBC 2,5/24-ST-5,08 - PCB connector 1809035
-
MSTBC 2,5/21-ST-5,08 - PCB connector 1809006
-
MSTBC 2,5/ 2-STZ-5,08 - PCB connector 1809501
-
MSTBC 2,5/ 5-STZ-5,08 - PCB connector 1809530
-
MSTBC 2,5/ 6-STZ-5,08 - PCB connector 1809543
-
MSTBC 2,5/ 9-STZ-5,08 - PCB connector 1809572
-
MSTBC 2,5/13-STZ-5,08 - PCB connector 1809611
-
MSTBC 2,5/15-STZ-5,08 - PCB connector 1809637
-
MSTBC 2,5/16-STZ-5,08 - PCB connector 1809640
-
MSTBC 2,5/19-STZ-5,08 - PCB connector 1809679
-
MSTBC 2,5/21-STZ-5,08 - PCB connector 1809695
-
MSTBC 2,5/22-STZ-5,08 - PCB connector 1809705
-
MSTBC 2,5/24-STZ-5,08 - PCB connector 1809721
-
MSTBC 2,5/14-STZ-5,08 - PCB connector 1809624
-
MSTBC 2,5/20-STZ-5,08 - PCB connector 1809682
-
MSTBC 2,5/12-STZ-5,08 - PCB connector 1809608
-
MSTBC 2,5/17-STZ-5,08 - PCB connector 1809653
-
MSTBC 2,5/10-STZ-5,08 - PCB connector 1809585
-
MSTBC 2,5/ 4-STZ-5,08 - PCB connector 1809527
-
MSTBC 2,5/23-STZ-5,08 - PCB connector 1809718
-
MSTBC 2,5/ 3-STZ-5,08 - PCB connector 1809514
-
MSTBC 2,5/ 7-STZ-5,08 - PCB connector 1809556
-
MSTBC 2,5/ 8-STZ-5,08 - PCB connector 1809569
-
MSTBC 2,5/11-STZ-5,08 - PCB connector 1809598
-
MSTBC 2,5/18-STZ-5,08 - PCB connector 1809666
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
-
MSTB 2,5/ 6-STF-5,08 - PCB connector 1778027
-
MSTB 2,5/ 8-STF-5,08 - PCB connector 1778043
-
MSTB 2,5/15-STF-5,08 - PCB connector 1778111
-
MSTB 2,5/16-STF-5,08 - PCB connector 1778124
-
MSTB 2,5/17-STF-5,08 - PCB connector 1778137
-
MSTB 2,5/12-STF-5,08 - PCB connector 1778085
-
MSTB 2,5/ 5-STF-5,08 - PCB connector 1778014
-
MSTB 2,5/ 9-STF-5,08 - PCB connector 1778056
-
MSTB 2,5/14-STF-5,08 - PCB connector 1778108
-
MSTB 2,5/ 2-STF-5,08 - PCB connector 1777989
-
MSTB 2,5/18-STF-5,08 - PCB connector 1778140
-
MSTB 2,5/11-STF-5,08 - PCB connector 1778072
-
MSTB 2,5/ 4-STF-5,08 - PCB connector 1778001
-
MSTB 2,5/ 7-STF-5,08 - PCB connector 1778030
-
MSTB 2,5/10-STF-5,08 - PCB connector 1778069
-
MSTB 2,5/13-STF-5,08 - PCB connector 1778098
-
MSTB 2,5/19-STF-5,08 - PCB connector 1778153
-
MSTB 2,5/20-STF-5,08 - PCB connector 1778166
-
MSTBT 2,5/ 2-STF-5,08 - PCB connector 1805301
-
MSTBT 2,5/12-STF-5,08 - PCB connector 1805398
-
MSTBT 2,5/10-STF-5,08 - PCB connector 1805372
-
MSTBT 2,5/11-STF-5,08 - PCB connector 1805385
-
FKC 2,5/ 8-STF-5,08 - PCB connector 1873265
-
FKC 2,5/ 5-STF-5,08 - PCB connector 1873236
-
FKC 2,5/ 2-STF-5,08 - PCB connector 1873207
-
FKC 2,5/14-STF-5,08 - PCB connector 1873320
-
FKC 2,5/ 9-STF-5,08 - PCB connector 1873278
-
QC 1/ 2-STF-5,08 - PCB connector 1883352
-
QC 1/ 3-STF-5,08 - PCB connector 1883365
-
QC 1/ 7-STF-5,08 - PCB connector 1883404
-
QC 1/15-STF-5,08 - PCB connector 1883886
-
QC 1/12-STF-5,08 - PCB connector 1883459
-
MSTBC 2,5/ 8-STZF-5,08 - PCB connector 1809792
-
MSTBC 2,5/19-STZF-5,08 - PCB connector 1809909
-
MSTBC 2,5/ 9-STZF-5,08 - PCB connector 1809802
-
MSTBC 2,5/ 6-STZF-5,08 - PCB connector 1809776
-
MSTBC 2,5/18-STZF-5,08 - PCB connector 1809899
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates