MBKKB 2,5-2DIO/O-UL/O-UR
-
Mini feed-through terminal block
3003871
Mini feed-through terminal block, The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A., with integrated diode, nom. voltage: 500 V, nominal current: 24 A, 1st and 2nd level, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting: NS 15, NS 35/7,5, NS 35/15, color: gray
Product details
General | The max. current is determined by the diode. Installed: Diode 1N 4007, reverse voltage: 1300 V, maximum continuous current: 0.5 A. |
Product type | Miniature terminal block |
Number of connections | 4 |
Number of rows | 2 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Number of connections per level | 2 |
Nominal cross section | 2.5 mm² |
1st and 2nd level | |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque | 0.5 ... 0.6 Nm |
Stripping length | 7 mm |
Internal cylindrical gage | A3 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Cross-section with insertion bridge, rigid | 2.5 mm² |
Cross-section with insertion bridge, flexible | 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 1 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
Nominal current | 24 A |
Maximum load current | 24 A (with 4 mm² conductor cross-section) |
Nominal voltage | 500 V (Data is based on the dielectric strength of adjacent terminal blocks or of the DINg rail.) |
Nominal cross section | 2.5 mm² |
Width | 5.2 mm |
End cover width | 2.5 mm |
Color | gray |
Flammability rating according to UL 94 | V2 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Connection in acc. with standard | IEC 60947-7-1 |
Mounting type | NS 15 |
NS 35/7,5 | |
NS 35/15 |
Item number | 3003871 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE12 |
Product key | BE1264 |
GTIN | 4017918100636 |
Weight per piece (including packing) | 12.3 g |
Weight per piece (excluding packing) | 11.42 g |
Customs tariff number | 85369010 |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBRNI 3-5 N - Fixed bridge 3000162
-
FBRNI 4-5 N - Fixed bridge 3000159
-
FBRNI 10-5 N - Fixed bridge 2770639
-
DP-MBKKB 2,5 - Spacer plate 1413065
-
D-MBKKB 2,5 - End cover 1413052
-
SBS 5:UNBEDRUCKT - Marker card 1007219
-
SZS 0,6X3,5 - Screwdriver 1205053
-
NS 15 UNPERF 2000MM VPE 10 - DIN rail, unperforated 1401695
-
NS 15 PERF 2000MM VPE 10 - DIN rail perforated 1401682
-
NS 15 AL PERF 2000MM VPE 10 - DIN rail perforated 1401763
-
NS 15 WH PERF 2000MM-VPE 10 - DIN rail perforated 1204096
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
-
ZB 5 CUS - Zack marker strip 0824962
-
ZB 5,LGS:FORTL.ZAHLEN - Zack marker strip 1050017
-
ZB 5,QR:FORTL.ZAHLEN - Zack marker strip 1050020
-
ZB 5,LGS:GLEICHE ZAHLEN - Zack marker strip 1050033
-
ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
-
UC-TM 5 - Marker for terminal blocks 0818108
-
UC-TM 5 CUS - Marker for terminal blocks 0824581
-
UCT-TM 5 - Marker for terminal blocks 0828734
-
UCT-TM 5 CUS - Marker for terminal blocks 0829595
-
GBS 5-25X12 - Group marker label for terminal marking 0810588
-
GBS 5-25X5 - Group marker label for terminal marking 0829126
-
STP 5-2-ZB - Marker carriers 3037643
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/MBK - End bracket 1401637
-
E/MK - End bracket 1421633
-
E/MK 1 - End bracket 1421659
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates