Junction boxes and empty enclosures

Junction boxes and empty enclosures

The CLIPSAFE product range features innovative, high-quality empty enclosures, processed empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE products can be used in the Ex area with the appropriate approvals. The enclosure range impresses, thanks to its diversity and versatility – it is specifically designed for use in your application.

Go to Product Detail Page for item 3035988
STME 6-SET POWER - Starter kit
STME 6-SET POWER - Starter kit
3035988

Starter kit - consisting of test disconnect terminal blocks with spring-cage connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.

Go to Product Detail Page for item 0899105
C S6 A 600X600X210 - Empty enclosure
C S6 A 600X600X210 - Empty enclosure
0899105

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 600 mm x 600 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking

Go to Product Detail Page for item 0899099
C S6 A 480X480X210 - Empty enclosure
C S6 A 480X480X210 - Empty enclosure
0899099

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 480 mm x 480 mm x 210 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking

Go to Product Detail Page for item 0899128
C S6 A 600X600X300 - Empty enclosure
C S6 A 600X600X300 - Empty enclosure
0899128

Empty enclosure, material: Stainless steel, 316L/1.4404, surface resistance: brushed, silver-colored, 600 mm x 600 mm x 300 mm, type of locking: Door with replaceable hinge, scope of supply - ATD: Door hinge with quarter turn locking, Mounting panel, Double-bit key, Fixing angle with mounting screws, M12 grounding bolts, affixed externally, Installation notes, Door hinge with quarter turn locking

Your advantages

  • Innovative product range of high-quality stainless steel and polyester enclosures as the basis for your individual junction boxes
  • Reduced mounting and approval effort with ready-assembled control and junction boxes
  • Individual assembly with all products from the Phoenix Contact product range
  • Individual assembly with all Ex-approved terminal blocks from the CLIPLINE complete system
  • Professional customer support and short delivery times with our worldwide sales network

The right CLIPSAFE solution for every application

Empty enclosures
Empty enclosures customized according to customer specifications
Junction boxes assembled according to customer specifications
Empty enclosures

Select the right housing for your application from the comprehensive product range. Custom dimensions and surface treatments are available on request. For applications in the Ex area, the enclosures are supplied with corresponding component approval in accordance with ATEX and IECEx.

Empty enclosures customized according to customer specifications

We can customize the housings according to your specifications with threads, bore holes, and rectangular cutouts. The Ex standards in accordance with ATEX and IECEx are taken into consideration. The enclosures are supplied with corresponding component approval.

Junction boxes assembled according to customer specifications

CLIPSAFE empty enclosures are available pre-assembled with terminal strips and cable glands upon request. For use in potentially explosive areas, the junction boxes are supplied with corresponding equipment approval in accordance with ATEX and IECEx.

Junction box individually machined and assembled

Junction box individually machined and assembled

Request junction boxes Quotes for junction boxes and processed empty enclosures

We assemble your junction boxes individually according to your specifications or configure them for your individual application based on your requirements.
Use the convenient request form for your custom junction boxes and enclosure solutions. Create your solution request in just a few steps:

  • based on a PROJECT complete file
  • based on a drawing or
  • based on your specific information

Here, you can describe your requirements in a simple manner and we will create a custom quote for you based on this data.

Stainless steel enclosures in different designs and sizes

CLIPSAFE Ex stainless steel enclosure range

Ex stainless steel enclosures – specifically designed for Ex areas

The CLIPSAFE stainless steel enclosures provide comprehensive protection for applications in industrial environments and in process technology. The product range consists of standardized enclosures in sizes up to 1,000 × 1,000 × 300 mm. On request, we can expand the enclosures into ATEX- and IECEx-approved junction boxes.

  • Innovative product range consisting of high-quality stainless steel enclosures as the basis for individual junction boxes
  • Safe use in extreme conditions with enclosures made from AISI 316L/1.4404 (V4A) stainless steel that is up to 2 mm thick
  • Safe use outdoors with IP66 rating in accordance with EN 60529 and NEMA 4X in accordance with NEMA 250
  • Reduced mounting and approval effort with preassembled junction boxes
  • Individual assembly with the extensive, Ex-approved terminal block range of the CLIPLINE complete system
  • Can be assembled with approved controller and interface components on request
  • Professional customer support and short delivery times with our worldwide sales network
Ex polyester empty enclosure

CLIPSAFE Ex polyester enclosure range

Ex polyester enclosures – comprehensive protection for your applications

The extensive CLIPSAFE Ex polyester enclosure range provides comprehensive protection for your applications in Ex areas. On request, we can expand the enclosures into ATEX- and IECEx-approved junction boxes.

  • Versatile, thanks to 35 robust Ex enclosures in four designs as the basis for your individual junction boxes
  • Save space, thanks to enclosure versions with double wiring level
  • Reduced mounting and approval effort with pre-assembled junction boxes
  • Everything from a single source with individual assembly of all Ex-approved terminal blocks from the CLIPLINE complete system
  • Safe to use outdoors with IP66 in accordance with EN 60529
  • Can be assembled with approved controller and interface components on request
  • Professional customer support and short delivery times with our worldwide sales network
Polyester empty enclosure junction box

CLIPSAFE polyester enclosure range

Polyester enclosures – robust and versatile

The extensive CLIPSAFE polyester enclosure range provides robust standard enclosures for industrial environments as well as for non-potentially explosive areas in the process industry. The enclosures are expanded in line with your requirements into junction boxes and control boxes.

  • Versatile, thanks to 46 robust standard enclosures in three designs as the basis for your individual control and junction boxes
  • Save space, thanks to enclosure versions with double wiring levels
  • Customized, thanks to versions with and without viewing windows
  • Everything from a single source with individual assembly with all the products from the Phoenix Contact product range
  • Safe to use outdoors with IP66 in accordance with EN 60529
  • Universal use with the high operating temperature range from -40°C to +100°C
  • Professional customer support and short delivery times with our worldwide sales network
Additional information
Junction boxes and empty enclosures

CLIPSAFE is the custom solution for your control cabinet that is available quickly and from a single source. For additional information on junction boxes and empty enclosures, please refer to our brochure.

Download the brochure now
Junction boxes and empty enclosures