UTME 6-SET POWER 1
-
Starter kit
3036001
Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
Product details
-
-
UTMED 6 - Feed-through terminal block 3047413
-
UTMED 6-PE - Protective conductor terminal block 3047442
-
D-UTME 6 - End cover 3047426
-
ATP-URTK/SP - Partition plate 0311139
-
CARRIER 35-8 - Partition plate 3034387
-
SB-ME 2-8 - Bridge bar 3034468
-
FBS 2-8 - Plug-in bridge 3030284
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BU - Test adapter 3032729
-
S-ME 6 - Switching lock 3034439
-
CLIPFIX 35-5 - End bracket 3022276
-
KLM 3 - Terminal strip marker carrier 0811969
-
UC-TM 8 - Marker for terminal blocks 0818072
| General | Quantity specifications on the set contents under downloads |
| Connection method | Screw connection |
| Width | 225 mm |
| Height | 315 mm |
| Depth | 65 mm |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3036001 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE1 |
| Product key | BE1133 |
| GTIN | 4055626345451 |
| Weight per piece (including packing) | 674.8 g |
| Weight per piece (excluding packing) | 674 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141190 |
| ECLASS-15.0 | 27141190 |
ETIM
| ETIM 10.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 16.128 kg CO2e |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
E/AL-NS 35 - End bracket 1201662
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates