STME 6-SET POWER
-
Starter kit
3035988
Starter kit - consisting of test disconnect terminal blocks with spring-cage connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
Product details
-
-
STMED 6 - Feed-through terminal block 3035713
-
STMED 6-PE - Protective conductor terminal block 3035726
-
ATP-URTK/SP - Partition plate 0311139
-
CARRIER 35-8 - Partition plate 3034387
-
SB-ME 2-8 - Bridge bar 3034468
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BU - Test adapter 3032729
-
S-ME 6 - Switching lock 3034439
-
CLIPFIX 35-5 - End bracket 3022276
-
KLM 3 - Terminal strip marker carrier 0811969
-
UC-EMLP (20X8) - Plastic label 0819327
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TMF 8 - Marker for terminal blocks 0818137
| General | Quantity specifications on the set contents under downloads |
| Product type | Starter kit |
| Connection method | Spring-cage connection |
| Width | 225 mm |
| Height | 315 mm |
| Depth | 65 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3035988 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE2 |
| Product key | BE2133 |
| GTIN | 4046356428255 |
| Weight per piece (including packing) | 655 g |
| Weight per piece (excluding packing) | 509 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141190 |
| ECLASS-15.0 | 27141190 |
ETIM
| ETIM 10.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
E/AL-NS 35 - End bracket 1201662
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates