PTVME 6/S SET METERING
-
Starter kit
1565263
Starter kit, consisting of test disconnect terminal blocks with push-in connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
Product details
-
-
D-PTVME 6/S - End cover 1164789
-
SB-MER 2-8 - Bridge bar 3000587
-
FBS 1/3/5-8 - Plug-in bridge 3032389
-
PAI-4-FIX YE - Test adapter 3032745
-
PAI-4-FIX GN - Test adapter 3032758
-
PAI-4-FIX VT - Test adapter 3032761
-
PAI-4-FIX BU - Test adapter 3032729
-
S-ME 6 - Switching lock 3034439
-
CLIPFIX 35-5 - End bracket 3022276
-
KLM 3 - Terminal strip marker carrier 0811969
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UC-TMF 8 CUS - Marker for terminal blocks 0824654
Product type | Starter kit |
Connection method | Push-in connection |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 1565263 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BE2 |
Product key | BE2333 |
GTIN | 4067923044913 |
Weight per piece (including packing) | 316.8 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27141190 |
ECLASS-15.0 | 27141190 |
ETIM
ETIM 9.0 | EC004591 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates