UTI 35 BU
-
Installation terminal block
3075731
Installation terminal block, nom. voltage: 800 V, nominal current: 125 A, Screw connection, Rated cross section: 35 mm2, cross section: 0.75 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
Product details
| Product type | Installation terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 4.06 W |
| Number of connections per level | 2 |
| Nominal cross section | 35 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M6 |
| Tightening torque | 3.2 ... 3.7 Nm |
| Stripping length | 16 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.75 mm² ... 35 mm² |
| Cross section AWG | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.75 mm² ... 35 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 2 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 35 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² ... 35 mm² |
| Cross-section with insertion bridge, rigid | 35 mm² |
| Cross-section with insertion bridge, flexible | 35 mm² |
| 2 conductors with same cross section, rigid | 0.75 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible | 0.75 mm² ... 10 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 10 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 6 mm² |
| Nominal cross section | 35 mm² |
| Nominal current | 125 A |
| Maximum load current | 125 A (with 35 mm² conductor cross-section) |
| Nominal voltage | 800 V |
| Width | 15.2 mm |
| Height | 55 mm |
| Depth on NS 35/7,5 | 51 mm |
| Depth on NS 35/15 | 58.5 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3075731 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE1 |
| Product key | BE1151 |
| GTIN | 4046356518048 |
| Weight per piece (including packing) | 45.88 g |
| Weight per piece (excluding packing) | 44.2 g |
| Customs tariff number | 85369010 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27250110 |
| ECLASS-15.0 | 27250110 |
ETIM
| ETIM 10.0 | EC001329 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.458 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBI 2-15 - Fixed bridge 0201333
-
FBI 3-15 - Fixed bridge 0201278
-
EB 10-15 - Insertion bridge 0205135
-
EB 2-15 K/UK 35 - Insertion bridge 0205119
-
EB 3-15 K/UK 35 - Insertion bridge 0205106
-
EB 10-15 K/UK 35 - Insertion bridge 0205096
-
SBH 2-15 - Bridge bar 0205232
-
FBI 2-15 IB - Fixed bridge 3057319
-
FBI 3-15 IB - Fixed bridge 3057322
-
AB-UTN 2,5/10 - Support bracket 3245082
-
WS 5-15 - Warning label 1004445
-
WS 4-15 - Warning label 1004241
-
TS-K - Divider plate 1302215
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 15:UNBEDRUCKT - Zack marker strip 0811972
-
ZB 15 CUS - Zack marker strip 0824945
-
ZB 15,LGS:L1-N,PE - Zack marker strip 0811998
-
PS-MT - Test plug 0311647
-
PS-IH WH - Insulating sleeve 0311566
-
PS-IH RD - Insulating sleeve 0311579
-
PS-IH BU - Insulating sleeve 0311582
-
PS-IH YE - Insulating sleeve 0311595
-
PS-IH GN - Insulating sleeve 0311605
-
PS-IH GY - Insulating sleeve 0311621
-
PS-IH BK - Insulating sleeve 0311634
-
PS-IH VT - Insulating sleeve 0311618
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PSB 6/5/6 - Test plug strip 0205290
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
ZB 12:UNPRINTED - Zack marker strip 0812120
-
ZB 12 CUS - Zack marker strip 0824942
-
ZB 12,LGS:L1-N,PE - Zack marker strip 0812146
-
UC-TM 12 - Marker for terminal blocks 0819194
-
UC-TM 12 CUS - Marker for terminal blocks 0824613
-
UCT-TM 12 - Marker for terminal blocks 0829144
-
UCT-TM 12 CUS - Marker for terminal blocks 0829630
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
-
EA 11 - Cover 1024263
-
AP-NLS N - Cover profile 1013634
Your advantages
The installation terminal block features a particularly low-profile design and is suitable for wiring in flat installation distributors
The asymmetrical arrangement of the terminal blocks on the DIN rail enables the neutral busbar to be routed past the terminal blocks
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates