UIKN 16 BU
-
N disconnect terminal block
3006166
N disconnect terminal block, Assembly instructions:
For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips., nom. voltage: 400 V, nominal current: 76 A, Special and hybrid connection, 1st level connection right, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: blue
Product details
| General | Assembly instructions: For secure fastening of the neutral busbar, supports must be set at the beginning and end of each terminal strip as well as every 20 cm on longer terminal strips. |
| Product type | Installation terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 2.43 W |
| Current carrying capacity of the neutral busbar | 140 A |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| Tightening torque disconnect slide | M3 0.6 ... 0.8 Nm |
| 1st level connection right | |
| Connection method | Special and hybrid connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 11 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 2.5 mm² ... 25 mm² |
| Cross section AWG | 12 ... 4 (converted acc. to IEC) |
| Conductor cross-section flexible | 4 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 10 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 16 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 16 mm² |
| 2 conductors with same cross section, rigid | 1.5 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible | 1.5 mm² ... 4 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 6 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 10 mm² |
| Nominal cross section | 16 mm² |
| Nominal current | 76 A |
| Maximum load current | 90 A (with 25 mm² conductor cross-section) |
| Nominal voltage | 400 V |
| Width | 12 mm |
| End cover width | 1.8 mm |
| Height | 43.5 mm |
| Depth on NS 32 | 52 mm |
| Depth on NS 35/7,5 | 47 mm |
| Depth on NS 35/15 | 54.5 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -40 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Surge voltage test | |
| Test voltage setpoint | 7.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 16 mm² | 1.92 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.89 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Test force setpoint | 10 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 2.5 mm² / 0.7 kg |
| 16 mm² / 2.9 kg | |
| 25 mm² / 4.5 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 | |
| Screw thread | M3 |
| Item number | 3006166 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1 |
| Product key | BE1252 |
| GTIN | 4017918091385 |
| Weight per piece (including packing) | 23.185 g |
| Weight per piece (excluding packing) | 23.185 g |
| Customs tariff number | 85369010 |
| Country of origin | TR |
ECLASS
| ECLASS-13.0 | 27250111 |
| ECLASS-15.0 | 27250111 |
ETIM
| ETIM 10.0 | EC001257 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
SBS10:UNBEDRUCKT - Marker card 1007248
-
D-UK 4/10 BU - End cover 3003101
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
NLS-CU 3/10 1600MM - Neutral conductor rail 5406430
-
NLS-CU 3/10 1160MM - Neutral conductor rail 5406429
-
NLS-CU 3/10 148MM 2X5,5 - Neutral conductor rail 5406390
-
NLS-CU 3/10 SN 55MM 2X5,5 - Neutral busbar 5406304
-
NLS-CU 3/10 SN 300MM 2X5,2 - Neutral busbar 5406221
-
NLS-CU 3/10 SN 175MM - Neutral busbar 5406194
-
NLS-CU 3/10 SN 630MM - Neutral busbar 5406185
-
NLS-CU 3/10 SN 550MM - Neutral busbar 5406184
-
NLS-CU 3/10 SN 1550MM - Neutral busbar 5406170
-
NLS-CU 3/10 SN 93MM - Neutral busbar 5406159
-
NLS-CU 3/10 16.31.19.040-AA - Neutral busbar 5405865
-
NLS-CU 3/10 95MM ZG.160452 - Neutral busbar 5405857
-
NLS-CU 3/10 58MM ZG.155646 - Neutral busbar 5405855
-
NLS-CU 3/10 SN 90MM LANG - Neutral busbar 5405836
-
NLS-CU 3/10 245MM LG - Neutral busbar 5405831
-
NLS 3/10 AV 134/134 - Neutral busbar 3062870
-
NLS-CU 3/10 SN 200MM 3X4,2 - DIN rail 1554365
-
NLS-CU 3/10 SN 150MM 2X3,5 - Neutral busbar 1044718
-
NLS-CU 3/10 220MM 4X4,5 1XM4 - Neutral busbar 1013677
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
NLS-CU 3/10 SN 2000MM - Neutral busbar 0402006
-
AB/NS - Support bracket 1201141
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
AP-NLS N - Cover profile 1013634
Your advantages
With screw disconnect slide
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates