cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
| C | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, connection method: Screw connection, Rated cross section: 150 mm2, cross section: 35 mm2 - 150 mm2, mounting type: NS 35/15, NS 32, color: black/yellow
| General | |
| Note | For a reliable contact of multi stranded conductors it is recommended to untwist multi stranded conductors. |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 9.55 W |
| Number of connections per level | 2 |
| Nominal cross section | 150 mm² |
| Connection method | Screw connection |
| Screw thread | M10 |
| Note | Screws with hexagonal socket |
| Tightening torque | 25 ... 30 Nm |
| Stripping length | 40 mm |
| Internal cylindrical gage | B14 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 35 mm² ... 150 mm² |
| Cross section AWG | 1/0 ... 250 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible | 50 mm² ... 150 mm² |
| Conductor cross-section, flexible [AWG] | 1/0 ... 250 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 50 mm² ... 150 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 50 mm² ... 150 mm² |
| Cross-section with insertion bridge, rigid | 150 mm² |
| Cross-section with insertion bridge, flexible | 120 mm² |
| 2 conductors with same cross section, solid | 25 mm² ... 50 mm² |
| 2 conductors with same cross section, flexible | 35 mm² ... 50 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 25 mm² ... 50 mm² |
| Nominal current | 309 A |
| Maximum load current | 309 A (with 150 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| Note | Note: Product releases, connection cross sections and notes on connecting aluminum cables can be found in the download area. |
| Nominal cross section | 150 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 110 °C |
| Ex-certified accessories | 1201947 VDE-ISS 8 |
| 1201659 E/AL-NS 32 | |
| 1201662 E/AL-NS 35 | |
| List of bridges | Insertion bridge / EB 2-31/UKH / 0201388 |
| Insertion bridge / EB 3-31/UKH / 0201391 | |
| Bridge data | 195.5 A (150 mm²) |
| Ex temperature increase | 40 K (281.5 A / 150 mm²) |
| at bridging with insertion bridge | 880 V |
| Rated insulation voltage | 1000 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 1100 V |
| Rated current | 256 A |
| Maximum load current | 256 A |
| Contact resistance | 0.06 mΩ |
| Ex connection data General | |
| Torque range | 25 Nm ... 30 Nm |
| Nominal cross section | 150 mm² |
| Rated cross section AWG | 300 kcmil |
| Connection capacity rigid | 35 mm² ... 150 mm² |
| Connection capacity AWG | 2 ... 300 kcmil |
| Connection capacity flexible | 50 mm² ... 150 mm² |
| Connection capacity AWG | 1/0 ... 300 kcmil |
| 2 conductors with same cross section, solid | 25 mm² ... 50 mm² |
| 2 conductors with the same cross-section AWG rigid | 4 ... 1/0 |
| 2 conductors with same cross section, stranded | 35 mm² ... 50 mm² |
| 2 conductors with the same cross-section AWG flexible | 2 ... 1/0 |
| Width | 31 mm |
| Height | 100 mm |
| Depth | 107.3 mm |
| Depth on NS 32 | 116 mm |
| Depth on NS 35/15 | 118.5 mm |
| Color | multicolored (RAL -) |
| black (RAL 9005) | |
| yellow (RAL 1018) | |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 150 mm² | 18 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 35 mm² / 6.8 kg |
| 50 mm² / 9.5 kg | |
| 150 mm² / 15 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/15 |
| NS 32 |
| Item number | 3247055 |
| Packing unit | 3 pc |
| Minimum order quantity | 3 pc |
| Sales key | BE1 |
| Product key | BE1311 |
| GTIN | 4046356707213 |
| Weight per piece (including packing) | 378.6 g |
| Weight per piece (excluding packing) | 349.53 g |
| Customs tariff number | 85369010 |
| Country of origin | IN |
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
| ETIM 9.0 | EC000897 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
| C | ||||
| 600 V | 285 A | 2 - 300 | ||
| Multi-conductor connection | 600 V | 285 A | 4 - 1/0 | |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |