UL Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| F | ||||
| 1000 V | 290 A | 3/0 - 350 | ||
| E | ||||
| 1000 V | 290 A | 3/0 - 350 | ||
High-current terminal block, nom. voltage: 1000 V, nominal current: 309 A, number of connections: 2, number of positions: 1, connection method: PowerTurn connection, 1 level, cross section: 95 mm2 - 185 mm2, mounting type: NS 35/15, color: blue
| Product type | High current terminal block |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 9.55 W |
| Number of connections per level | 2 |
| Nominal cross section | 150 mm² |
| 1 level | |
| Connection method | PowerTurn connection |
| Stripping length | 40 mm |
| Internal cylindrical gage | B14 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 95 mm² ... 185 mm² |
| Cross section AWG | 250 kcmil ... 350 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible | 95 mm² ... 185 mm² |
| Conductor cross-section, flexible [AWG] | 250 kcmil ... 350 kcmil (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
| Cross-section with insertion bridge, rigid | 95 mm² ... 150 mm² |
| Cross-section with insertion bridge, flexible | 95 mm² ... 150 mm² |
| Cross-section with insertion bridge, flexible, with ferrule without plastic sleeve | 95 mm² (120 mm²) |
| Cross-section with insertion bridge, flexible, with ferrule with plastic sleeve | 95 mm² ... 120 mm² |
| Nominal current | 309 A |
| Maximum load current | 309 A (with 150 mm² conductor cross-section) |
| Nominal voltage | 1000 V |
| 1 level Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 95 mm² ... 185 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 95 mm² ... 150 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 95 mm² ... 150 mm² |
| Width | 31 mm |
| Height | 116.4 mm |
| Depth on NS 35/15 | 116.5 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 12.3 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 150 mm² | 18 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | No |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35/15 |
| Test force setpoint | 15 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Conductor cross-section/weight | 95 mm²/14 kg |
| 150 mm² / 15 kg | |
| 185 mm² /16.8 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 10 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Spectrum | Long life test category 1, class B, body mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 0.964 (m/s²)²/Hz |
| Acceleration | 0.58g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
| Pulse shape | Half-sine |
| Acceleration | 5g |
| Shock duration | 30 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/15 |
| Item number | 1054723 |
| Packing unit | 3 pc |
| Minimum order quantity | 3 pc |
| Sales key | BE2 |
| Product key | BE2211 |
| GTIN | 4055626691305 |
| Weight per piece (including packing) | 366 g |
| Weight per piece (excluding packing) | 346.633 g |
| Customs tariff number | 85369010 |
| Country of origin | TR |
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
| ETIM 10.0 | EC000897 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.485 kg CO2e |