CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 300 V | 15 A | 28 - 14 | ||
Initiator/actuator terminal block, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, 2nd, 3rd and 4th level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue
| Number of connections | 7 |
| Number of rows | 4 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 2 |
| Nominal cross section | 2.5 mm² |
| 2nd, 3rd and 4th level | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Cross-section with insertion bridge, rigid | 4 mm² |
| Cross-section with insertion bridge, flexible | 2.5 mm² |
| Nominal current | 24 A |
| Maximum load current | 26 A (with a 2.5 mm² conductor cross-section) |
| Nominal voltage | 400 V (when using EB insertion bridges, the nominal voltage is reduced to 250 V.) |
| Nominal cross section | 2.5 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 G Ex eb IIC Gb |
| Operating temperature range | -50 °C ... 105 °C |
| Ex-certified accessories | 1205053 SZS 0,6X3,5 |
| 1201442 E/UK | |
| List of bridges | Insertion bridge / EB 2- DIK GY / 2715898 |
| Insertion bridge / EB 2- DIK RD / 2716693 | |
| Insertion bridge / EB 2- DIK BU / 2716648 | |
| Insertion bridge / EB 3- DIK GY / 2715908 | |
| Insertion bridge / EB 3- DIK RD / 2716745 | |
| Insertion bridge / EB 3- DIK BU / 2716651 | |
| Insertion bridge / EB 10- DIK GY / 2715937 | |
| Insertion bridge / EB 10- DIK RD / 2716774 | |
| Insertion bridge / EB 10- DIK BU / 2716680 | |
| Bridge data | 16 A / 2.5 mm² ΔT 45 K |
| Ex temperature increase | 37 K (20 A / 2.5 mm²) |
| at bridging with insertion bridge | 176 V |
| Rated insulation voltage | 160 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 176 V |
| Rated current | 20 A (ΔT 45 K) |
| Maximum load current | 25 A (ΔT 45 K) |
| Ex connection data General | |
| Torque range | 0.5 Nm ... 0.6 Nm |
| Nominal cross section | 2.5 mm² |
| Rated cross section AWG | 14 |
| Connection capacity rigid | 0.2 mm² ... 4 mm² |
| Connection capacity AWG | 24 ... 12 |
| Connection capacity flexible | 0.2 mm² ... 2.5 mm² |
| Connection capacity AWG | 24 ... 14 |
| 2 conductors with same cross section, solid | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG rigid | 24 ... 17 |
| 2 conductors with same cross section, stranded | 0.2 mm² ... 1 mm² |
| 2 conductors with the same cross-section AWG flexible | 24 ... 17 |
| output | (Permanent) |
| Ex level Level 1 | |
| Contact resistance | 0.8 mΩ |
| output | (Permanent) |
| Ex level Level 2 | |
| Contact resistance | 0.6 mΩ |
| output | (Permanent) |
| Ex level Level 3 | |
| Contact resistance | 0.5 mΩ |
| Width | 6.2 mm |
| Height | 82.5 mm |
| Depth on NS 35/7,5 | 70 mm |
| Depth on NS 35/15 | 77.5 mm |
| Color | blue (RAL 5015) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1/IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 2718316 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1 |
| Product key | BE1218 |
| GTIN | 4017918233617 |
| Weight per piece (including packing) | 27.63 g |
| Weight per piece (excluding packing) | 27.63 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27250112 |
| ETIM 9.0 | EC000900 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |