The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

UISLKG 16 - Installation protective conductor terminal block
0443052

Installation protective conductor terminal block, number of connections: 2, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting method: PE foot with mounting screw, M4, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products



Your advantages

USLKG 1,5 N to USLKG 16 N standard ground terminal blocks can be used in conjunction with the neutral busbar