The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

UK 5-HESI YE/YE - Fuse modular terminal block
3072190

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20 / 5 x 25 / 5 x 30, nom. voltage: 800 V, nominal current: 6.3 A, connection method: Screw connection, Rated cross section: 4 mm2, cross section:  0.2 mm2- 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: yellow

Product details









Compatible products