UK 10,3-HESILED N 690
-
Fuse holder
3048399
Fuse holder, fuse type: Ceramic, fuse type: 10.3 x 38 mm, nom. voltage: 690 V AC, nominal current: 30 A, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 1 mm2- 16 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product details
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Fuse type | Ceramic |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 3 W |
| Fuse | 10.3 x 38 mm |
| LED voltage range | 110 V AC ... 690 V AC (The voltage is determined by the fuse or selected LED display) |
| LED voltage range | 110 V AC ... 690 V AC (The voltage is determined by the fuse or selected LED display) |
| Number of connections per level | 2 |
| Nominal cross section | 16 mm² |
| Connection method | Screw connection |
| Screw thread | M5 |
| Tightening torque | 2 Nm |
| Stripping length | 15 mm |
| Internal cylindrical gage | B6 |
| A7 | |
| Connection in acc. with standard | IEC 60947-1 / -3 |
| Conductor cross-section rigid | 1 mm² ... 16 mm² |
| Cross section AWG | 18 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 1 mm² ... 16 mm² |
| Conductor cross-section, flexible [AWG] | 18 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
| 2 conductors with same cross section, solid | 1 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible | 1 mm² ... 6 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² |
| Nominal current | 30 A (The voltage is determined by the fuse or selected LED display) |
| Maximum load current | 30 A (the current and voltage are determined by the fuse) |
| Nominal voltage | 690 V AC (The voltage is determined by the fuse or selected LED display) |
| Nominal cross section | 16 mm² |
| Width | 18 mm |
| Height | 86.7 mm |
| Depth on NS 35/7,5 | 65.5 mm |
| Depth on NS 35/15 | 73 mm |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | IIIb |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-1 / -3 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3048399 |
| Packing unit | 12 pc |
| Minimum order quantity | 12 pc |
| Sales key | BE1 |
| Product key | BE1234 |
| GTIN | 4017918976309 |
| Weight per piece (including packing) | 46.91 g |
| Weight per piece (excluding packing) | 46.91 g |
| Customs tariff number | 85369095 |
| Country of origin | TN |
ECLASS
| ECLASS-13.0 | 27250113 |
| ECLASS-15.0 | 27250113 |
ETIM
| ETIM 9.0 | EC000899 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
EB 2-18 - Insertion bridge 3009300
-
EB 3-18 - Insertion bridge 3009305
-
US-EMLP (11X9) - Plastic label 0828789
-
EMLP (13X9)R - Label 0819453
-
BMKL 12X12 WH - Label sheet, DIN A4 5032361
-
MPL-UK 10,3-HESI - Connection pin 1719774
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
Your advantages
Quick identification of faulty fuses regardless of the current direction, thanks to LED status indicator
For 10 x 38 fuse-links in accordance with IEC 60269-2
Fuse holder for fuses up to 690 V AC
Easy to bridge
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates