UK 10,3-HESI 1000V
   - 
  Fuse holder
    
      3211236
      
      
    
  
      Product details
| Product type | Fuse terminal block | 
| Number of positions | 1 | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Fuse type | Ceramic | 
| Rated surge voltage | 6 kV | 
| Maximum power dissipation for nominal condition | 4 W | 
| Fuse | gPV 10.3 x 38 mm in accordance with 60269-6 | 
| Number of connections per level | 2 | 
| Nominal cross section | 16 mm² | 
| Connection method | Screw connection | 
| Screw thread | M5 | 
| Tightening torque | 2 Nm | 
| Stripping length | 15 mm | 
| Internal cylindrical gage | B6 | 
| A7 | |
| Connection in acc. with standard | IEC 60947-1 / -3 | 
| Conductor cross-section rigid | 1 mm² ... 16 mm² | 
| Cross section AWG | 18 ... 6 (converted acc. to IEC) | 
| Conductor cross-section flexible | 1 mm² ... 16 mm² | 
| Conductor cross-section, flexible [AWG] | 18 ... 6 (converted acc. to IEC) | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 1.5 mm² ... 10 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² | 
| 2 conductors with same cross section, solid | 1 mm² ... 6 mm² | 
| 2 conductors with same cross section, flexible | 1 mm² ... 6 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 1.5 mm² ... 4 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 1.5 mm² ... 4 mm² | 
| Nominal current | 30 A (the current and voltage are determined by the fuse) | 
| Maximum load current | 30 A (the current and voltage are determined by the fuse) | 
| Nominal voltage | 1000 V DC (the current and voltage are determined by the fuse) | 
| Nominal cross section | 16 mm² | 
| Width | 18 mm | 
| Height | 81 mm | 
| Depth on NS 35/7,5 | 65.5 mm | 
| Depth on NS 35/15 | 73 mm | 
| Color | black (RAL 9005) | 
| Flammability rating according to UL 94 | V2 | 
| Insulating material group | IIIb | 
| Insulating material | PA | 
| Mechanical data | |
| Open side panel | No | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-1 / -3 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3211236 | 
| Packing unit | 12 pc | 
| Minimum order quantity | 12 pc | 
| Sales key | BE1 | 
| Product key | BE1234 | 
| GTIN | 4046356482394 | 
| Weight per piece (including packing) | 46.39 g | 
| Weight per piece (excluding packing) | 46.39 g | 
| Customs tariff number | 85369095 | 
| Country of origin | TN | 
ECLASS
| ECLASS-13.0 | 27250113 | 
| ECLASS-15.0 | 27250113 | 
ETIM
| ETIM 9.0 | EC000899 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
EB 3-18 - Insertion bridge 3009305
 - 
    
      
US-EMLP (11X9) - Plastic label 0828789
 - 
    
      
EMLP (13X9)R - Label 0819453
 - 
    
      
BMKL 12X12 WH - Label sheet, DIN A4 5032361
 - 
    
      
MPL-UK 10,3-HESI - Connection pin 1719774
 - 
    
      
FUSE 10,3X38 2A PV - Fuse 3061295
 - 
    
      
FUSE 10,3X38 4A PV - Fuse 3061305
 - 
    
      
FUSE 10,3X38 6A PV - Fuse 3061318
 - 
    
      
FUSE 10,3X38 8A PV - Fuse 3061321
 - 
    
      
FUSE 10,3X38 10A PV - Fuse 3061334
 - 
    
      
FUSE 10,3X38 12A PV - Fuse 3061347
 - 
    
      
FUSE 10,3X38 15A PV - Fuse 3061348
 - 
    
      
FUSE 10,3X38 16A PV - Fuse 3061350
 - 
    
      
FUSE 10,3X38 20A PV - Fuse 3061363
 - 
    
      
FUSE 10,3X38 25A PV - Fuse 3061364
 - 
    
      
FUSE 10,3X38 15A PV A - Fuse 3062784
 - 
    
      
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
 - 
    
      
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
 - 
    
      
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
 - 
    
      
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
 - 
    
      
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
 - 
    
      
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
 - 
    
      
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
 - 
    
      
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
 - 
    
      
NS 35/ 7,5 CAP - End cap 1206560
 - 
    
      
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
 - 
    
      
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
 - 
    
      
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
 - 
    
      
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
 - 
    
      
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
 - 
    
      
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
 - 
    
      
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
 - 
    
      
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
 - 
    
      
NS 35/15 CAP - End cap 1206573
 - 
    
      
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
 - 
    
      
SF-SL 0,6X3,5-100 S-VDE - Screwdriver 1212587
 - 
    
      
CLIPFIX 35 - End bracket 3022218
 - 
    
      
CLIPFIX 35-5 - End bracket 3022276
 - 
    
      
E/NS 35 N - End bracket 0800886
 
Your advantages
Fuse holder for fusing PV strings 1000 V DC
        For 10 x 38 gPV fuse-links in accordance with IEC 60269-6
        Fuse holder for fusing 400 V – 1000 V DC PV strings
        Easy to bridge
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates