CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 6.3 A | 24 - 10 | ||
Use group C | ||||
300 V | 6.3 A | 24 - 10 |
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Push-in connection, 1 level, Rated cross section: 1 mm2, cross section: 0.2 mm2- 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
General | The current is determined by the fuse used, the voltage by the selected LED. If the fuse is faulty, the downstream circuit will not be disconnected. |
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 4 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Fuse | G / 5 x 20 |
LED voltage range | 30 V AC/DC ... 60 V AC/DC |
LED current range | 0.4 mA ... 0.86 mA |
Maximum power dissipation | max. 1.6 W (with single arrangement of the fuse terminal block in the event of overload) |
max. 1.6 W (With interconnected arrangement of several fuse terminal blocks in the event of overload) | |
max. 4 W (with single arrangement of the fuse terminal block in the event of a short-circuit) | |
max. 2.5 W (With interconnected arrangement of several fuse terminal blocks in the event of a short-circuit) |
LED voltage range | 30 V AC/DC ... 60 V AC/DC |
Number of connections per level | 2 |
Nominal cross section | 4 mm² |
1 level | |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A4 |
Connection in acc. with standard | IEC 60947-7-3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Cross section AWG | 24 ... 10 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 6.3 A |
Maximum load current | 6.3 A (the current is determined by the fuse used) |
Nominal voltage | 60 V |
Nominal cross section | 1 mm² |
1 level Connection cross sections directly pluggable | |
Conductor cross section rigid | 0.5 mm² ... 6 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
Width | 8.2 mm |
End cover width | 2.2 mm |
Height | 67.8 mm |
Depth | 35.3 mm |
Depth on NS 35/7,5 | 42.8 mm |
Depth on NS 35/15 | 50.3 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-3 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3270205 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | BE2 |
Product key | BE2234 |
GTIN | 4055626045481 |
Weight per piece (including packing) | 12.516 g |
Weight per piece (excluding packing) | 10.6 g |
Customs tariff number | 85369095 |
Country of origin | CN |
ECLASS-13.0 | 27250113 |
ETIM 9.0 | EC000899 |
UNSPSC 21.0 | 39121400 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 6.3 A | 24 - 10 | ||
Use group C | ||||
300 V | 6.3 A | 24 - 10 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |