ZFKK 1,5-ICV-5,08
-
Feed-through terminal block
1873029
Feed-through terminal block, nom. voltage: 250 V, nominal current: 12 A, 1st and 2nd level connection right, connection method: Special and hybrid connection, cross section: 0.2 mm2 - 2.5 mm2, mounting: NS 35/15, NS 35/7,5, color: gray
Product details
| Number of positions | 1 |
| Pitch | 5.08 mm |
| Number of connections | 4 |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 6 kV |
| Number of connections per level | 2 |
| Nominal cross section | 1.5 mm² |
| 1st and 2nd level connection right | |
| Connection method | Special and hybrid connection |
| Stripping length | 10 mm |
| Internal cylindrical gage | A1 |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Nominal current | 12 A |
| Nominal voltage | 250 V |
| Dimensional drawing |
|
| Width | 5.1 mm |
| Pitch | 5.08 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Contact surface | Tin Sn |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Mechanical data | |
| Open side panel | Yes |
| Connection in acc. with standard | IEC / EN |
| Mounting type | NS 35/15 |
| NS 35/7,5 |
| Item number | 1873029 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE2 |
| Product key | BE2141 |
| GTIN | 4017918142414 |
| Weight per piece (including packing) | 9.93 g |
| Weight per piece (excluding packing) | 9.93 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 3-5 - Plug-in bridge 3025079
-
FBST 2-5 - Plug-in bridge 3025066
-
FBRI 20-5 N - Fixed bridge 3000515
-
FBRI 16-5 N - Fixed bridge 3000476
-
FBRI 12-5 N - Fixed bridge 3000434
-
FBRI 2-5 N - Fixed bridge 3000227
-
FBRI 3-5 N - Fixed bridge 3000201
-
FBRI 10-5 N - Fixed bridge 2770642
-
FBRI 40-5 N - Fixed bridge 3006823
-
D-ZFKK 1,5-ICV-5,08 - End cover 1876958
-
SK 3,8 REEL P5,08 WH CUS - Marker card 0825125
-
CP-MSTB - Coding profile 1734634
-
STP 5-2/S - Marker carriers 0800970
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
IC 2,5/ 7-ST-5,08 - PCB connector 1786226
-
IC 2,5/14-ST-5,08 - PCB connector 1786297
-
ICC 2,5/10-STZ-5,08 - PCB connector 1823927
-
ICC 2,5/11-STZ-5,08 - PCB connector 1823930
-
ICC 2,5/14-STZ-5,08 - PCB connector 1823969
-
ICC 2,5/15-STZ-5,08 - PCB connector 1823972
-
ICC 2,5/19-STZ-5,08 - PCB connector 1824010
-
ICC 2,5/20-STZ-5,08 - PCB connector 1824023
-
ICC 2,5/21-STZ-5,08 - PCB connector 1824036
-
ICC 2,5/23-STZ-5,08 - PCB connector 1824052
-
ICC 2,5/ 7-STZ-5,08 - PCB connector 1823891
-
ICC 2,5/ 5-STZ-5,08 - PCB connector 1823875
-
ICC 2,5/22-STZ-5,08 - PCB connector 1824049
-
ICC 2,5/13-STZ-5,08 - PCB connector 1823956
-
ICC 2,5/16-STZ-5,08 - PCB connector 1823985
-
ICC 2,5/ 6-STZ-5,08 - PCB connector 1823888
-
ICC 2,5/12-STZ-5,08 - PCB connector 1823943
-
ICC 2,5/24-STZ-5,08 - PCB connector 1824065
-
ICC 2,5/18-STZ-5,08 - PCB connector 1824007
-
ICC 2,5/17-STZ-5,08 - PCB connector 1823998
-
ICC 2,5/ 2-STZ-5,08 - PCB connector 1823846
-
FKIC 2,5/ 2-ST-5,08 - PCB connector 1873359
-
FKIC 2,5/ 4-ST-5,08 - PCB connector 1873375
-
FKIC 2,5/ 5-ST-5,08 - PCB connector 1873388
-
FKIC 2,5/ 7-ST-5,08 - PCB connector 1873401
-
FKIC 2,5/10-ST-5,08 - PCB connector 1873430
-
FKIC 2,5/11-ST-5,08 - PCB connector 1873443
-
FKIC 2,5/12-ST-5,08 - PCB connector 1873456
-
FKIC 2,5/13-ST-5,08 - PCB connector 1873469
-
FKIC 2,5/14-ST-5,08 - PCB connector 1873472
-
FKIC 2,5/15-ST-5,08 - PCB connector 1873485
-
FKIC 2,5/ 3-ST-5,08 - PCB connector 1873362
-
FKIC 2,5/ 8-ST-5,08 - PCB connector 1873414
-
FKIC 2,5/16-ST-5,08 - PCB connector 1873498
-
FKIC 2,5/ 6-ST-5,08 - PCB connector 1873391
-
FKIC 2,5/ 9-ST-5,08 - PCB connector 1873427
-
MSTBV 2,5/ 2-G-5,08 - PCB header 1758018
-
MSTBV 2,5/ 4-G-5,08 - PCB header 1758034
-
MSTBV 2,5/ 5-G-5,08 - PCB header 1758047
-
MSTBV 2,5/ 6-G-5,08 - PCB header 1758050
-
MSTBV 2,5/ 7-G-5,08 - PCB header 1758063
-
MSTBV 2,5/ 8-G-5,08 - PCB header 1758076
-
MSTBV 2,5/ 9-G-5,08 - PCB header 1758089
-
MSTBV 2,5/11-G-5,08 - PCB header 1758102
-
MSTBV 2,5/13-G-5,08 - PCB header 1758128
-
MSTBV 2,5/16-G-5,08 - PCB header 1758157
-
MSTBV 2,5/17-G-5,08 - PCB header 1758160
-
MSTBV 2,5/18-G-5,08 - PCB header 1758173
-
MSTBV 2,5/22-G-5,08 - PCB header 1758212
-
MSTBV 2,5/23-G-5,08 - PCB header 1758225
-
MSTBV 2,5/19-G-5,08 - PCB header 1758186
-
MSTBV 2,5/10-G-5,08 - PCB header 1758092
-
MSTBV 2,5/14-G-5,08 - PCB header 1758131
-
MSTBV 2,5/15-G-5,08 - PCB header 1758144
-
MSTBV 2,5/20-G-5,08 - PCB header 1758199
-
MSTBV 2,5/24-G-5,08 - PCB header 1758238
-
MSTBV 2,5/ 3-G-5,08 - PCB header 1758021
-
MSTBV 2,5/12-G-5,08 - PCB header 1758115
-
MSTBV 2,5/21-G-5,08 - PCB header 1758209
-
MSTBVA 2,5/ 2-G-5,08 - PCB header 1755736
-
MSTBVA 2,5/ 3-G-5,08 - PCB header 1755749
-
MSTBVA 2,5/ 4-G-5,08 - PCB header 1755752
-
MSTBVA 2,5/ 7-G-5,08 - PCB header 1755781
-
MSTBVA 2,5/ 8-G-5,08 - PCB header 1755794
-
MSTBVA 2,5/ 9-G-5,08 - PCB header 1755804
-
MSTBVA 2,5/12-G-5,08 - PCB header 1755833
-
MSTBVA 2,5/14-G-5,08 - PCB header 1755859
-
MSTBVA 2,5/15-G-5,08 - PCB header 1755862
-
MSTBVA 2,5/16-G-5,08 - PCB header 1755875
-
MSTBVA 2,5/18-G-5,08 - PCB header 1755891
-
MSTBVA 2,5/21-G-5,08 - PCB header 1755927
-
MSTBVA 2,5/23-G-5,08 - PCB header 1755943
-
MSTBVA 2,5/24-G-5,08 - PCB header 1755956
-
MSTBVA 2,5/ 5-G-5,08 - PCB header 1755765
-
MSTBVA 2,5/20-G-5,08 - PCB header 1755914
-
MSTBVA 2,5/11-G-5,08 - PCB header 1755820
-
MSTBVA 2,5/17-G-5,08 - PCB header 1755888
-
MSTBVA 2,5/22-G-5,08 - PCB header 1755930
-
MSTBVA 2,5/10-G-5,08 - PCB header 1755817
-
MSTBVA 2,5/ 6-G-5,08 - PCB header 1755778
-
MSTBVA 2,5/19-G-5,08 - PCB header 1755901
-
MSTBVA 2,5/13-G-5,08 - PCB header 1755846
-
MSTBO 2,5/ 4-GR-5,08 - PCB header 1847123
-
MSTBO 2,5/ 5-GR-5,08 - PCB header 1847136
-
MSTBO 2,5/ 7-GR-5,08 - PCB header 1847152
-
MSTBO 2,5/ 8-GR-5,08 - PCB header 1847165
-
MSTBO 2,5/ 3-GL-5,08 - PCB header 1850440
-
MSTBO 2,5/ 5-GL-5,08 - PCB header 1850466
-
MSTBO 2,5/ 6-GL-5,08 - PCB header 1850479
-
MSTBO 2,5/ 7-GL-5,08 - PCB header 1850482
-
MSTBO 2,5/ 8-GL-5,08 - PCB header 1850495
-
MSTBO 2,5/ 6-GR-5,08 - PCB header 1847149
-
MSTBO 2,5/ 4-GL-5,08 - PCB header 1850453
-
MSTBO 2,5/ 3-GR-5,08 - PCB header 1847110
-
IC 2,5/ 5-STF-5,08 - PCB connector 1825349
-
IC 2,5/ 6-STF-5,08 - PCB connector 1825352
-
IC 2,5/ 8-STF-5,08 - PCB connector 1825378
-
IC 2,5/11-STF-5,08 - PCB connector 1825404
-
IC 2,5/12-STF-5,08 - PCB connector 1825417
-
IC 2,5/13-STF-5,08 - PCB connector 1825420
-
IC 2,5/14-STF-5,08 - PCB connector 1825433
-
IC 2,5/19-STF-5,08 - PCB connector 1825488
-
IC 2,5/20-STF-5,08 - PCB connector 1825491
-
IC 2,5/ 4-STF-5,08 - PCB connector 1825336
-
IC 2,5/15-STF-5,08 - PCB connector 1825446
-
IC 2,5/ 7-STF-5,08 - PCB connector 1825365
-
IC 2,5/10-STF-5,08 - PCB connector 1825394
-
IC 2,5/18-STF-5,08 - PCB connector 1825475
-
IC 2,5/17-STF-5,08 - PCB connector 1825462
-
IC 2,5/ 2-STF-5,08 - PCB connector 1825310
-
IC 2,5/ 3-STF-5,08 - PCB connector 1825323
-
IC 2,5/ 9-STF-5,08 - PCB connector 1825381
-
IC 2,5/16-STF-5,08 - PCB connector 1825459
-
ICC 2,5/ 4-STZF-5,08 - PCB connector 1823406
-
ICC 2,5/ 6-STZF-5,08 - PCB connector 1823422
-
ICC 2,5/ 7-STZF-5,08 - PCB connector 1823435
-
ICC 2,5/10-STZF-5,08 - PCB connector 1823464
-
ICC 2,5/12-STZF-5,08 - PCB connector 1823480
-
ICC 2,5/13-STZF-5,08 - PCB connector 1823493
-
ICC 2,5/15-STZF-5,08 - PCB connector 1823516
-
ICC 2,5/16-STZF-5,08 - PCB connector 1823529
-
ICC 2,5/17-STZF-5,08 - PCB connector 1823532
-
ICC 2,5/21-STZF-5,08 - PCB connector 1823574
-
ICC 2,5/22-STZF-5,08 - PCB connector 1823587
-
ICC 2,5/23-STZF-5,08 - PCB connector 1823590
-
ICC 2,5/ 8-STZF-5,08 - PCB connector 1823448
-
ICC 2,5/14-STZF-5,08 - PCB connector 1823503
-
ICC 2,5/19-STZF-5,08 - PCB connector 1823558
-
ICC 2,5/ 3-STZF-5,08 - PCB connector 1823396
-
ICC 2,5/18-STZF-5,08 - PCB connector 1823545
-
ICC 2,5/24-STZF-5,08 - PCB connector 1823600
-
ICC 2,5/ 2-STZF-5,08 - PCB connector 1823383
-
ICC 2,5/ 5-STZF-5,08 - PCB connector 1823419
-
ICC 2,5/ 9-STZF-5,08 - PCB connector 1823451
-
ICC 2,5/20-STZF-5,08 - PCB connector 1823561
-
ICC 2,5/11-STZF-5,08 - PCB connector 1823477
-
FKIC 2,5/ 3-STF-5,08 - PCB connector 1873511
-
FKIC 2,5/ 5-STF-5,08 - PCB connector 1873537
-
FKIC 2,5/ 6-STF-5,08 - PCB connector 1873540
-
FKIC 2,5/ 7-STF-5,08 - PCB connector 1873553
-
FKIC 2,5/10-STF-5,08 - PCB connector 1873582
-
FKIC 2,5/11-STF-5,08 - PCB connector 1873595
-
FKIC 2,5/12-STF-5,08 - PCB connector 1873605
-
FKIC 2,5/15-STF-5,08 - PCB connector 1873634
-
FKIC 2,5/16-STF-5,08 - PCB connector 1873647
-
FKIC 2,5/ 8-STF-5,08 - PCB connector 1873566
-
FKIC 2,5/13-STF-5,08 - PCB connector 1873618
-
FKIC 2,5/ 4-STF-5,08 - PCB connector 1873524
-
FKIC 2,5/ 9-STF-5,08 - PCB connector 1873579
-
FKIC 2,5/ 2-STF-5,08 - PCB connector 1873508
-
FKIC 2,5/14-STF-5,08 - PCB connector 1873621
-
MSTBV 2,5/ 4-GF-5,08 - PCB header 1777099
-
MSTBV 2,5/ 5-GF-5,08 - PCB header 1777109
-
MSTBV 2,5/ 7-GF-5,08 - PCB header 1777125
-
MSTBV 2,5/ 8-GF-5,08 - PCB header 1777138
-
MSTBV 2,5/ 9-GF-5,08 - PCB header 1777141
-
MSTBV 2,5/10-GF-5,08 - PCB header 1777154
-
MSTBV 2,5/13-GF-5,08 - PCB header 1777183
-
MSTBV 2,5/14-GF-5,08 - PCB header 1777196
-
MSTBV 2,5/15-GF-5,08 - PCB header 1777206
-
MSTBV 2,5/17-GF-5,08 - PCB header 1777222
-
MSTBV 2,5/18-GF-5,08 - PCB header 1777235
-
MSTBV 2,5/ 3-GF-5,08 - PCB header 1777086
-
MSTBV 2,5/12-GF-5,08 - PCB header 1777170
-
MSTBV 2,5/16-GF-5,08 - PCB header 1777219
-
MSTBV 2,5/20-GF-5,08 - PCB header 1777251
-
MSTBV 2,5/ 6-GF-5,08 - PCB header 1777112
-
MSTBV 2,5/11-GF-5,08 - PCB header 1777167
-
MSTBV 2,5/ 2-GF-5,08 - PCB header 1777073
-
MSTBV 2,5/19-GF-5,08 - PCB header 1777248
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates