UK 3-MVSTB-5,08-LA 24RD
-
Feed-through terminal block
3002102
Feed-through terminal block, nom. voltage: 250 V, nominal current: 12 A, number of connections: 2, number of positions: 1, connection method: Screw/plug-in connection, 1st level connection left, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 32, NS 35/15, NS 35/7,5, color: gray
Product details
| General | Current and voltage are determined by the plug used. |
| Product type | Feed-through terminal block |
| Product family | UK 3-MVSTB |
| Number of positions | 1 |
| Pitch | 5.08 mm |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0 W |
| 1st level connection left | |
| Connection method | Screw/plug-in connection |
| Screw thread | M3 |
| Tightening torque | 0.5 ... 0.6 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal current | 12 A |
| Maximum load current | 12 A (with 4 mm² conductor cross-section) |
| Nominal voltage | 250 V (is determined by the LED) |
| Dimensional drawing |
|
| Width | 5.08 mm |
| End cover width | 2.5 mm |
| Pitch | 5.08 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Contact surface | Tin Sn |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 32 |
| NS 35/15 | |
| NS 35/7,5 |
| Item number | 3002102 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE1 |
| Product key | BE1241 |
| GTIN | 4017918090111 |
| Weight per piece (including packing) | 7.82 g |
| Weight per piece (excluding packing) | 7.82 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EBL 3- 5 - Insertion bridge 2303158
-
EBL 2- 5 - Insertion bridge 2303145
-
DP-UK 3-MVSTB - Spacer plate 3002445
-
D-UK 3-MVSTB - End cover 3002089
-
TS-KK 3 - Separating plate 2770215
-
SBS 5:UNBEDRUCKT - Marker card 1007219
-
SZS 0,6X3,5 - Screwdriver 1205053
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 5,08 CUS - Zack marker strip 0824963
-
ZB 5,08,LGS:FORTL.ZAHLEN - Zack marker strip 0809803
-
ZB 5,08,QR:FORTL.ZAHLEN - Zack marker strip 0809858
-
ZB 5,08,LGS:L1-N,PE - Zack marker strip 0809832
-
ZB 5,08,LGS:U-N - Zack marker strip 0809845
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
MVSTBW 2,5/17-ST-5,08 - PCB connector 1792906
-
MVSTBW 2,5/21-ST-5,08 - PCB connector 1792948
-
MVSTBW 2,5/ 2-ST-5,08 - PCB connector 1792757
-
MVSTBW 2,5/ 6-ST-5,08 - PCB connector 1792799
-
MVSTBW 2,5/12-ST-5,08 - PCB connector 1792854
-
MVSTBW 2,5/13-ST-5,08 - PCB connector 1792867
-
MVSTBW 2,5/18-ST-5,08 - PCB connector 1792919
-
MVSTBW 2,5/19-ST-5,08 - PCB connector 1792922
-
MVSTBW 2,5/23-ST-5,08 - PCB connector 1792964
-
FRONT-MSTB 2,5/ 2-ST-5,08 - PCB connector 1777280
-
FRONT-MSTB 2,5/ 6-ST-5,08 - PCB connector 1777329
-
FRONT-MSTB 2,5/ 7-ST-5,08 - PCB connector 1777332
-
FRONT-MSTB 2,5/10-ST-5,08 - PCB connector 1777361
-
FRONT-MSTB 2,5/13-ST-5,08 - PCB connector 1777390
-
FRONT-MSTB 2,5/14-ST-5,08 - PCB connector 1777400
-
FRONT-MSTB 2,5/22-ST-5,08 - PCB connector 1777484
-
FRONT-MSTB 2,5/24-ST-5,08 - PCB connector 1777507
-
FRONT-MSTB 2,5/11-ST-5,08 - PCB connector 1777374
-
FRONT-MSTB 2,5/17-ST-5,08 - PCB connector 1777439
-
FRONT-MSTB 2,5/19-ST-5,08 - PCB connector 1777455
-
FRONT-MSTB 2,5/21-ST-5,08 - PCB connector 1777471
-
FRONT-MSTB 2,5/15-ST-5,08 - PCB connector 1777413
-
FRONT-MSTB 2,5/ 5-ST-5,08 - PCB connector 1777316
-
FRONT-MSTB 2,5/ 9-ST-5,08 - PCB connector 1777358
-
FRONT-MSTB 2,5/12-ST-5,08 - PCB connector 1777387
-
FRONT-MSTB 2,5/18-ST-5,08 - PCB connector 1777442
-
FRONT-MSTB 2,5/ 8-STF-5,08 - PCB connector 1777798
-
FRONT-MSTB 2,5/ 5-STF-5,08 - PCB connector 1777837
-
FRONT-MSTB 2,5/ 6-STF-5,08 - PCB connector 1777840
-
FRONT-MSTB 2,5/11-STF-5,08 - PCB connector 1777882
-
FRONT-MSTB 2,5/12-STF-5,08 - PCB connector 1777895
-
FRONT-MSTB 2,5/13-STF-5,08 - PCB connector 1777905
-
FRONT-MSTB 2,5/20-STF-5,08 - PCB connector 1777976
-
FRONT-MSTB 2,5/ 3-STF-5,08 - PCB connector 1777811
-
FRONT-MSTB 2,5/18-STF-5,08 - PCB connector 1777950
-
FRONT-MSTB 2,5/ 7-STF-5,08 - PCB connector 1777853
-
FRONT-MSTB 2,5/17-STF-5,08 - PCB connector 1777947
-
FRONT-MSTB 2,5/14-STF-5,08 - PCB connector 1777918
-
FRONT-MSTB 2,5/ 4-STF-5,08 - PCB connector 1777824
-
FRONT-MSTB 2,5/10-STF-5,08 - PCB connector 1777879
-
FRONT-MSTB 2,5/ 2-STF-5,08 - PCB connector 1777808
-
FKC 2,5/ 4-ST-5,08 - PCB connector 1873074
-
FKC 2,5/ 5-ST-5,08 - PCB connector 1873087
-
FKC 2,5/ 8-ST-5,08 - PCB connector 1873113
-
FKC 2,5/10-ST-5,08 - PCB connector 1873139
-
FKC 2,5/12-ST-5,08 - PCB connector 1873155
-
FKC 2,5/13-ST-5,08 - PCB connector 1873168
-
FKC 2,5/ 3-ST-5,08 - PCB connector 1873061
-
FKC 2,5/ 9-ST-5,08 - PCB connector 1873126
-
FKC 2,5/14-ST-5,08 - PCB connector 1873171
-
FKC 2,5/ 6-ST-5,08 - PCB connector 1873090
-
FKC 2,5/15-ST-5,08 - PCB connector 1873184
-
FKC 2,5/ 2-ST-5,08 - PCB connector 1873058
-
FKCVR 2,5/ 2-ST-5,08 - PCB connector 1873951
-
FKCVR 2,5/ 5-ST-5,08 - PCB connector 1873980
-
FKCVR 2,5/ 6-ST-5,08 - PCB connector 1873993
-
FKCVR 2,5/ 8-ST-5,08 - PCB connector 1874015
-
FKCVR 2,5/ 9-ST-5,08 - PCB connector 1874028
-
FKCVR 2,5/10-ST-5,08 - PCB connector 1874031
-
FKCVR 2,5/ 7-ST-5,08 - PCB connector 1874002
-
FKCVR 2,5/16-ST-5,08 - PCB connector 1874099
-
QC 1/ 2-ST-5,08 - PCB connector 1883255
-
QC 1/ 6-ST-5,08 - PCB connector 1883297
-
QC 1/ 8-ST-5,08 - PCB connector 1883310
-
QC 1/12-ST-5,08 - PCB connector 1883705
-
QC 1/15-ST-5,08 - PCB connector 1883831
-
QC 1/13-ST-5,08 - PCB connector 1883815
-
QC 1/10-ST-5,08 - PCB connector 1883336
-
QC 1/14-ST-5,08 - PCB connector 1883828
-
QC 1/ 9-ST-5,08 - PCB connector 1883323
-
QC 1/ 7-ST-5,08 - PCB connector 1883307
-
QC 1/ 4-ST-5,08 - PCB connector 1883271
-
QC 1/ 3-ST-5,08 - PCB connector 1883268
-
MSTBC 2,5/ 6-ST-5,08 - PCB connector 1808858
-
MSTBC 2,5/ 8-ST-5,08 - PCB connector 1808874
-
MSTBC 2,5/13-ST-5,08 - PCB connector 1808926
-
MSTBC 2,5/14-ST-5,08 - PCB connector 1808939
-
MSTBC 2,5/19-ST-5,08 - PCB connector 1808984
-
MSTBC 2,5/20-ST-5,08 - PCB connector 1808997
-
MSTBC 2,5/12-ST-5,08 - PCB connector 1808913
-
MSTBC 2,5/ 3-ST-5,08 - PCB connector 1808829
-
MSTBC 2,5/22-ST-5,08 - PCB connector 1809019
-
MSTBC 2,5/ 7-ST-5,08 - PCB connector 1808861
-
MSTBC 2,5/ 9-ST-5,08 - PCB connector 1808887
-
MSTBC 2,5/10-ST-5,08 - PCB connector 1808890
-
MSTBC 2,5/ 2-ST-5,08 - PCB connector 1808816
-
MSTBC 2,5/ 4-ST-5,08 - PCB connector 1808832
-
MSTBC 2,5/11-ST-5,08 - PCB connector 1808900
-
MSTBC 2,5/17-ST-5,08 - PCB connector 1808968
-
MSTBC 2,5/24-ST-5,08 - PCB connector 1809035
-
MSTBC 2,5/21-ST-5,08 - PCB connector 1809006
-
MSTBC 2,5/ 5-STZ-5,08 - PCB connector 1809530
-
MSTBC 2,5/ 6-STZ-5,08 - PCB connector 1809543
-
MSTBC 2,5/ 9-STZ-5,08 - PCB connector 1809572
-
MSTBC 2,5/13-STZ-5,08 - PCB connector 1809611
-
MSTBC 2,5/19-STZ-5,08 - PCB connector 1809679
-
MSTBC 2,5/21-STZ-5,08 - PCB connector 1809695
-
MSTBC 2,5/22-STZ-5,08 - PCB connector 1809705
-
MSTBC 2,5/14-STZ-5,08 - PCB connector 1809624
-
MSTBC 2,5/20-STZ-5,08 - PCB connector 1809682
-
MSTBC 2,5/12-STZ-5,08 - PCB connector 1809608
-
MSTBC 2,5/10-STZ-5,08 - PCB connector 1809585
-
MSTBC 2,5/ 4-STZ-5,08 - PCB connector 1809527
-
MSTBC 2,5/23-STZ-5,08 - PCB connector 1809718
-
MSTBC 2,5/ 3-STZ-5,08 - PCB connector 1809514
-
MSTBC 2,5/ 8-STZ-5,08 - PCB connector 1809569
-
MSTBC 2,5/11-STZ-5,08 - PCB connector 1809598
-
MSTBC 2,5/18-STZ-5,08 - PCB connector 1809666
-
MSTB 2,5/ 3-STF-5,08 - PCB connector 1777992
-
MSTB 2,5/ 8-STF-5,08 - PCB connector 1778043
-
MSTB 2,5/15-STF-5,08 - PCB connector 1778111
-
MSTB 2,5/16-STF-5,08 - PCB connector 1778124
-
MSTB 2,5/12-STF-5,08 - PCB connector 1778085
-
MSTB 2,5/ 5-STF-5,08 - PCB connector 1778014
-
MSTB 2,5/ 9-STF-5,08 - PCB connector 1778056
-
MSTB 2,5/14-STF-5,08 - PCB connector 1778108
-
MSTB 2,5/10-STF-5,08 - PCB connector 1778069
-
MSTB 2,5/19-STF-5,08 - PCB connector 1778153
-
MSTB 2,5/20-STF-5,08 - PCB connector 1778166
-
MVSTBR 2,5/ 2-STF-5,08 - PCB connector 1835096
-
MVSTBR 2,5/ 8-STF-5,08 - PCB connector 1835151
-
MVSTBR 2,5/10-STF-5,08 - PCB connector 1835177
-
MVSTBR 2,5/12-STF-5,08 - PCB connector 1835193
-
MVSTBR 2,5/13-STF-5,08 - PCB connector 1835203
-
MVSTBR 2,5/17-STF-5,08 - PCB connector 1835245
-
MVSTBR 2,5/15-STF-5,08 - PCB connector 1835229
-
MVSTBR 2,5/ 7-STF-5,08 - PCB connector 1835148
-
MVSTBR 2,5/18-STF-5,08 - PCB connector 1835258
-
MVSTBR 2,5/ 9-STF-5,08 - PCB connector 1835164
-
MVSTBR 2,5/11-STF-5,08 - PCB connector 1835180
-
MVSTBR 2,5/14-STF-5,08 - PCB connector 1835216
-
MVSTBR 2,5/ 3-STF-5,08 - PCB connector 1835106
-
MVSTBR 2,5/19-STF-5,08 - PCB connector 1835261
-
MVSTBR 2,5/ 5-STF-5,08 - PCB connector 1835122
-
MVSTBW 2,5/ 5-STF-5,08 - PCB connector 1834932
-
MVSTBW 2,5/ 7-STF-5,08 - PCB connector 1834958
-
MVSTBW 2,5/10-STF-5,08 - PCB connector 1834987
-
MVSTBW 2,5/12-STF-5,08 - PCB connector 1835009
-
MVSTBW 2,5/18-STF-5,08 - PCB connector 1835067
-
MVSTBW 2,5/19-STF-5,08 - PCB connector 1835070
-
MVSTBW 2,5/11-STF-5,08 - PCB connector 1834990
-
MVSTBW 2,5/16-STF-5,08 - PCB connector 1835041
-
MVSTBW 2,5/17-STF-5,08 - PCB connector 1835054
-
MVSTBW 2,5/15-STF-5,08 - PCB connector 1835038
-
MVSTBW 2,5/20-STF-5,08 - PCB connector 1835083
-
MVSTBW 2,5/ 3-STF-5,08 - PCB connector 1834916
-
MVSTBW 2,5/ 8-STF-5,08 - PCB connector 1834961
-
MVSTBW 2,5/14-STF-5,08 - PCB connector 1835025
-
MVSTBW 2,5/ 9-STF-5,08 - PCB connector 1834974
-
FKC 2,5/ 4-STF-5,08 - PCB connector 1873223
-
FKC 2,5/ 6-STF-5,08 - PCB connector 1873249
-
FKC 2,5/ 8-STF-5,08 - PCB connector 1873265
-
FKC 2,5/11-STF-5,08 - PCB connector 1873294
-
FKC 2,5/15-STF-5,08 - PCB connector 1873333
-
FKC 2,5/ 5-STF-5,08 - PCB connector 1873236
-
FKC 2,5/10-STF-5,08 - PCB connector 1873281
-
FKC 2,5/16-STF-5,08 - PCB connector 1873346
-
FKC 2,5/12-STF-5,08 - PCB connector 1873304
-
FKC 2,5/ 2-STF-5,08 - PCB connector 1873207
-
FKC 2,5/14-STF-5,08 - PCB connector 1873320
-
FKCVR 2,5/ 2-STF-5,08 - PCB connector 1874109
-
FKCVR 2,5/ 3-STF-5,08 - PCB connector 1874112
-
FKCVR 2,5/ 6-STF-5,08 - PCB connector 1874141
-
FKCVR 2,5/ 7-STF-5,08 - PCB connector 1874154
-
FKCVR 2,5/10-STF-5,08 - PCB connector 1874183
-
FKCVR 2,5/12-STF-5,08 - PCB connector 1874206
-
FKCVR 2,5/13-STF-5,08 - PCB connector 1874219
-
FKCVR 2,5/14-STF-5,08 - PCB connector 1874222
-
FKCVR 2,5/15-STF-5,08 - PCB connector 1874235
-
FKCVR 2,5/ 4-STF-5,08 - PCB connector 1874125
-
FKCVR 2,5/ 5-STF-5,08 - PCB connector 1874138
-
FKCVR 2,5/11-STF-5,08 - PCB connector 1874196
-
QC 1/ 2-STF-5,08 - PCB connector 1883352
-
QC 1/ 3-STF-5,08 - PCB connector 1883365
-
QC 1/ 6-STF-5,08 - PCB connector 1883394
-
QC 1/ 4-STF-5,08 - PCB connector 1883378
-
QC 1/14-STF-5,08 - PCB connector 1883860
-
QC 1/ 5-STF-5,08 - PCB connector 1883381
-
QC 1/12-STF-5,08 - PCB connector 1883459
-
QC 1/ 8-STF-5,08 - PCB connector 1883417
-
MSTBC 2,5/ 5-STZF-5,08 - PCB connector 1809763
-
MSTBC 2,5/ 7-STZF-5,08 - PCB connector 1809789
-
MSTBC 2,5/ 8-STZF-5,08 - PCB connector 1809792
-
MSTBC 2,5/14-STZF-5,08 - PCB connector 1809857
-
MSTBC 2,5/16-STZF-5,08 - PCB connector 1809873
-
MSTBC 2,5/19-STZF-5,08 - PCB connector 1809909
-
MSTBC 2,5/20-STZF-5,08 - PCB connector 1809912
-
MSTBC 2,5/23-STZF-5,08 - PCB connector 1809941
-
MSTBC 2,5/ 3-STZF-5,08 - PCB connector 1809747
-
MSTBC 2,5/ 9-STZF-5,08 - PCB connector 1809802
-
MSTBC 2,5/15-STZF-5,08 - PCB connector 1809860
-
MSTBC 2,5/13-STZF-5,08 - PCB connector 1809844
-
MSTBC 2,5/ 6-STZF-5,08 - PCB connector 1809776
-
MSTBC 2,5/24-STZF-5,08 - PCB connector 1809954
-
MSTBC 2,5/10-STZF-5,08 - PCB connector 1809815
-
MSTBC 2,5/17-STZF-5,08 - PCB connector 1809886
-
MSTBC 2,5/18-STZF-5,08 - PCB connector 1809899
-
MSTBC 2,5/ 2-STZF-5,08 - PCB connector 1809734
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates