UK 16-PR
-
Feed-through terminal block
3059016
Feed-through terminal block, with test socket screws on the right, for accommodating test plugs, nom. voltage: 800 V, nominal current: 76 A, number of connections: 2, connection method: Screw connection, cross section: 0.5 mm2 - 16 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product details
| Product type | Feed-through terminal block |
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 0.77 W |
| Number of connections per level | 2 |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 11 mm |
| Internal cylindrical gage | B6 |
| Connection in acc. with standard | IEC / EN |
| Conductor cross-section rigid | 0.5 mm² ... 16 mm² |
| Cross section AWG | 20 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 10 mm² |
| 2 conductors with same cross section, rigid | 0.5 mm² ... 4 mm² |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 4 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 4 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 6 mm² |
| Nominal current | 76 A |
| Nominal voltage | 800 V |
| Connection in acc. with standard | UL |
| Cross section AWG | 24 ... 6 (converted acc. to IEC) |
| Nominal current | 65 A |
| Nominal voltage | 600 V |
| Connection in acc. with standard | CSA |
| Cross section AWG | 24 ... 6 (converted acc. to IEC) |
| Nominal current | 80 A |
| Nominal voltage | 600 V |
| Width | 10.2 mm |
| End cover width | 1.5 mm |
| Height | 42.5 mm |
| Depth on NS 32 | 59 mm |
| Depth on NS 35/7,5 | 54 mm |
| Depth on NS 35/15 | 61.5 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -40 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C |
| Surge voltage test | |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 10 mm² | 1.2 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 (+/- 2) rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
| 10 mm² / 2 kg | |
| 16 mm² / 2.9 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC / EN |
| UL | |
| CSA |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3059016 |
| Packing unit | 50 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE1 |
| Product key | BE1211 |
| GTIN | 4017918249052 |
| Weight per piece (including packing) | 21.41 g |
| Weight per piece (excluding packing) | 20.444 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27250101 |
ETIM
| ETIM 9.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
FBI 10-10 - Fixed bridge 0203276
-
EB 2-10 - Insertion bridge 0203153
-
EB 10-10 - Insertion bridge 0203137
-
EB 3-10 - Insertion bridge 0203328
-
SB 2-10/15 - Bridge bar 0203234
-
D-UK 16 BU - End cover 3006108
-
D-UK 16 - End cover 3006027
-
WS 5-10 - Warning label 1004429
-
WS 4-10 - Warning label 1004225
-
EA 7 - Cover 1024250
-
STL 35/16 - Step bracket 0204097
-
STL 16/10 - Step bracket 0204518
-
TS-K - Divider plate 1302215
-
ATP-UK - Partition plate 3003224
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SCP 2-10 - Short-circuit connector 3070412
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
PSBJ 4/15/6 FARBLOS - Test plug strip 0303419
-
PSBJ 4/15/6 WH - Test plug strip 0303312
-
PSBJ 4/15/6 RD - Test plug strip 0303325
-
PSBJ 4/15/6 BU - Test plug strip 0303354
-
PSBJ 4/15/6 YE - Test plug strip 0303367
-
PSBJ 4/15/6 GN - Test plug strip 0303370
-
PSBJ 4/15/6 VT - Test plug strip 0303383
-
PSBJ 4/15/6 GY - Test plug strip 0303396
-
PSBJ 4/15/6 BK - Test plug strip 0303406
-
PSB 4/7/6 - Test plug strip 0303299
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates