CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 65 A | 16 - 6 | ||
Use group C | ||||
600 V | 65 A | 16 - 6 |
IECEE CB Scheme
Approval ID: DE1-62906KR
Approval ID: HMB17372-EL002NK
Approval ID: 09 ME 140VDE report with production monitoring
Approval ID: 40009039Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 57 A | 1.5 - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 65 A | 16 - 6 | ||
Use group C | ||||
600 V | 65 A | 16 - 6 | ||
Use group F | ||||
1000 V | 65 A | 16 - 6 |