The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

MTKD-NICRSI/NISI EX - Thermoelectric voltage terminal block pair
3100103

Thermoelectric voltage terminal block pair, TC type N, nom. voltage: 400 V, nominal current: 1 A, number of connections: 4, number of positions: 2, connection method: Screw connection, 1 level, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

These special terminal blocks are used to extend thermocouple equalizing conductors in corresponding measuring circuits
This ensures that no false thermoelectric voltages occur at the junctions of the thermocouple/terminal block/compensating line and that the basic values in accordance with EN 60584/DIN EN 60584 are observed
The equalizing conductors are made from materials which, up to temperatures of 200°C, have the same thermal characteristics as the corresponding thermocouples