IOA FEED-THRU/EX/BULK PACK
-
Feed-through plug
1433798
Bulk packaging with 32 x IOA FEED-THRU/EX (2906598). Feed-through terminal block for VIP I/O marshalling base elements for conveying field signals to or from the I/O system.
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| Product family | VIP I/O-Marshalling |
| No. of channels | 1 |
| Operating mode | 100% operating factor |
| Max. operating voltage Umax | 30 V |
| Max. permissible current | 1 A |
| Nominal voltage UN | 24 V DC |
| Max. current carrying capacity per branch | 1 A |
| Nominal input voltage UN | 24 V DC |
| Nominal supply voltage | 24 V DC |
| Continuous load current | 1 A |
| Control circuits | |
| Connection method | Pin strip |
| Number of connections | 1 |
| Number of positions | 13 |
| Safety data | |
| Input voltage Ui | 30 V |
| Input current Ii | 1 A |
| Inductance Li | 0 mH |
| Capacitance Ci | 0 µF |
| Max. output voltage Uo | Ui |
| Max. output current Io | Ii |
| Max. output power Po | Pi |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 10.3 mm |
| Height | 64.2 mm |
| Depth | 72.9 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| ATEX | |
| Identification | Ex II 3G |
| Ex nA ic IIC T4 Gc | |
| Ex II 3G Ex nA ic IIC T4 Gc | |
| Ex II 3(3)G Ex nA [ic] IIC T4 Gc | |
| Ex II (3)D [Ex ic Dc] IIIC | |
| Certificate | Sira 16ATEX4260X |
| IECEx | |
| Identification | Ex nA IIC T4 Gc |
| Ex nA ic IIC T4 Gc | |
| Ex nA [ic] IIC T4 Gc | |
| [Ex ic Dc] IIIC | |
| Ex nA [ia Ga] IIC T4 Gc | |
| [Ex ia Da] IIIC | |
| Certificate | IECEx SIR 16.0088X |
| FM | |
| Identification | FM 3600 |
| FM 3611 | |
| FM 3810 | |
| Class I, Zone 2, AEx nA ic IIC T4 Gc | |
| AEx nA IIC T4 Gc | |
| Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 | |
| With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G | |
| CSA, USA | |
| Identification | Class I, Zone 2, AEx nA ic IIC T4 Gc |
| AEx nA IIC T4 Gc | |
| Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 | |
| With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G | |
| CSA, Canada | |
| Identification | Ex nA ic IIC T4 Gc |
| Ex nA IIC T4 Gc | |
| Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 | |
| With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G | |
| ANSI/ISA | |
| Identification | ANSI/ISA 60079-0 |
| ANSI/ISA 60079-11 | |
| ANSI/ISA 60079-15 | |
| ANSI/IEC | |
| Identification | ANSI/IEC 60529 |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| Ex data | |
| ATEX | Sira 16ATEX4260X; Ex II 3G Ex nA ic IIC T4 Gc; Ex nA IIC T4 Gc |
| IECEx | IECEx SIR 16.0088X Ex nA ic IIC T4 Gc; Ex nA IIC T4 Gc |
| FM approval | Class I, Zone 2, AEx nA ic IIC T4 Gc; AEx nA IIC T4 Gc Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D T4 Class I, Zone 2, IIC T4 |
| CSA, USA/Canada | Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 Connection to Class I, II, III, Div. 2, Groups A, B, C, D, E, F, G Class I, Zone 2, (A)Ex nA IIC T4 Gc; (A)Ex nA ic IIC T4 Gc |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting position | any |
| Item number | 1433798 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK115Z |
| GTIN | 4063151807405 |
| Weight per piece (including packing) | 474.6 g |
| Weight per piece (excluding packing) | 474.6 g |
| Customs tariff number | 85389099 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VIP/S/MC/BASE 1-8/L/EX - Base module 2906596
-
VIP/S/MC/BASE 9-16/L/EX - Base module 2906630
-
VIP/S/MC/BASE 17-24/L/EX - Base module 2907024
-
VIP/S/MC/BASE 25-32/L/EX - Base module 2907025
-
VIP/S/MC/BASE 1-8/L/C/EX - Base module 2907186
-
VIP/S/MC/BASE 9-16/L/C/EX - Base module 2907187
-
VIP/S/MC/BASE 17-24/L/C/EX - Base module 2907209
-
VIP/S/MC/BASE 25-32/L/C/EX - Base module 2907210
-
VIP/S/D25M/BASE 1-8/L/C/EX - Base module 2906595
-
VIP/MSTB/D50M/BASE/16CH/CX/EX - Base module 2908788
-
BASE-MSTB/D37M/16CH/EX - Base module 1065476
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates