VIP/S/MC/BASE 17-24/L/EX
-
Base module
2907024
8-channel VIP I/O marshalling base element for universal use. All connections as screw connection technology. With the COMBICON connector, compatible with the Honeywell C300 and RUSIO series. Marking for channels 17–24.
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Module carrier |
| Product family | VIP I/O-Marshalling |
| No. of channels | 8 |
| Max. operating voltage Umax | 30 V DC (P2 and field terminals) |
| 230 V AC (P2 and field terminals) | |
| 30 V DC (P1 terminals) | |
| 30 V (X30 and X31 connectors) | |
| Max. permissible current | 15 A (P1 or P2 terminals) |
| Max. permissible total current | 15 A (per module) |
| Max. current carrying capacity per branch | 3 A (field signal) |
| 1 A (control contacts) |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M 3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Controller level | |
| Connection method | Pluggable screw connection |
| Number of connections | 2 |
| Number of positions | 9 |
| Safety data | |
| Input voltage Ui | 30 V (per channel) |
| Input current Ii | 1 A (per channel) |
| Inductance Li | 0 mH |
| Capacitance Ci | 0 µF |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 118.1 mm |
| Height | 102.7 mm |
| Depth | 72.2 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 75 °C |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| ATEX | |
| Identification | Ex II 3G |
| Ex nA ic IIC T4 Gc | |
| Ex II 3G Ex nA ic IIC T4 Gc | |
| Ex II 3(3)G Ex nA [ic] IIC T4 Gc | |
| Ex II (3)D [Ex ic Dc] IIIC | |
| Certificate | Sira 16ATEX4260X |
| IECEx | |
| Identification | Ex nA IIC T4 Gc |
| Ex nA ic IIC T4 Gc | |
| Ex nA [ic] IIC T4 Gc | |
| [Ex ic Dc] IIIC | |
| Ex nA [ia Ga] IIC T4 Gc | |
| [Ex ia Da] IIIC | |
| Certificate | IECEx SIR 16.0088X |
| FM | |
| Identification | FM 3600 |
| FM 3611 | |
| FM 3810 | |
| Class I, Zone 2, AEx nA ic IIC T4 Gc | |
| AEx nA IIC T4 Gc | |
| Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 | |
| With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G | |
| CSA, Canada | |
| Identification | Ex nA ic IIC T4 Gc |
| Ex nA IIC T4 Gc | |
| Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 | |
| With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G | |
| ANSI/ISA | |
| Identification | ANSI/ISA 60079-0 |
| ANSI/ISA 60079-11 | |
| ANSI/ISA 60079-15 | |
| ANSI/IEC | |
| Identification | ANSI/IEC 60529 |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| Ex data | |
| ATEX | Sira 16ATEX4260X; Ex II 3G Ex nA ic IIC T4 Gc; Ex II 3G Ex nA ic IIC T4 Gc Ex II 3(3)G Ex nA [ic] IIC T4 Gc; Ex II (3)D [Ex ic Dc] IIIC |
| IECEx | IECEx SIR 16.0088X Ex nA IIC T4 Gc; Ex nA ic IIC T4 Gc; Ex nA [ic] IIC T4 Gc; [Ex ic Dc] IIIC Ex nA [ia Ga] IIC T4 Gc; [Ex ia Da] IIIC |
| FM approval | Class I, Zone 2, AEx nA ic IIC T4 Gc; AEx nA IIC T4 Gc Nonincendive: Class I, Div. 2, Groups A, B, C, D T4 With connection to Class I, II, and III, Div. 2, Groups A, B, C, D, E, F, G |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | As desired on 35 mm DIN rail in acc. with EN 60715 |
| Item number | 2907024 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1 |
| Product key | DK115A |
| GTIN | 4055626234373 |
| Weight per piece (including packing) | 444 g |
| Weight per piece (excluding packing) | 444 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
VIP/S/MC/KIT 17-24 - Connector set 2907268
-
VIP/S/FRONT-MC/KIT 17-24 - Connector set 2907271
-
IOA FEED-THRU/EX - Feed-through plug 2906598
-
IOA AI/AO/BFI/DS/0.5A/EX - Input/output module 2906599
-
IOA DI/DO/BFI/DS/1.0A/EX - Input/output module 2906600
-
IOA REL 24V DO/BFI/3.0A/EX - Relay module 2910153
-
IOA REL 24V DI/BFI/1.0A/EX - Relay module 2910155
-
IOA REL 120V DO/BFI/3.0A/EX - Relay module 2910154
-
IOA REL 120V DI/1.0A/EX - Relay module 2910157
-
IOA REL 230V DO/BFI/NO/3.0A/EX - Relay module 2910421
-
IOA REL 230V DO/BFI/NC/3.0A/EX - Relay module 2910422
-
IOA REL 230V DI/1.0A/EX - Relay module 2910423
-
IOA RPSS-I-I/HART/EX - Power/input signal conditioner 2908452
-
IOA FEED-THRU-DO/NI/EX - Feed-through plug 1172189
-
IOA PR-DAI/DAO/F/DS/2A/EX - Input/output module 1048208
-
IOA PR-DAI/DAO/F/DS/0.25A/EX - Input/output module 1188706
-
IOA DAC-4DI/AI/EX - Converter 1145061
-
IOA LM-DI/R/RUSIO/EX - Monitoring block 1048209
-
IOA-PSR-PS22-1NO-1NC-24DC - Coupling relay 2702971
-
CAB-MSTB32/2XMC9/18/ 0,4M/C3/S - Interface cable 2908403
-
CAB-MSTB32/2XMC9/18/ 0,5M/C3/S - Interface cable 2908404
-
CAB-MSTB32/2XMC9/18/ 1,0M/C3/S - Interface cable 2908405
-
CAB-MSTB32/2XMC9/18/ 2,0M/C3/S - Interface cable 2908406
-
CAB-MSTB32/2XMC9/18/ 3,0M/C3/S - Interface cable 2908407
-
CAB-MSTB32/2XMC9/18/ 4,0M/C3/S - Interface cable 2908408
-
CAB-MSTB32/2XMC9/18/ 6,0M/C3/S - Interface cable 2908409
-
CAB-MSTB32/2XMC9/18/ 8,0M/C3/S - Interface cable 2908410
-
CAB-MSTB32/2XMC9/18/10,0M/C3/S - Interface cable 2908411
-
CAB-MSTB32/2XMC9/18/15,0M/C3/S - Interface cable 2908412
-
CAB-MSTB32/2XMC9/18/20,0M/C3/S - Interface cable 2908413
Your advantages
Integrated carrier for IOA insertion and retention
Screw-clamp field connections
Two isolated power bus options
Channels for marking accessories
Integrated DIN rail ground foot
Rugged metal DIN rail foot for ease of installation or removal from the rail
Each channel has four connections (A, B, C, D) and multiple shield options
Terminals for discrete wiring or cable connection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates