IOA-PSR-PS22-1NO-1NC-24DC
-
Coupling relay
2702971
Plug-in SIL coupling relay as an input/output accessory for VIP base module, SIL 3 high- and low-demand applications, safe-state-off, couples digital output signals to the periphery, one enabling current path, one confirmation current path, test pulse filter
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Coupling relay |
| Product family | PSRmini |
| Application | Safe switch off |
| High demand | |
| Low demand | |
| Ex | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | 150 ms (when controlled via pins 05/06) |
| Typical release time | 30 ms (when controlled via pins 05/06) |
| Recovery time | 500 ms |
| Maximum power dissipation for nominal condition | 1.86 W (at UB = 30 V DC, UBD = 30 V DC, IL = 9 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
| Safe isolation, 6 kV reinforced insulation from the control circuit (05/06) and diagnostics circuit (03/04/02) to the enabling current path (15/19) | |
| Supply | |
| Rated control circuit supply voltage US | 19.5 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
| Rated control supply current IS | typ. 25 mA |
| Power consumption at US | typ. 0.77 W |
| Inrush current | typ. 100 mA (Δt < 50 ms at Us) |
| Filter time | max. 3 ms (at pins 05/06 in the event of voltage dips at Us) |
| max. 3 ms (at pins 05/06; low test pulse width) | |
| ≥ 50 ms (at pins 05/06; low test pulse width) | |
| max. 17 ms (at pins 05/06; high test pulse width) | |
| ≥ 600 ms (at pins 05/06; high test pulse width) | |
| Diagnostic supply voltage UD | 24 V DC -20 % / +25 % (at pin 04) |
| Input current at UD | 7 mA (at pins 04/03 for UD; + 100 mA depending on load at pin 02) |
| Inrush current at UD | typ. 200 mA (Δt < 1 ms; at pins 04/03 for UD) |
| Protective circuit | Surge protection; 35 V suppressor diode (pins 05/06)33 V suppressor diode (pins 04/03)35 V suppressor diode (pins 02/03) |
| Polarity reversal protection for rated control circuit supply voltage and diagnostic supply voltage | |
| Relay: Enabling current path | |
| Output description | safety-related N/O contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 enabling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 12 V AC/DC |
| max. 230 V AC/DC | |
| Switching power | min. 60 mW |
| Inrush current | min. 3 mA |
| max. 3 A | |
| Switching capacity | 3 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Limiting continuous current | 3 A |
| Sq. Total current | 9 A2 (observe derating) |
| Switching frequency | 0.1 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 3 A gL/gG |
| Relay: Confirmation current path | |
| Output description | Safety-related N/C contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 confirmation current path |
| Contact material | AgCuNi, + Au |
| Switching voltage | min. 19.2 V DC |
| max. 30 V DC | |
| Switching power | min. 20 mW |
| Inrush current | min. 1 mA |
| max. 100 mA | |
| Limiting continuous current | 100 mA |
| Output fuse | 150 mA Fast-blow |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Pluggable onto VIP base module |
| Status display | 2 x LED bi-color (green, red) |
| Width | 10 mm |
| Height | 75 mm |
| Depth | 112 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA 6.6 |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Category | 4 |
| Performance level (PL) | e (3 A DC13; 3 A AC15; 8760 switching cycles/year) |
| Safety data: EN 50156-2 | |
| Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (< 15% of the overall SIL) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15 g (in the event of continuous stress caused by shock, contact reactions are possible.) |
| Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | Sira 17ATEX4293X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx SIR 17.0078X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| CSA, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D, T4 |
| Class I, Zone 2, AEx ec nC IIC T4 Gc / Ex ec nC IIC T4 Gc | |
| Certificate | 70134758 |
| CE | |
| Identification | CE-compliant |
| Mounting type | Plug-in mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2702971 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA172 |
| GTIN | 4055626510941 |
| Weight per piece (including packing) | 136.333 g |
| Weight per piece (excluding packing) | 51.28 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 84eaf366-b702-47af-bd3a-6ee165bdd667 |
Compatible products
-
VIP/S/MC/BASE 1-8/L/EX - Base module 2906596
-
VIP/S/MC/BASE 9-16/L/EX - Base module 2906630
-
VIP/S/MC/BASE 17-24/L/EX - Base module 2907024
-
VIP/S/MC/BASE 25-32/L/EX - Base module 2907025
-
VIP/S/MC/BASE 1-8/L/C/EX - Base module 2907186
-
VIP/S/MC/BASE 9-16/L/C/EX - Base module 2907187
-
VIP/S/MC/BASE 17-24/L/C/EX - Base module 2907209
-
VIP/S/MC/BASE 25-32/L/C/EX - Base module 2907210
-
VIP/MSTB/D50M/BASE/16CH/CX/EX - Base module 2908788
-
UC-TM 6 - Marker for terminal blocks 0818085
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
B-STIFT - Marker pen 1051993
Your advantages
Up to SIL 3 in accordance with IEC 61508
Force-guided contacts in accordance with EN 50205
Easy proof test according to IEC 61508 thanks to integrated signal contact
Easy proof test according to IEC 61508
Long service life thanks to filtering of controller test pulses
1 enabling current path, 1 diagnostic current path
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates