VIP/MSTB/D50M/BASE/16CH/CX/EX
-
Base module
2908788
16-channel VIP I/O marshalling base element for universal use. Plug-in field and supply terminals available as accessories. With Push-in connection technology. Compatible with the Tricon CX DCS series (D-SUB 50).
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Module carrier |
| Product family | VIP I/O-Marshalling |
| No. of channels | 16 |
| Insulation characteristics | |
| Overvoltage category | II, III |
| Pollution degree | 2 |
| Max. operating voltage Umax | 30 V DC (field terminals) |
| 230 V AC (field terminals) | |
| 30 V DC (A and B terminals) | |
| 30 V DC (D-SUB 50 connector) | |
| Max. permissible current | 3 A (A and B terminals) |
| Max. permissible total current | 10 A (per module) |
| Max. current carrying capacity per branch | 3 A (field signal) |
| 0.5 A (control contacts) |
| Field level | |
| Connection in acc. with standard | IEC / EN |
| Connection method | pluggable |
| Number of connections | 4 |
| Number of positions | 16 |
| Controller level | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Safety data | |
| Input voltage Ui | 30 V (per channel) |
| Input current Ii | 0.5 A (per channel) |
| Inductance Li | 0 mH |
| Capacitance Ci | 0 µF |
| Safety-related maximum voltage Um | 253 V AC/DC (A and B terminals and D-SUB 50) |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 250 mm |
| Height | 142.3 mm |
| Depth | 78 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| ATEX | |
| Identification | II 3G Ex ec IIC T4 Gc |
| Certificate | JSHP 24ATEX0051X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx JSH 24.0014X |
| UKEX | |
| Identification | II 3G Ex ec IIC T4 Gc |
| Certificate | PxCIF23UKEX2908788X |
| CSA, USA/Canada | |
| Identification | Class I, Div. 2 Groups A, B, C, D T4 |
| Class I, Zone 2, AEx nA IIC T4 Gc | |
| Ex nA IIC T4 Gc | |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | As desired on 35 mm DIN rail in acc. with EN 60715 |
| Item number | 2908788 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1 |
| Product key | DK115A |
| GTIN | 4055626477992 |
| Weight per piece (including packing) | 755.5 g |
| Weight per piece (excluding packing) | 730.7 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 9094823a-fcc5-4004-b761-5a5bb4b29c28 |
Compatible products
-
VIP/P/FKC/KIT CX - Connector set 2910417
-
VIP/UM-PRO/BASE DIVIDER/CX - Partition plate 2910139
-
IOA-PSR-PS22-1NO-1NC-24DC - Coupling relay 2702971
-
IOA MCR-EX-RPSS-I-I - Power/input signal conditioner 1085761
-
IOA MCR-EX-RTD-I - Temperature measuring transducer 1085764
-
IOA MCR-EX-TC-I - Temperature measuring transducer 1085766
-
IOA MCR-RPSS-I-I - Power/input signal conditioner 1085774
-
IOA MCR-RTD-I - Temperature measuring transducer 1007728
-
IOA MCR-TC-I - Temperature measuring transducer 1007722
-
IOA AI/AO/BFI/DS/0.5A/EX - Input/output module 2906599
-
IOA DAC-4DI/AI/EX - Converter 1145061
-
IOA DI/DO/BFI/DS/1.0A/EX - Input/output module 2906600
-
IOA FEED-THRU/EX - Feed-through plug 2906598
-
IOA FEED-THRU-DO/NI/EX - Feed-through plug 1172189
-
IOA PR-DAI/DAO/F/DS/0.25A/EX - Input/output module 1188706
-
IOA PR-DAI/DAO/F/DS/2A/EX - Input/output module 1048208
-
IOA REL 24V DI/BFI/1.0A/EX - Relay module 2910155
-
IOA REL 120V DI/1.0A/EX - Relay module 2910157
-
IOA REL 230V DI/1.0A/EX - Relay module 2910423
-
IOA REL 230V DO/BFI/NC/3.0A/EX - Relay module 2910422
-
IOA REL 230V DO/BFI/NO/3.0A/EX - Relay module 2910421
-
IOA REL 24V DO/BFI/3.0A/EX - Relay module 2910153
-
IOA REL 120V DO/BFI/3.0A/EX - Relay module 2910154
Your advantages
Integrated carrier for IOA insertion and retention
Screw and push-in (PT) plug kits available as separate part numbers
Terminals for redundant power supply connections with fusing
Each channel has four field-side connections (A, B, C, D)
IOA modules sold separately
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates