Ex i temperature measuring transducer: converts signals from thermocouples installed in the Ex area and mV sources to a linear 0/4 mA ... 20 mA signal and transmits this to a load in the safe area. The output can be operated either actively or passively via switches. The measuring transducer is installed on a corresponding VIP I/O marshalling base element by means of plug-in contact. Parameterization can be carried out via a free software solution. A USB interface under the housing cover establishes communication with the PC.
IOA MCR-EX-TC-I
-
Temperature measuring transducer
1085766
Ex i temperature transducer for VIP I/O marshalling base elements: converts signals from thermocouples installed in the Ex area and transmits a 0/4 mA ... 20 mA signal to a load (active or passive) in the safe area. Freely configurable.
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Temperature transmitter |
| Product family | VIP I/O-Marshalling |
| Application | Temperature |
| No. of channels | 1 |
| Electrical isolation | 3-way isolation |
| Electrical isolation between input and output | yes |
| Typical cold point errors | ± 2 K |
| Step response (0–99%) | ≤ 1.7 s |
| Maximum temperature coefficient | 0.01 %/K |
| Transmission error, typical | 0.1 % (e.g., for type J, 400 K span, 4 mA ... 20 mA) |
| Electrical isolation | |
| Overvoltage category | II (≤ 5000 m) |
| Pollution degree | 2 (≤ 5000 m) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 200 Vrms |
| Test voltage | 2.3 kV AC (50 Hz, 60 s) |
| Insulation | Double/reinforced insulation |
| Electrical isolation Input/output, power supply IEC/EN 60079-11 | |
| Standards/regulations | IEC/EN 60079-11 |
| Rated insulation voltage | 150 Vrms |
| 212 VP | |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 251 Vrms |
| 355 VP | |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Max. current consumption | < 40 mA (24 V DC) |
| Power dissipation | ≤ 0.7 W (Active output) |
| ≤ 1 W (Passive output) | |
| Power consumption | ≤ 1 W (Active output) |
| ≤ 0.73 W (Passive output) | |
| Signal | |
| Number of inputs | 1 |
| Input signal | Temperature |
| Voltage | |
| Measurement | |
| Description of the input | intrinsically safe |
| Sensor types that can be used (TC) | B, E, J, K, N, R, S, T, L, U, C, D, A, A-1, A-2, A-3, M, Lr |
| Temperature measuring range | -230 °C ... 2500 °C (Range depending on the sensor type) |
| Temperature measuring range: Thermoelement Typ B | 500 °C ... 1820 °C |
| Temperature measuring range: Thermoelement Typ E | -230 °C ... 1000 °C |
| Temperature measuring range: Thermoelement Typ J | -210 °C ... 1200 °C |
| Temperature measuring range: Thermoelement Typ K | -250 °C ... 1372 °C |
| Temperature measuring range: Thermoelement Typ N | -200 °C ... 1300 °C |
| Temperature measuring range: Thermoelement Typ R | -50 °C ... 1768 °C |
| Temperature measuring range: Thermoelement Typ S | -50 °C ... 1768 °C |
| Temperature measuring range: Thermoelement Typ T | -200 °C ... 400 °C |
| Temperature measuring range: Thermoelement Typ L | -200 °C ... 900 °C |
| Temperature measuring range: Thermoelement Typ U | -200 °C ... 600 °C |
| Temperature measuring range: Thermoelement Typ C | 0 °C ... 2315 °C |
| Temperature measuring range: Thermoelement Typ D | 0 °C ... 2315 °C |
| Temperature measuring range: Thermoelement Typ A1 GOST | 0 °C ... 2500 °C |
| Temperature measuring range: Thermoelement Typ A2 GOST | 0 °C ... 1800 °C |
| Temperature measuring range: Thermoelement Typ A3 GOST | 0 °C ... 1800 °C |
| Temperature measuring range: Thermoelement Typ M GOST | -200 °C ... 100 °C |
| Temperature measuring range: Thermoelement Typ L GOST | -200 °C ... 800 °C |
| Linear mV signal range | -1000 mV ... 1000 mV |
| Temperature measuring range | Min. 50 K with thermocouple, 10% of the nominal span of the respective range with mV sources |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (active) | |
| 4 mA ... 20 mA (Passive, external source voltage 19.2 V ... 26.4 V) | |
| Max. current output signal | 21 mA |
| Load/output load current output | ≤ 600 Ω |
| Output ripple | < 20 mVPP |
| < 14 mVrms | |
| Output ripple (current) | < 15 µAPP |
| < 10 µArms | |
| Behavior in the event of a sensor error | As per NE 43 or can be freely defined |
| Connection method | Plug-in connection |
| Number of connections | 1 |
| Number of positions | 11 |
| Programming connection | |
| Connection method | Micro USB type B |
| Number of connections | 1 |
| Note | Programming adapter |
| Safety data | |
| Max. internal capacitance Ci | 44 nF |
| Max. output voltage Uo | 6 V |
| Max. output current Io | 4.3 mA (mV) |
| 7.1 mA (TC with internal cold junction compensation) | |
| 16.8 mA (TC with external cold junction compensation) | |
| 7.1 mA (TC without cold junction) | |
| Max. output power Po | 6.5 mW (mV) |
| 11 mW (TC with internal cold junction compensation) | |
| 25.2 mW (TC with external cold junction compensation) | |
| 11 mW (TC without cold junction) | |
| Safety-related maximum voltage Um | 121 V AC (≤ 2000 m) |
| 110 V DC (≤ 2000 m) | |
| 121 V AC/DC (> 2000 m ... 3000 m) | |
| 60 V AC/DC (> 3000 m ... 4000 m) | |
| 33 V AC/DC (> 4000 m ... 5000 m) | |
| 30 V DC (Zone 2: CHn+, CHn-) | |
| IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 850 mH / 1000 µF |
| IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 460 mH / 1000 µF |
| IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 40 µF |
| IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 950 nF, 50 mH / 950 nF, 5 mH / 950 nF, 1 mH / 950 nF |
| IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 555 nF, 50 mH / 555 nF, 5 mH / 555 nF, 1 mH / 555 nF, 10 µH / 555 nF |
| Status display | LED supply voltage, PWR (green) |
| Red LED, flashing 2.8 Hz (cable error, sensor error on input or output, ERR) | |
| Red LED, flashing 1.2 Hz (simulation mode, ERR) | |
| LED, red, lights up: module error (exception: connected programming adapter and no supply voltage) |
| Width | 10.3 mm |
| Height | 80.1 mm |
| Depth | 136 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C (Derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Rated insulation voltage | 150 Vrms (Input/output, power supply) |
| 212 VP (Input/output, power supply) | |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| 84 VP (Input/output, power supply) | |
| Altitude range (IEC/EN 60079-11) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output, power supply) |
| 84 VP (Input/output, power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Rated insulation voltage | 162 Vrms (Input/output/power supply) |
| 230 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| 84 VP (Input/output/power supply) | |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| 84 VP (Input/output/power supply) | |
| CE | |
| Certificate | CE-compliant |
| Note | and EN 61326 |
| ATEX | |
| Identification | I (M1) [Ex ia Ma] I |
| II (1) G [Ex ia Ga] IIC | |
| II (1) D [Ex ia Da] IIIC | |
| II 3 (1) G Ex ec ic [ia Ga] IIC T4 Gc | |
| Certificate | IBExU 19 ATEX 1006 X |
| IECEx | |
| Identification | [Ex ia Ma] I |
| [Ex ia Ga] IIC | |
| [Ex ia Da] IIIC | |
| Ex ec ic [ia Ga] IIC T4 Gc | |
| Certificate | IECEx IBE 19.0001 X |
| UL, USA/Canada | |
| Identification | UL 61010-1 |
| UL 61010-2-201 | |
| UL 61010-2-030 | |
| CAN/CSA No. 61010-1-12 | |
| CAN/CSA C22.2 No. 61010-2-201 | |
| CSA C22.2 No. 61010-2-030 | |
| [Ex ia Ga] IIC X | |
| [Ex ia Da] IIIC X | |
| Ex ec [ia Ga] IIC T4 Gc X | |
| Ex ec [ia IIIC Da] IIC T4 Gc X | |
| [AEx ia Ga] IIC | |
| [AEx ia Da] IIIC | |
| AEx ec [ia Ga] IIC T4 Gc | |
| AEx ec [ia IIIC Da] IIC T4 Gc | |
| Certificate | E330267 |
| E199827 | |
| Corrosive gas test | |
| Identification | ISA S71.04.2013 G3 Harsh Group A |
| UL data | |
| Operating mode | Indoor use |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Typical deviation from the measuring range final value | 1 % |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Typical deviation from the measuring range final value | 1 % |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Typical deviation from the measuring range final value | 1 % |
| Electrical isolation | 3-way isolation |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Item number | 1085766 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK1255 |
| GTIN | 4055626875705 |
| Weight per piece (including packing) | 121.8 g |
| Weight per piece (excluding packing) | 121.8 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
UNSPSC
| UNSPSC 21.0 | 41112105 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
Your advantages
Programming during operation with Ex measuring circuit connected and also voltage-free using IFS-USB-PROG-ADAPTER programming adapter
Input for thermocouples and mV sources
Installation in zone 2, protection type "ec" (EN 60079-7) permitted
3-way electrical isolation
Status indicator for supply voltage, cable, sensor, and module errors
Output: 0 mA ... 20 mA or 4 mA ... 20 mA
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates