16-channel VIP I/O marshalling base element with 37-pos. D-SUB connector for universal use. Plug-in field and supply terminals available as accessories. On the field side, four terminal points are available per channel (nA, nB, nC, nD). The plugged function modules can be supplied via two voltage supply buses (P1 and P2). Either with screw or Push-in connection technology.
BASE-MSTB/D37M/16CH/EX
-
Base module
1065476
16-channel VIP I/O marshalling base element with 37-pos. D-SUB connector for universal use. Plug-in field and supply terminals available as accessories. Either with screw or Push-in connection technology.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Module carrier |
Product family | VIP I/O-Marshalling |
No. of channels | 16 |
Insulation characteristics | |
Overvoltage category | II, III |
Pollution degree | 2 |
Max. operating voltage Umax | 30 V DC (P2 and field terminals) |
230 V AC (P2 and field terminals) | |
30 V DC (P1 terminals) | |
30 V DC (D-SUB) | |
Max. permissible current | 15 A (P1 or P2 terminals) |
Max. permissible total current | 15 A (per module) |
Max. current carrying capacity per branch | 3 A (field signal) |
1 A (control contacts) |
Field level | |
Connection in acc. with standard | IEC / EN |
Connection method | pluggable |
Number of connections | 4 |
Number of positions | 16 |
Controller level | |
Connection method | D-SUB pin strip |
Number of connections | 1 |
Number of positions | 50 |
Safety data | |
Input voltage Ui | 30 V (per channel) |
Input current Ii | 1 A (per channel) |
Inductance Li | 0 mH |
Capacitance Ci | 0 µF |
Safety-related maximum voltage Um | 253 V AC |
Status display | no |
Status display present | no |
Item dimensions | |
Width | 199 mm |
Height | 142.3 mm |
Depth | 78 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | < 2000 m |
Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
ATEX | |
Identification | II 3G Ex ec IIC T4 Gc |
Certificate | CSANe 22ATEX1005X |
IECEx | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx CSA 22.0004X |
UKEX | |
Identification | II 3G Ex ec IIC T4 Gc |
Certificate | CSAE 22UKEX1040X |
CSA, USA/Canada | |
Identification | Class I, Div. 2 Groups A, B, C, D T4 Class I, Zone 2, AEx ec IIC T4 Gc Ex ec IIC T4 Gc |
Certificate | CSA 22CA80084549X |
Mounting type | DIN rail mounting |
Mounting position | As desired on 35 mm DIN rail in acc. with EN 60715 |
Item number | 1065476 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1 |
Product key | DK115A |
GTIN | 4055626727929 |
Weight per piece (including packing) | 635.4 g |
Weight per piece (excluding packing) | 635.4 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27141152 |
ETIM
ETIM 9.0 | EC002780 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | b3c42d23-56fb-4954-a88b-68297148a637 |
Compatible products
-
PLUGKIT-BU/FKC/16CH-1-16 - Connector set 1300532
-
PLUGKIT-BU/MSTB/16CH-1-16 - Connector set 1300536
-
PLUGKIT-GY/MSTB/16CH-1-16 - Connector set 1193535
-
PLUGKIT-GY/FKC/16CH-1-16 - Connector set 1193570
-
IOA FEED-THRU/EX - Feed-through plug 2906598
-
IOA AI/AO/BFI/DS/0.5A/EX - Input/output module 2906599
-
IOA DI/DO/BFI/DS/1.0A/EX - Input/output module 2906600
-
IOA REL 24V DO/BFI/3.0A/EX - Relay module 2910153
-
IOA REL 24V DI/BFI/1.0A/EX - Relay module 2910155
-
IOA REL 120V DO/BFI/3.0A/EX - Relay module 2910154
-
IOA REL 120V DI/1.0A/EX - Relay module 2910157
-
IOA REL 230V DO/BFI/NO/3.0A/EX - Relay module 2910421
-
IOA REL 230V DO/BFI/NC/3.0A/EX - Relay module 2910422
-
IOA REL 230V DI/1.0A/EX - Relay module 2910423
-
IOA RPSS-I-I/HART/EX - Power/input signal conditioner 2908452
-
IOA FEED-THRU-DO/NI/EX - Feed-through plug 1172189
-
IOA PR-DAI/DAO/F/DS/2A/EX - Input/output module 1048208
-
IOA PR-DAI/DAO/F/DS/0.25A/EX - Input/output module 1188706
-
IOA DAC-4DI/AI/EX - Converter 1145061
-
IOA LM-DI/R/RUSIO/EX - Monitoring block 1048209
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates