Just three steps to energy measuring:
Set up the communication interface, select the power grid type, and configure the measuring input. EMpro measuring devices can be configured and integrated into the network in just three steps. The installation wizard starts up automatically when the device is switched on for the first time. Alternatively, you can set the configuration baseline directly on the device via the user-guided operating keys.
Multifunctional energy meter, with integrated Modbus RTU interface, used to measure electrical parameters up to 600 V, operating temperature up to +70°C