The multifunctional EMpro energy measuring devices acquire your energy data and offer numerous options for communicating the data to higher-level control and management systems. Configure and integrate your energy measuring devices in just a few steps using the web-based, user-guided installation wizard. In addition, benefit from many practice-oriented web server and device functions.
EEM-MA770-EIP
-
Measuring device
2907953
Multifunctional energy measuring device with integrated Modbus/TCP and Ethernet/IP interface for measuring electrical parameters in low-voltage electrical installations up to 690 V. (phoenixcontact.com/empro-help). The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Energy measuring device |
| Product family | EMpro |
| Number (Ethernet ports) | 3 |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Display | |
| Display type | LCD display, backlit, 2-color, multi-line |
| Maximum power dissipation for nominal condition | 10 VA |
| Mains type | 3-phase (3 or 4-conductor), 2-phase (2-conductor), and single-phase (1-conductor) |
| Electrical isolation | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Pollution degree | 2 |
| Electrical isolation Housing against all potentials IEC 61010-1 | |
| Standards/regulations | IEC 61010-1 |
| Overvoltage category | III (300 V AC) |
| II (600 V AC) | |
| Insulation | Reinforced insulation |
| Electrical isolation Supply against all other potentials IEC 61010-1 | |
| Standards/regulations | IEC 61010-1 |
| Overvoltage category | III (300 V AC) |
| II (600 V AC) | |
| Insulation | Reinforced insulation |
| Electrical isolation Voltage measurement input against all other potentials IEC 61010-1 | |
| Standards/regulations | IEC 61010-1 |
| Measuring category | III (300 V AC) |
| II (600 V AC) | |
| Insulation | Reinforced insulation |
| Electrical isolation Current measurement input against all other potentials | |
| Insulation | Functional insulation |
| Electrical isolation Digital I/Os | |
| Insulation | Functional insulation |
| Electrical isolation Communication interface | |
| Insulation | Functional insulation |
| Supply | |
| Supply voltage range | 100 V AC ... 400 V AC (±20 %) |
| 150 V DC ... 250 V DC (±20 %) | |
| Power consumption | ≤ 4 W |
| Nominal frequency | 50 Hz ... 60 Hz (AC sine) |
| Measuring data acquisition | |
| Measuring principle | True r.m.s. value measurement (seamless) |
| Frequency measuring range (Fundamental component) | 45 Hz ... 65 Hz |
| Measured value | AC sine (50 Hz/60 Hz) |
| Scanning rate | 12,8 kHz (50 Hz) / 15,4 kHz (60 Hz) |
| Number of periods | 10 (true RMS value at 50 Hz) |
| 12 (true RMS value at 60 Hz) | |
| Acquisition of harmonics | up to 63rd harmonic |
| Measurement: Voltage | |
| Input name | Voltage measuring input V1, V2, V3 |
| Input voltage range direct | 18 V AC ... 690 V AC (Phase/Phase) |
| 11 V AC ... 400 V AC (Phase/neutral conductor) | |
| Input voltage range via external transformers | 60 V AC ... 2000000 V AC (primary) |
| 60 V AC ... 400 V AC (secondary) | |
| Surge voltage capacity | 760 V AC (Phase/Phase) |
| Precision | 0.2 % |
| Power consumption | < 0.5 VA |
| Measurement: Current | |
| Input name | Current measurement I1, I2, I3 |
| Input current | 1 A (secondary) |
| 5 A (secondary) | |
| Measuring range | 1 A ... 20000 A (primary) |
| Overload capacity | 6 A (Imax) |
| Response threshold from measuring range nominal value | 10 mA (1 A) |
| 50 mA (5 A) | |
| Precision | 0.2 % |
| Current overload | 50 A for 1 s |
| Power consumption | < 0.5 VA |
| Measurement: Power | |
| Precision | 0.5 % |
| Active energy (IEC 62053-22) | Class 0.5 S |
| Reactive power (IEC 62053-23) | Class 2 |
| ANSI C12.20 | Class 0.5 S |
| Digital | |
| Description of the input | Digital input in accordance with IEC/EN 61131-2 (type 3) |
| Number | 1 |
| Voltage input signal | 24 V DC |
| 0 V DC ... 30 V DC | |
| Current input signal | 2 mA ... 15 mA |
| Protection | 250 mA (fast-blow) |
| Digital | |
| Output description | Digital output in accordance with IEC/EN 61131-2 (type 3) |
| Number | 1 |
| Current output signal | ≤ 100 mA |
| Voltage output signal | 24 V DC |
| Protection | 250 mA (fast-blow) |
| Current / voltage / supply | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Digital I/O / communication | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Data: Network interface | |
| Communication protocol | Modbus/TCP |
| REST | |
| Connection method | RJ45 |
| Transmission speed | 10 Mbps |
| 100 Mbps | |
| Data: Network interface | |
| Communication protocol | EtherNet/IP™ |
| Connection method | RJ45 |
| Number of connections | 2 |
| Note | DLR ready |
| Item dimensions | |
| Width | 96 mm |
| Height | 96 mm |
| Depth | 89.8 mm |
| 74.8 mm (Installation depth) | |
| Panel feed-through | |
| Width | 92 mm (Control panel cutout) |
| Height | 92 mm (Control panel cutout) |
| Strength | ≤ 5 mm (Permissible control panel thickness for installation) |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 (Housing) |
| IP54 (Display (+ EEM-MA-IP)) | |
| Ambient temperature (operation) | -10 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Max. permissible relative humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL/C-UL Listed UL 61010-1 |
| UL data | |
| Operating mode | Indoor use |
| UL data | |
| Operating mode | Indoor use |
| Mounting type | Panel mount |
| Mounting position | Front panel installation, horizontal |
| Item number | 2907953 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMM |
| Product key | CMMC21 |
| GTIN | 4055626261096 |
| Weight per piece (including packing) | 511.85 g |
| Weight per piece (excluding packing) | 428.77 g |
| Customs tariff number | 90303100 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27142330 |
| ECLASS-15.0 | 27142330 |
ETIM
| ETIM 10.0 | EC002301 |
UNSPSC
| UNSPSC 21.0 | 41113600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| Perfluorobutane sulfonic acid (PFBS) and its salts (CAS: ) | |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | c8b3a755-c8b3-4165-94bf-7ccd82f73c1a |
Compatible products
-
EEM-MKT-DRA - DIN rail adapter 2902078
-
PACT MCR-V1-21-44 - Current transformer 2277268
-
PACT MCR-V2- 3015- 60 - Current transformer 2277271
-
PACT MCR-V2- 4012- 70 - Current transformer 2277284
-
PACT MCR-V2- 5012- 85 - Current transformer 2277297
-
PACT MCR-V2- 6015- 85 - Current transformer 2277336
-
PACT MCR-V2-10020-129 - Current transformer 2277378
-
PACT MCR-V3-60 - Current transformer 2277417
Your advantages
Energy measurement in just three steps with the intuitive installation wizard
Easy commissioning and service with intelligent web server and display functions
Data protection through the targeted deactivation of key configuration functions and interfaces
Fast integration into control and management systems with future-oriented communication solutions and digital services
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates