PACT MCR-V1-21-44
-
Current transformer
2277268
Bus-bar current transformer, primary current can be selected between 50...500 A AC; secondary current can be selected as 1 A AC or 5 A AC; accuracy class can be selected as 0.5 or 1; rated power can be selected
Product details
Product type | Current transformer |
Rated insulation voltage | 1 kV (Phase/neutral conductor) |
General | |
Can be calibrated | no |
Converter type | Bus-bar current transformer |
Current transformer | |
Rated power | 1.25 VA |
1.5 VA | |
2 VA | |
2.5 VA | |
3.75 VA | |
5 VA | |
7.5 VA | |
10 VA | |
Thermal rated short-time current | Ith = 60 * In |
Thermal rated continuous current | Id = 1.2 * In |
Rated surge current | Idyn = 2.5 * Ith |
Rated frequency fn | 50 Hz |
60 Hz | |
Primary rated current Ipn | 0 A AC ... 50 A AC |
0 A AC ... 75 A AC | |
0 A AC ... 100 A AC | |
0 A AC ... 125 A AC | |
0 A AC ... 150 A AC | |
0 A AC ... 200 A AC | |
0 A AC ... 250 A AC | |
0 A AC ... 300 A AC | |
0 A AC ... 400 A AC | |
Can be calibrated | no |
Converter type | Bus-bar current transformer |
Signal | |
Designation | Current output |
Secondary rated current Isn | 1 A AC (depends on type) |
5 A AC (depends on type) | |
Surge current limitation factor | FS 5 |
Accuracy class | 0.5 (depends on type) |
1 (depends on type) |
Connection method | Screw connection |
Conductor cross-section flexible | 2x 10 mm² (Secondary terminals) |
Tightening torque | 2 Nm |
Item dimensions | |
Width | 31 mm |
Height | 68 mm |
Depth | 44 mm |
Item dimensions with alternative mounting | |
Width | 44 mm |
Height | 68 mm |
Depth | 31 mm |
Circular conductor | |
Diameter | 20 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 40 °C |
Altitude | ≤ 1000 m |
Permissible humidity (operation) | Use only indoors, non-condensing |
Insulating material class | H |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | XODW8.E323953 |
Standards/regulations | EN 61869 |
Mounting type | DIN rail mounting |
Panel mounting |
Item number | 2277268 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 095 |
Product key | CMMA11 |
Weight per piece (including packing) | 219.8 g |
Weight per piece (excluding packing) | 207.3 g |
Customs tariff number | 85043129 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210902 |
ECLASS-15.0 | 27210902 |
ETIM
ETIM 9.0 | EC002048 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates