The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Energy Management Service - On-Premises Get started quickly and easily with your local energy management with the Energy Management Service - On-Premises.

Energy Management Service - On-Premises and EMpro energy measuring devices
The Energy Management Service - On-Premises in use

Your local energy monitoring system

Collect information on the energy flow of your application. After the subsequent analysis, you will then discover what primarily affects your energy consumption.

  • Produce informative dashboards, specifically for energy management
  • Generate diagrams that provide you with information on your current energy consumption
  • Create and calculate your own EnPI key figures to create reports
  • Use an integrated warning system and discover if you are consuming too much energy
Electrician with two EMpro energy measuring devices

Easily start

Achieve your customized energy monitoring system without much effort:

  • Configure the appropriate complete system for your needs. Select from a range of measuring devices and other accessories. That way, you can rest assured that you receive the system that best suits your requirements.
  • Receive your system with edge PC (EPC) and installed energy monitoring software as well as accessory components in a group prepared by us.
  • Once connected, the measuring devices are automatically discovered in the network. This reduces your configuration effort.
Floating icons via laptop keyboard

The independent setup of an energy monitoring system

Rely on our expertise – and still remain independent

Absolute security: The Energy Management Service - On-Premises runs without requiring Internet access, ensuring maximum security. So, your data remains confidential and secure within your company.
Maintenance-free: Our system is designed to work smoothly and efficiently, without the need for constant updates. Consistent upgrades to the software ensure you can perform updates for function extensions.
Cost efficiency: You can look forward to a solution without recurring payments – no recurring costs or fees.
Universal compatibility: You can integrate third-party hardware as well. The Energy Management Service - On-Premises does not require you to use our measuring devices exclusively. It provides you with the flexibility to select the devices of your choice. Use a data logger or a controller such as PLCnext Control to connect the third-party hardware to the energy monitoring system.
Future-proof: With its flexible and open architecture, our system is ready for future upgrades and adjustments to the cloud, building management system, etc.

Dashboards and representations Energy monitoring functions

Interactive image map: front view of EMMA On-Premises software on a monitor
Bar charts
For example, use bar charts to compare energy consumption of different departments or locations.
Bar charts
Line charts
Line charts are ideal if you want to track the curve of energy consumption over a specific period of time.
Line charts
Pie charts
Pie charts can help you to visualize the share of energy consumption in different devices or processes.
Pie charts
Sankey charts
Sankey charts are particularly useful if you want to illustrate the energy flow within a system.
Sankey charts
Tree structures
You can also use the energy monitoring software to combine data from several measuring points and display it separately via a tree structure. For example, you can combine the energy consumption of various departments or locations and track the course of energy consumption over a specific period of time.

Key figures, reports, alarms Energy monitoring functions

Energy Management Service - On-Premises: screenshot of key figure generation
Tabular overview of key figures and energy values with the Energy Management Service - On-Premises
Energy Management Service - On-Premises: screenshot of alarm generation
Energy Management Service - On-Premises: screenshot of key figure generation

With the Energy Management Service - On-Premises, you can generate and compare key figures (EnPIs) yourself. The integrated formula editor is a helpful tool for this. With it, several key figures and energy values can be calculated or combined. Third-party or old performance data can be imported via the import function as a CSV file and included in the calculated or compared data.

Tabular overview of key figures and energy values with the Energy Management Service - On-Premises

Reports can be created using key figures and energy values from the last few months and years. Easily download the reports and share them with others.

Energy Management Service - On-Premises: screenshot of alarm generation

Alarms are generated within the system once the defined characteristic values are exceeded or not reached. So, users are informed in good time about any excessively high energy consumption or defects.

Use of the Energy Management Service - On-Premises on a tablet and screens

User management

The Energy Management Service - On-Premises combines the graphic display options and simple user management. Define different rights for the different users of your system and determine which settings they are allowed to make and which information they are allowed to view.

Topology

The Energy Management Service - On-Premises system consists of EMpro measuring devices that you connect to an EPC with a simple switch. Establish communication via a REST API or via Modbus/TCP, enabling quick and easy integration into your network. After starting the software, the EPC automatically discovers the devices in the network, which makes the connection particularly easy.

Because the system is open, you can integrate even more measuring devices in parallel to the energy measuring devices from Phoenix Contact. Connect these Modbus/RTU and M-Bus measuring devices using data loggers or devices from the PLCnext Control family. Then forward the measured data to the EPC via Modbus/TCP. This means that energy data, flow rates, temperature measurements, and pressure measurement can be easily transmitted and displayed in the Energy Management Service - On-Premises.

Topology as an example of an application for energy monitoring based on the Energy Management Service - On-Premises