The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

“Energy Management Service – On-Premises” energy management software

Energy management software

Our energy management software and services are specifically tailored to the needs of energy managers and support you in monitoring and analyzing your energy data in accordance with ISO 50001. Use the numerous functions to identify potential savings, to derive appropriate energy efficiency measures, and to save costs.

Local or location-independent visualization and analysis

The “Energy Management Service - On-Premises” energy management software is the perfect solution for your local energy monitoring. Benefit from a system that can be ordered preconfigured with intuitive, flexible functions for the informative visualization and analysis of your energy data. You can use the “Energy Management Service - Powered by Proficloud.io” smart service as a location-independent solution.

Energy Management Service - On-Premises
Energy Management Service - Powered by Proficloud.io
Energy Management Service - On-Premises

Energy Management Service - Powered by Proficloud.io

Energy monitoring solution Your local energy monitoring in accordance with ISO 50001, independent of external servers/Internet connections Your service for the location-independent monitoring of energy and power data in accordance with ISO 50001
Access Connect the EMpro measuring devices to an EPC and analyze and visualize data directly Connect the IoT-capable EMpro energy measuring devices directly to Proficloud.io
Functions and monitoring Monitor and analyze your energy data with intuitive, customizable functions Use additional services on Proficloud.io and benefit from cloud-based data acquisition
Accessibility The Energy Management Service - On-Premises can be ordered preconfigured on an edge PC Register your EMpro energy measuring devices in Proficloud.io and book the service in the store
More about the Energy Management Service - On-Premises More about the Energy Management Service - Powered by Proficloud.io

Energy Management Service - On-Premises: your local energy monitoring system


Your advantages

  • Efficient energy monitoring and detection of potential savings in accordance with ISO 50001
  • Scalable, stand-alone system with one-off license costs and free updates
  • Preconfigured complete system with automatic device detection and configuration wizard
  • Transparent monitoring via dashboards and energy reports
  • Open system for your individual EnPIs and other forms of energy such as gas and water

Your advantages in detail

Energy Management Service - On-Premises on a screen
Energy monitoring software on a screen
Energy monitoring software on a screen
Energy monitoring software on a screen
Energy monitoring software on a screen
Energy Management Service - On-Premises on a screen

Design your local energy monitoring system in accordance with ISO 50001. Reveal potential savings with graphical representations, charts, evaluations, reporting, the formula editor, alarm functions, and by calculating key figures. With this approach, you can increase your energy efficiency and also benefit from government subsidies.

Energy monitoring software on a screen

Enjoy long-term cost efficiency: you can purchase one-time licenses for 5, 10, 20, 50, and 100 data points, without any recurring costs. The Energy Management Service - On-Premises runs without requiring Internet access, ensuring maximum security. This means that your data remains confidential and secure within your company. You can also benefit from a continuously improved value offer for your energy data analysis through free, usage-oriented updates.

Energy monitoring software on a screen

Receive your tailored system, prepared by us with measuring devices, Edge PC, and installed energy monitoring software, as well as accessory components. After connection, the measuring devices are automatically found in the network. This reduces your configuration effort. The Energy Management Service - On-Premises does not require you to use our measuring devices exclusively. You can also integrate third-party hardware via a data logger or a controller from the PLCnext Control family.

Energy monitoring software on a screen

Create individual dashboards and reports with pie, bar, line, and Sankey charts to analyze your energy data. Structure your own data points in eight hierarchy levels, from the building network right down to the individual measurement level. If defined characteristic values are exceeded, alarms will be generated within the system and sent via email if desired.

Energy monitoring software on a screen

Create your own key figures (EnPIs) and calculate them using the formula editor. External or older energy data can be imported as a CSV file so that it can be included in the calculations. Simply download the reports from the last few months or years and share them with other people.

System topology


The Energy Management Service - On-Premises system consists of EMpro measuring devices that are connected to an EPC via a switch. Integration via a REST API or Modbus/TCP is simple.
The system also enables the integration of any Modbus/RTU and M-Bus measuring devices. The data is forwarded to the EPC via a data logger via Modbus/TCP and displayed in the Energy Management Service.
With the flexible and open architecture, our system is ready for future upgrades and adjustments to the cloud, building management system, etc.

Interactive image map: System topology as an application example for energy monitoring based on the Energy Management Service - On-Premises
Edge computing
The PLCnext Control for edge computing combines the robustness of proven industrial PCs with the open PLCnext Technology. It enables intelligent IoT edge solutions, processes large amounts of data close to the source, and responds more rapidly. Preinstalled software and graphical interfaces simplify the creation of IoT applications.
More about edge computing
Edge computing
EMpro multifunctional energy measuring devices
The EMpro energy measuring devices measure energy data and communicate it to higher-level control and management systems. Configure and integrate the devices easily with the web-based installation wizard. Take advantage of the simple direct connection of Rogowski coils and many practical functions.
More about EMpro energy measuring devices
EMpro multifunctional energy measuring devices
Modular PLCnext Control
The robust Phoenix Contact Axiocontrol series features several PLCs in various performance classes for PLCnext Technology. They are designed for programming with high-level languages, as well as classic IEC 61131-3 languages. The PLCs can be extended with modules for the Axioline and Inline IP20 I/O systems.
More about PLCnext Control
Modular PLCnext Control
Open for all forms of energy
The system is open to all forms of energy. In order to identify and realize efficiency potentials, you can also record data on heat, gas, and other energy sources using the appropriate sensors.
Open for third-party hardware
The Energy Management Service - On-Premises does not require you to use our measuring devices exclusively. It provides you with the flexibility to select the devices of your choice. Use a data logger or a controller such as PLCnext Control to connect the third-party hardware to the energy monitoring system.
EMpro energy meters for billing purposes
Energy meters for billing purposes enable precise energy data billing. EMpro AC energy meters record all the important electrical parameters in all four quadrants. EMpro DC energy meters measure currents and voltages up to 650 A/1,000 V DC directly. The measurement data is made available via standard communication interfaces.
More about EMpro energy meters
EMpro energy meters for billing purposes

It is this easy to set up your individual energy monitoring system


Person holding EMpro energy meters in their hands

Configure the appropriate complete system tailored to your needs. Select from a range of measuring devices and other accessories. That way, you can rest assured that you receive the system that suits your own requirements.
Receive your system with edge PC (EPC) and installed energy management software as well as accessory components in a bundle prepared by us.

Functions within the energy management software


Dashboards and representations

Create custom dashboards with pie, bar, line, and Sankey charts to analyze energy data and reveal potential savings. Structure your own data points in eight hierarchy levels, from the building network right down to the individual measurement level.

Energy Management Service - On-Premises pie chart
Bar chart in the Energy Management Service - On-Premises
Line chart in the Energy Management Service - On-Premises
Sankey chart in the Energy Management Service - On-Premises
Tree structure in the Energy Management Service - On-Premises
Energy Management Service - On-Premises pie chart

Pie charts help you to visualize the proportional energy consumption of different devices and processes.

Bar chart in the Energy Management Service - On-Premises

Bar charts can be used to compare the energy consumption of different departments and locations, for example.

Line chart in the Energy Management Service - On-Premises

Line charts are ideal if you want to track the curve of energy consumption over a specific period of time.

Sankey chart in the Energy Management Service - On-Premises

Sankey charts are particularly useful if you want to illustrate the energy flow within a system.

Tree structure in the Energy Management Service - On-Premises

You can use the data from several measuring points and display it separately via a tree structure. For example, you can combine the energy consumption of different departments and locations and track the history of energy consumption over a specific period of time.

Key figures, reports, and alarm generation

The system enables the creation and calculation of EnPIs, the import of external energy data, the download of reports, and the generation of alarms and email notifications.

Energy Management Service - On-Premises: screenshot of key figure generation
Energy Management Service - On-Premises: screenshot of a consumption report
Energy Management Service - On-Premises: screenshot of the carbon emissions report
Energy Management Service - On-Premises: comparison report screenshot
Alerting screen in the “Energy Management Service - On-Premises” software
Energy Management Service - On-Premises: screenshot of key figure generation

With the Energy Management Service - On-Premises, you can generate and compare key figures (EnPIs) yourself. The integrated formula editor is a helpful tool for this. With it, several key figures and energy values can be calculated or combined. Third-party or old performance data can be imported via the import function as a CSV file and included in the calculated or compared data.

Energy Management Service - On-Premises: screenshot of a consumption report

Reports on the use of energy in your company are a main focus of the software. All available data points can be graphically represented in various tables and charts. For example, you have your daily and monthly consumption displayed in a table combined with a heat map and have it sent to you regularly by email.

Energy Management Service - On-Premises: screenshot of the carbon emissions report

Create reports on carbon emissions using the key figures entered and your energy data. The carbon emissions can be determined based on your individual key figures via a calculation block and then shown in tables and diagrams.
Reduce and understand your ecological footprint and comply with the required regulations.

Energy Management Service - On-Premises: comparison report screenshot

Create simple tables and displays in which you can compare production systems and building parts. Machines and office areas that are similar should be compared with each other in terms of energy consumption regularly so that defects can be detected and potential savings revealed. The data can be analyzed easily with automatic reports on the latest comparisons.

Alerting screen in the “Energy Management Service - On-Premises” software

Alarms are generated within the system once the defined characteristic values are violated. Users are thus informed in good time about excessive energy consumption or defects. All reports and notifications can be sent by the system via email on request.

Use of the Energy Management Service - On-Premises on a tablet and screens

User management

The Energy Management Service - On-Premises combines the graphic display options and simple user management. Define different rights for the different users of your system and determine which settings they are allowed to make and which information they are allowed to view.

Intelligent energy monitoring
Products and services for your energy management

Easy energy management: our innovative and coordinated portfolio of sensors and measuring technology can save you a great deal of effort when it comes to energy data acquisition. Future-oriented communication solutions and digital services help you to integrate, manage, and process your data.

Brochure
Energy monitoring brochure lying with e-paper on a tablet