E/NS 35 N BU
   - 
  End bracket
    
      0804376
      
      
    
  
      End bracket, material: PA, mounting type: NS 35/7,5, NS 35/15, color: blue
Product details
| Product type | End bracket | 
| Dimensional drawing |  | 
| Width | 9.5 mm | 
| Height | 32.8 mm | 
| Length | 48.6 mm | 
| Color | blue (RAL 5015) | 
| Material | PA | 
| Flammability rating according to UL 94 | V0 | 
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 0804376 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE7 | 
| Product key | BE7111 | 
| GTIN | 4055626310725 | 
| Weight per piece (including packing) | 14.89 g | 
| Weight per piece (excluding packing) | 14.89 g | 
| Customs tariff number | 39269097 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27250302 | 
ETIM
| ETIM 9.0 | EC001041 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      UCT-TMC (30X8) - Marker for end clamp 1278515
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 8:UNBEDRUCKT - Zack marker strip 1052002
- 
    
      ZB 8 CUS - Zack marker strip 0825011
- 
    
      UC-TM 8 - Marker for terminal blocks 0818072
- 
    
      UC-TM 8 CUS - Marker for terminal blocks 0824597
- 
    
      UCT-TM 8 - Marker for terminal blocks 0828740
- 
    
      UCT-TM 8 CUS - Marker for terminal blocks 0829616
- 
    
      ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
- 
    
      ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
- 
    
      ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
Your advantages
Large-surface marking
        Frequently searched
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates