UKK 3-MSTB-5,08-F
-
Double-level terminal block
1785832
Double-level terminal block, for MSTB flange plug screw connection, pitch: 5.08 mm, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Product details
| Product type | Flange |
| Product family | UKK 3-MSTB |
| Number of positions | 1 |
| Pitch | 5.08 mm |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Maximum power dissipation for nominal condition | 0 W |
| Width | 5.08 mm |
| End cover width | 2.5 mm |
| Height | 50 mm |
| Depth on NS 35/7,5 | 53.5 mm |
| Length | 50 mm |
| Pitch | 5.08 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Contact surface | Tin Sn |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 1785832 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1 |
| Product key | BE1241 |
| GTIN | 4017918042080 |
| Weight per piece (including packing) | 5.6 g |
| Weight per piece (excluding packing) | 5.6 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250302 |
| ECLASS-15.0 | 27250302 |
ETIM
| ETIM 9.0 | EC001041 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.026 kg CO2e |
Compatible products
-
-
DG-UKK 3-MSTB-5,08 - End cover 2770613
-
D-UKK 3-MSTB-5,08 L - End cover 2770914
-
D-UKK 3-MSTB-5,08 - End cover 2770891
-
SBS 5:UNBEDRUCKT - Marker card 1007219
-
DP-UKK 3/5 BK - Spacer plate 2770833
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 5,08 CUS - Zack marker strip 0824963
-
ZB 5,08,LGS:FORTL.ZAHLEN - Zack marker strip 0809803
-
ZB 5,08,QR:FORTL.ZAHLEN - Zack marker strip 0809858
-
ZB 5,08,LGS:L1-N,PE - Zack marker strip 0809832
-
ZB 5,08,LGS:U-N - Zack marker strip 0809845
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
MSTBC 2,5/18-STZF-5,08 - PCB connector 1809899
-
MSTBC 2,5/ 6-STZF-5,08 - PCB connector 1809776
-
MSTBC 2,5/ 9-STZF-5,08 - PCB connector 1809802
-
MSTBC 2,5/19-STZF-5,08 - PCB connector 1809909
-
MSTBC 2,5/ 8-STZF-5,08 - PCB connector 1809792
-
QC 1/12-STF-5,08 - PCB connector 1883459
-
QC 1/15-STF-5,08 - PCB connector 1883886
-
QC 1/ 7-STF-5,08 - PCB connector 1883404
-
QC 1/ 3-STF-5,08 - PCB connector 1883365
-
QC 1/ 2-STF-5,08 - PCB connector 1883352
-
FKC 2,5/ 9-STF-5,08 - PCB connector 1873278
-
FKC 2,5/14-STF-5,08 - PCB connector 1873320
-
FKC 2,5/ 2-STF-5,08 - PCB connector 1873207
-
FKC 2,5/ 5-STF-5,08 - PCB connector 1873236
-
FKC 2,5/ 8-STF-5,08 - PCB connector 1873265
-
MSTBT 2,5/11-STF-5,08 - PCB connector 1805385
-
MSTBT 2,5/10-STF-5,08 - PCB connector 1805372
-
MSTBT 2,5/12-STF-5,08 - PCB connector 1805398
-
MSTBT 2,5/ 2-STF-5,08 - PCB connector 1805301
-
MSTB 2,5/20-STF-5,08 - PCB connector 1778166
-
MSTB 2,5/19-STF-5,08 - PCB connector 1778153
-
MSTB 2,5/13-STF-5,08 - PCB connector 1778098
-
MSTB 2,5/10-STF-5,08 - PCB connector 1778069
-
MSTB 2,5/ 7-STF-5,08 - PCB connector 1778030
-
MSTB 2,5/ 4-STF-5,08 - PCB connector 1778001
-
MSTB 2,5/11-STF-5,08 - PCB connector 1778072
-
MSTB 2,5/18-STF-5,08 - PCB connector 1778140
-
MSTB 2,5/ 2-STF-5,08 - PCB connector 1777989
-
MSTB 2,5/14-STF-5,08 - PCB connector 1778108
-
MSTB 2,5/ 9-STF-5,08 - PCB connector 1778056
-
MSTB 2,5/ 5-STF-5,08 - PCB connector 1778014
-
MSTB 2,5/12-STF-5,08 - PCB connector 1778085
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates