UDK 4-MTK-P/P RD
-
Knife-disconnect terminal block
3048810
Knife-disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 630 V, nominal current: 16 A, 1 level, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: red
Product details
| Product type | Disconnect terminal block |
| Number of connections | 4 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.02 W |
| Number of connections per level | 4 |
| Nominal cross section | 4 mm² |
| 1 level | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 8 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
| Cross-section with insertion bridge, rigid | 2.5 mm² |
| Cross-section with insertion bridge, flexible | 2.5 mm² |
| 2 conductors with same cross section, solid | 0.2 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible | 0.2 mm² ... 1.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
| Nominal current | 16 A (with 6 mm² conductor cross-section) |
| Maximum load current | 16 A (with a 6 mm² conductor cross-section) |
| Nominal voltage | 630 V (The maximum load current must not be exceeded by the total current of all connected conductors.) |
| Nominal cross section | 4 mm² |
| Width | 6.2 mm |
| End cover width | 1.5 mm |
| Color | red (RAL 3001) |
| Flammability rating according to UL 94 | V2 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3048810 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE1 |
| Product key | BE1231 |
| GTIN | 4046356290210 |
| Weight per piece (including packing) | 16.477 g |
| Weight per piece (excluding packing) | 16.477 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ETIM
| ETIM 8.0 | EC000902 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 2- 6 - Insertion bridge 0201155
-
EB 10- 6 - Insertion bridge 0201139
-
D-UDK 4 - End cover 2775113
-
D-UDK 4 BU - End cover 2775197
-
PAIS-4-P/P GY - Test adapter 3032794
-
PAIS-4-P/P BK - Test adapter 3032795
-
PAIS-4-P/P RD - Test adapter 3032796
-
SBS 6:UNBEDRUCKT - Marker card 1007222
-
SZG 0,6X3,5 VDE - Screwdriver 1205121
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6 CUS - Zack marker strip 0824992
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6,QR:FORTL.ZAHLEN - Zack marker strip 1051029
-
ZB 6,LGS:GLEICHE ZAHLEN - Zack marker strip 1051032
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UC-TM 6 CUS - Marker for terminal blocks 0824589
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
UCT-TM 6 CUS - Marker for terminal blocks 0829602
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Your advantages
Closed housing of double-level terminal blocks
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates