OTTA 6-T/SB-P/P E
   - 
  Disconnect terminal block
    
      3001270
      
      
    
  
      Disconnect terminal block, With test socket screws for insertion of test plugs, nom. voltage: 1000 V, nominal current: 41 A, 1 level, connection method: Bolt connection, Rated cross section: 6 mm2, mounting: NS 35/7,5, NS 35/15, NS 32, color: dark gray
Product details
| Product type | Bolt connection terminal block | 
| Number of connections | 2 | 
| Number of rows | 1 | 
| Potentials | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Number of connections per level | 2 | 
| Nominal cross section | 6 mm² | 
| 1 level | |
| Connection method | Bolt connection | 
| Stripping length | The stripping length depends on the specification provided by the cable lug manufacturer. | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Nominal current | 41 A | 
| Maximum load current | 41 A (with 6 mm² conductor cross-section) | 
| Nominal voltage | 1000 V (the nominal voltage applies to insulated cable lugs) | 
| Nominal cross section | 6 mm² | 
| Cable lug connection DIN 46234:1980-03 | |
| Connection in acc. with standard | DIN 46234:1980-03 | 
| Cross section | 0.1 mm² ... 6 mm² | 
| Cross section range AWG | (converted acc. to IEC) | 
| Hole diameter | 4.3 mm | 
| Width | 9.6 mm | 
| Bolt diameter | 4 mm | 
| Screw thread | M4 | 
| Tightening torque | 1.5 ... 1.8 Nm | 
| Identification color of ring cable lugs : red | 1.5 mm² | 
| Identification color of ring cable lugs : blue | 2.5 mm² | 
| Identification color of ring cable lugs : yellow | 6 mm² | 
| Connection in acc. with standard | DIN 46237:1970-07 | 
| Cross section | 0.5 mm² ... 2.5 mm² | 
| Cross section range AWG | (converted acc. to IEC) | 
| Hole diameter | 4.3 mm | 
| Width | 9.6 mm | 
| Bolt diameter | 4 mm | 
| Screw thread | M4 | 
| Tightening torque | 1.5 ... 1.8 Nm | 
| Width | 11 mm | 
| End cover width | 1.5 mm | 
| Color | dark gray | 
| Flammability rating according to UL 94 | V2 | 
| Insulating material | PA | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 125 °C | 
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV | 
| Result | Test passed | 
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Result | Test passed | 
| Short-time withstand current 6 mm² | 0.72 kA | 
| Result | Test passed | 
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2.2 kV | 
| Result | Test passed | 
| Mechanical data | |
| Open side panel | Yes | 
| Mechanical strength | |
| Result | Test passed | 
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32/NS 35 | 
| Test force setpoint | 5 N | 
| Result | Test passed | 
| Needle-flame test | |
| Time of exposure | 30 s | 
| Result | Test passed | 
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Spectrum | Long life test category 2, bogie-mounted | 
| Frequency | f1 = 5 Hz to f2 = 250 Hz | 
| ASD level | 6.12 (m/s²)²/Hz | 
| Acceleration | 3.12g | 
| Test duration per axis | 5 h | 
| Test directions | X-, Y- and Z-axis | 
| Result | Test passed | 
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 | 
| Pulse shape | Half-sine | 
| Acceleration | 5g | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Result | Test passed | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (operation) | 20 % ... 90 % | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-1 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | |
| NS 32 | 
| Item number | 3001270 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | ##### | 
| Product key | BE4533 | 
| GTIN | 4046356993456 | 
| Weight per piece (including packing) | 99.99 g | 
| Weight per piece (excluding packing) | 99.99 g | 
ECLASS
| ECLASS-13.0 | 27250101 | 
ETIM
| ETIM 9.0 | EC000897 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      
- 
    
      EB 3-OTTA 6 - Insertion bridge 3026036
- 
    
      EB 4-OTTA 6 - Insertion bridge 3026049
- 
    
      EB 5-OTTA 6 - Insertion bridge 3026050
- 
    
      EB 7-OTTA 6 - Insertion bridge 3026052
- 
    
      EB 10- OTTA 6 - Insertion bridge 0790420
- 
    
      USBR 2-11 - Bridge bar 3001356
- 
    
      D-OTTA/RBO-SB - End cover 3001355
- 
    
      SZG 0,9X6,5 VDE - Screwdriver 1205134
- 
    
      TS-UT 6-T/SP - Separating plate 3072821
- 
    
      SCP 2-11 - Short-circuit connector 1503248
- 
    
      NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
- 
    
      NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 10:UNBEDRUCKT - Zack marker strip 1053001
- 
    
      ZB 10 CUS - Zack marker strip 0824941
- 
    
      ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
- 
    
      ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
- 
    
      ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
- 
    
      ZB10,LGS:U-N - Marker for terminal blocks 1053438
- 
    
      UC-TM 10 - Marker for terminal blocks 0818069
- 
    
      UC-TM 10 CUS - Marker for terminal blocks 0824605
- 
    
      UCT-TM 10 - Marker for terminal blocks 0829142
- 
    
      UCT-TM 10 CUS - Marker for terminal blocks 0829623
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates